aboutsummaryrefslogtreecommitdiffstats
path: root/virt
Commit message (Expand)AuthorAgeFilesLines
* KVM: Allow cross page reads and writes from cached translations.Andrew Honig2013-04-251-10/+37
* KVM: Fix bounds checking in ioapic indirect register reads (CVE-2013-1798)Andy Honig2013-04-251-2/+5
* kvm: Fix irqfd resampler list walkAlex Williamson2012-12-101-1/+1
* Merge branch 'for-upstream' of https://github.com/agraf/linux-2.6 into queueMarcelo Tosatti2012-12-091-0/+6
|\
| * KVM: Distangle eventfd code from irqchipAlexander Graf2012-12-051-0/+6
* | kvm: deliver msi interrupts from irq handlerMichael S. Tsirkin2012-12-051-10/+26
* | kvm: add kvm_set_irq_inatomicMichael S. Tsirkin2012-12-051-12/+71
|/
* KVM: Fix user memslot overlap checkAlex Williamson2012-11-291-8/+5
* KVM: x86: add kvm_arch_vcpu_postcreate callback, move TSC initializationMarcelo Tosatti2012-11-271-0/+1
* KVM: x86: implement PVCLOCK_TSC_STABLE_BIT pvclock flagMarcelo Tosatti2012-11-271-0/+5
* KVM: remove unnecessary return value checkGuo Chao2012-11-131-30/+0
* KVM: do not kfree error pointerGuo Chao2012-11-131-0/+2
* KVM: do not treat noslot pfn as a error pfnXiao Guangrong2012-10-292-5/+5
* Merge remote-tracking branch 'master' into queueMarcelo Tosatti2012-10-291-5/+2
|\
| * Merge tag 'kvm-3.7-2' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-10-231-3/+1
| |\
| | * KVM: MMU: fix release noslot pfnXiao Guangrong2012-10-221-3/+1
| * | kvm: replace test_and_set_bit_le() in mark_page_dirty_in_slot() with set_bit_...Takuya Yoshikawa2012-10-051-2/+1
| |/
* / KVM: change kvm_assign_device() to print return value when iommu_attach_devic...Shuah Khan2012-10-101-5/+1
|/
* Merge tag 'kvm-3.7-1' of git://git.kernel.org/pub/scm/virt/kvm/kvmLinus Torvalds2012-10-047-250/+525
|\
| * KVM: Add resampling irqfds for level triggered interruptsAlex Williamson2012-09-232-4/+152
| * KVM: optimize apic interrupt deliveryGleb Natapov2012-09-201-1/+6
| * KVM: make processes waiting on vcpu mutex killableMichael S. Tsirkin2012-09-171-3/+7
| * KVM: move postcommit flush to x86, as mmio sptes are x86 specificMarcelo Tosatti2012-09-061-7/+0
| * KVM: perform an invalid memslot step for gpa base changeMarcelo Tosatti2012-09-061-3/+3
| * KVM: split kvm_arch_flush_shadowMarcelo Tosatti2012-09-061-4/+4
| * KVM: PPC: book3s: fix build error caused by gfn_to_hva_memslot()Gavin Shan2012-08-271-6/+0
| * KVM: introduce readonly memslotXiao Guangrong2012-08-221-18/+78
| * KVM: introduce KVM_HVA_ERR_BADXiao Guangrong2012-08-221-12/+1
| * KVM: use 'writable' as a hint to map writable pfnXiao Guangrong2012-08-221-1/+23
| * KVM: reorganize hva_to_pfnXiao Guangrong2012-08-221-62/+97
| * KVM: introduce gfn_to_hva_read/kvm_read_hva/kvm_read_hva_atomicXiao Guangrong2012-08-221-4/+23
| * KVM: introduce gfn_to_pfn_memslot_atomicXiao Guangrong2012-08-221-6/+8
| * KVM: fix missing check for memslot flagsXiao Guangrong2012-08-221-0/+12
| * KVM: x86: drop parameter validation in ioapic/picMichael S. Tsirkin2012-08-141-18/+19
| * KVM: do not release the error pageXiao Guangrong2012-08-062-4/+5
| * KVM: do not release the error pfnXiao Guangrong2012-08-062-7/+8
| * KVM: introduce KVM_ERR_PTR_BAD_PAGEXiao Guangrong2012-08-062-13/+2
| * KVM: inline is_*_pfn functionsXiao Guangrong2012-08-061-18/+0
| * KVM: introduce KVM_PFN_ERR_BADXiao Guangrong2012-08-061-6/+1
| * KVM: introduce KVM_PFN_ERR_HWPOISONXiao Guangrong2012-08-061-12/+1
| * KVM: introduce KVM_PFN_ERR_FAULTXiao Guangrong2012-08-061-9/+3
| * KVM: iommu: fix releasing unmapped pageXiao Guangrong2012-08-061-0/+7
| * KVM: Push rmap into kvm_arch_memory_slotTakuya Yoshikawa2012-08-061-10/+1
| * KVM: Move KVM_IRQ_LINE to arch-generic codeChristoffer Dall2012-07-261-0/+23
| * KVM: remove dummy pagesXiao Guangrong2012-07-262-74/+50
| * KVM: use kvm_release_page_clean to release the pageXiao Guangrong2012-07-261-2/+2
| * Merge branch 'queue' into nextAvi Kivity2012-07-264-29/+72
| |\
| | * KVM: Choose better candidate for directed yieldRaghavendra K T2012-07-231-0/+42
| | * KVM: Note down when cpu relax intercepted or pause loop exitedRaghavendra K T2012-07-231-0/+5
| | * KVM: Add config to support ple or cpu relax optimzationRaghavendra K T2012-07-231-0/+3