aboutsummaryrefslogtreecommitdiffstats
blob: cd85aa3477cd47f8c6c3b7526232f97b3a83378c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
* Texas Instruments DRA7 Audio Tracking Logic (ATL)

Required properties:
- compatible: "ti,dra7-atl"
- ti,hwmods: Name of the hwmod associated with the ATL module


Optional properties:
- ti,atclk<n>-freq: Output clock frequency for ATL instance n.
		ATL instance is disabled if this property is not set
- ti,atl<n>-bws-input: ATL baseband word select input for ATL instance n.
  Possible inputs are:
	 0 - McASP1 FSR
	 1 - McASP1 FSX
	 2 - McASP2 FSR
	 3 - McASP2 FSX
	 4 - McASP3 FSX
	 5 - McASP4 FSX
	 6 - McASP5 FSX
	 7 - McASP6 FSX
	 8 - McASP7 FSX
	 9 - McASP8 FSX
	10 - McASP8 AHCLKX
	11 - XREF_CLK3 input pad
	12 - XREF_CLK0 input pad
	13 - XREF_CLK1 input pad
	14 - XREF_CLK2 input pad
	15 - OSC1_X1 input pad
- ti,atl<n>-aws-input: Audio word select input for ATL instance n.
  Same inputs than BWS.


Example:

atl: atl@0x4843c000 {
	compatible = "ti,dra7-atl";
	reg = <0x4843c000 0x3ff>;
	ti,hwmods = "atl";
	ti,atclk1-freq = <11289600>;	/* 11.2896 MHz */
	ti,atl1-bws-input = <2>;	/* McASP2 FSR */
	ti,atl1-aws-input = <4>;	/* McASP3 FSX */
};