1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
|
/*
* Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
* Based on "omap4.dtsi"
*/
/include/ "skeleton.dtsi"
/ {
compatible = "ti,dra7xx";
interrupt-parent = <&gic>;
aliases {
serial0 = &uart1;
serial1 = &uart2;
serial2 = &uart3;
serial3 = &uart4;
serial4 = &uart5;
serial5 = &uart6;
};
cpus {
cpu@0 {
compatible = "arm,cortex-a15";
operating-points = <
/* kHz uV */
/* The OPP_HIGH Only for DVFS enabled Samples */
1000000 1090000
1176000 1210000
>;
clocks = <&dpll_mpu_ck>;
clock-names = "cpu";
/*
* Transition latency reference from omap5.
* TBD: to be instrumented and use the actual
* value at later point of time
*/
clock-latency = <300000>;
timer {
compatible = "arm,armv7-timer";
/*
* PPI secure/nonsecure IRQ,
* active low level-sensitive
*/
interrupts = <1 13 0x308>,
<1 14 0x308>;
clock-frequency = <6144000>;
};
};
cpu@1 {
compatible = "arm,cortex-a15";
timer {
compatible = "arm,armv7-timer";
/*
* PPI secure/nonsecure IRQ,
* active low level-sensitive
*/
interrupts = <1 13 0x308>,
<1 14 0x308>;
clock-frequency = <6144000>;
};
};
};
gic: interrupt-controller@48211000 {
compatible = "arm,cortex-a15-gic";
interrupt-controller;
#interrupt-cells = <3>;
reg = <0x48211000 0x1000>,
<0x48212000 0x1000>;
};
/*
* The soc node represents the soc top level view. It is uses for IPs
* that are not memory mapped in the MPU view or for the MPU itself.
*/
soc {
compatible = "ti,omap-infra";
mpu {
compatible = "ti,omap5-mpu";
ti,hwmods = "mpu";
};
};
/*
* XXX: Use a flat representation of the SOC interconnect.
* The real OMAP interconnect network is quite complex.
* Since that will not bring real advantage to represent that in DT for
* the moment, just use a fake OCP bus entry to represent the whole bus
* hierarchy.
*/
ocp {
compatible = "ti,omap4-l3-noc", "simple-bus";
#address-cells = <1>;
#size-cells = <1>;
ranges;
ti,hwmods = "l3_main_1", "l3_main_2";
counter32k: counter@4ae04000 {
compatible = "ti,omap-counter32k";
reg = <0x4ae04000 0x40>;
ti,hwmods = "counter_32k";
};
dra7_pmx_core: pinmux@4a003400 {
compatible = "pinctrl-single";
reg = <0x4a003400 0x0464>;
#address-cells = <1>;
#size-cells = <0>;
pinctrl-single,register-width = <32>;
pinctrl-single,function-mask = <0x3fffffff>;
};
dpll_mpu_ck: dpll_mpu_ck {
#clock-cells = <0>;
compatible = "ti,omap-clock";
};
dpll_gpu_m2_ck: dpll_gpu_m2_ck {
#clock-cells = <0>;
compatible = "ti,omap-clock";
};
dpll_core_h14x2_ck: dpll_core_h14x2_ck {
#clock-cells = <0>;
compatible = "ti,omap-clock";
};
dpll_per_h14x2_ck: dpll_per_h14x2_ck {
#clock-cells = <0>;
compatible = "ti,omap-clock";
};
gpu_core_gclk_mux: gpu_core_gclk_mux {
#clock-cells = <0>;
compatible = "ti,omap-clock";
};
gpu_hyd_gclk_mux: gpu_hyd_gclk_mux {
#clock-cells = <0>;
compatible = "ti,omap-clock";
};
sdma: dma-controller@4a056000 {
compatible = "ti,omap4430-sdma";
reg = <0x4a056000 0x1000>;
interrupts = <0 12 0x4>,
<0 13 0x4>,
<0 14 0x4>,
<0 15 0x4>;
#dma-cells = <1>;
#dma-channels = <32>;
#dma-requests = <127>;
};
gpio1: gpio@4ae10000 {
compatible = "ti,omap4-gpio";
reg = <0x4ae10000 0x200>;
interrupts = <0 29 0x4>;
ti,hwmods = "gpio1";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio2: gpio@48055000 {
compatible = "ti,omap4-gpio";
reg = <0x48055000 0x200>;
interrupts = <0 30 0x4>;
ti,hwmods = "gpio2";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio3: gpio@48057000 {
compatible = "ti,omap4-gpio";
reg = <0x48057000 0x200>;
interrupts = <0 31 0x4>;
ti,hwmods = "gpio3";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio4: gpio@48059000 {
compatible = "ti,omap4-gpio";
reg = <0x48059000 0x200>;
interrupts = <0 32 0x4>;
ti,hwmods = "gpio4";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio5: gpio@4805b000 {
compatible = "ti,omap4-gpio";
reg = <0x4805b000 0x200>;
interrupts = <0 33 0x4>;
ti,hwmods = "gpio5";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio6: gpio@4805d000 {
compatible = "ti,omap4-gpio";
reg = <0x4805d000 0x200>;
interrupts = <0 34 0x4>;
ti,hwmods = "gpio6";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio7: gpio@48051000 {
compatible = "ti,omap4-gpio";
reg = <0x48051000 0x200>;
interrupts = <0 35 0x4>;
ti,hwmods = "gpio7";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
gpio8: gpio@48053000 {
compatible = "ti,omap4-gpio";
reg = <0x48053000 0x200>;
interrupts = <0 121 0x4>;
ti,hwmods = "gpio8";
gpio-controller;
#gpio-cells = <2>;
interrupt-controller;
#interrupt-cells = <1>;
};
uart1: serial@4806a000 {
compatible = "ti,omap4-uart";
reg = <0x4806a000 0x100>;
interrupts = <0 72 0x4>;
ti,hwmods = "uart1";
clock-frequency = <48000000>;
};
uart2: serial@4806c000 {
compatible = "ti,omap4-uart";
reg = <0x4806c000 0x100>;
interrupts = <0 73 0x4>;
ti,hwmods = "uart2";
clock-frequency = <48000000>;
};
uart3: serial@48020000 {
compatible = "ti,omap4-uart";
reg = <0x48020000 0x100>;
interrupts = <0 74 0x4>;
ti,hwmods = "uart3";
clock-frequency = <48000000>;
};
uart4: serial@4806e000 {
compatible = "ti,omap4-uart";
reg = <0x4806e000 0x100>;
interrupts = <0 70 0x4>;
ti,hwmods = "uart4";
clock-frequency = <48000000>;
};
uart5: serial@48066000 {
compatible = "ti,omap4-uart";
reg = <0x48066000 0x100>;
interrupts = <0 105 0x4>;
ti,hwmods = "uart5";
clock-frequency = <48000000>;
};
uart6: serial@48068000 {
compatible = "ti,omap4-uart";
reg = <0x48068000 0x100>;
interrupts = <0 106 0x4>;
ti,hwmods = "uart6";
clock-frequency = <48000000>;
};
timer1: timer@4ae18000 {
compatible = "ti,omap2-timer";
reg = <0x4ae18000 0x80>;
interrupts = <0 37 0x4>;
ti,hwmods = "timer1";
ti,timer-alwon;
};
timer2: timer@48032000 {
compatible = "ti,omap2-timer";
reg = <0x48032000 0x80>;
interrupts = <0 38 0x4>;
ti,hwmods = "timer2";
};
timer3: timer@48034000 {
compatible = "ti,omap2-timer";
reg = <0x48034000 0x80>;
interrupts = <0 39 0x4>;
ti,hwmods = "timer3";
};
timer4: timer@48036000 {
compatible = "ti,omap2-timer";
reg = <0x48036000 0x80>;
interrupts = <0 40 0x4>;
ti,hwmods = "timer4";
};
timer5: timer@48820000 {
compatible = "ti,omap2-timer";
reg = <0x48820000 0x80>;
interrupts = <0 41 0x4>;
ti,hwmods = "timer5";
ti,timer-dsp;
};
timer6: timer@48822000 {
compatible = "ti,omap2-timer";
reg = <0x48822000 0x80>;
interrupts = <0 42 0x4>;
ti,hwmods = "timer6";
ti,timer-dsp;
ti,timer-pwm;
};
timer7: timer@48824000 {
compatible = "ti,omap2-timer";
reg = <0x48824000 0x80>;
interrupts = <0 43 0x4>;
ti,hwmods = "timer7";
ti,timer-dsp;
};
timer8: timer@48826000 {
compatible = "ti,omap2-timer";
reg = <0x48826000 0x80>;
interrupts = <0 44 0x4>;
ti,hwmods = "timer8";
ti,timer-dsp;
ti,timer-pwm;
};
timer9: timer@4803e000 {
compatible = "ti,omap2-timer";
reg = <0x4803e000 0x80>;
interrupts = <0 45 0x4>;
ti,hwmods = "timer9";
};
timer10: timer@48086000 {
compatible = "ti,omap2-timer";
reg = <0x48086000 0x80>;
interrupts = <0 46 0x4>;
ti,hwmods = "timer10";
};
timer11: timer@48088000 {
compatible = "ti,omap2-timer";
reg = <0x48088000 0x80>;
interrupts = <0 47 0x4>;
ti,hwmods = "timer11";
ti,timer-pwm;
};
wdt2: wdt@4ae14000 {
compatible = "ti,omap4-wdt";
reg = <0x4ae14000 0x80>;
interrupts = <0 80 0x4>;
ti,hwmods = "wd_timer2";
};
omap_control_usb1: omap-control-usb@4a002300 {
compatible = "ti,omap-control-usb";
reg = <0x4a002300 0x4>,
<0x4a002370 0x4>;
reg-names = "control_dev_conf", "phy_power_usb";
ti,type = <2>;
};
omap_dwc31: omap_dwc3@48880000 {
compatible = "ti,dwc3";
ti,hwmods = "usb_otg_ss1";
reg = <0x48880000 0x1ff>;
interrupts = <0 77 4>;
#address-cells = <1>;
#size-cells = <1>;
utmi-mode = <2>;
ranges;
dwc3@48890000 {
compatible = "synopsys,dwc3";
reg = <0x48890000 0xcfff>;
interrupts = <0 76 4>;
usb-phy = <&usb2_phy1>, <&usb3_phy>;
tx-fifo-resize;
dr_mode = "peripheral";
maximum-speed = "superspeed";
};
};
omap_control_usb2: omap-control-usb@4a002e74 {
compatible = "ti,omap-control-usb";
reg = <0x4a002e74 0x4>,
<0x4a0086c0 0x4>;
reg-names = "ctrl_core_srcomp_north_side", "dummy_reg";
ti,type = <3>;
};
omap_dwc32: omap_dwc3@488c0000 {
compatible = "ti,dwc3";
ti,hwmods = "usb_otg_ss2";
reg = <0x488c0000 0x1ff>;
interrupts = <0 92 4>;
#address-cells = <1>;
#size-cells = <1>;
utmi-mode = <1>;
ranges;
dwc3@488d0000 {
compatible = "synopsys,dwc3";
reg = <0x488d0000 0xcfff>;
interrupts = <0 78 4>;
usb-phy = <&usb2_phy2>;
tx-fifo-resize;
dr_mode = "host";
maximum-speed = "highspeed";
};
};
ocp2scp {
compatible = "ti,omap-ocp2scp";
#address-cells = <1>;
#size-cells = <1>;
ranges;
ti,hwmods = "ocp2scp1";
usb2_phy1: usb2_phy1@4a084000 {
compatible = "ti,omap-usb2";
reg = <0x4a084000 0x7c>;
ctrl-module = <&omap_control_usb1>;
wkupclk = "usb_phy1_always_on_clk32k";
optclk = "usb_otg_ss1_refclk960m";
};
usb3_phy: usb3_phy@4a084400 {
compatible = "ti,omap-usb3";
reg = <0x4a084400 0x80>,
<0x4a084800 0x64>,
<0x4a084c00 0x40>;
reg-names = "phy_rx", "phy_tx", "pll_ctrl";
ctrl-module = <&omap_control_usb1>;
wkupclk = "usb_phy1_always_on_clk32k";
optclk = "usb_otg_ss1_refclk960m";
};
usb2_phy2: usb2_phy2@4a085000 {
compatible = "ti,omap-usb2";
reg = <0x4a085000 0x7c>;
ctrl-module = <&omap_control_usb2>;
wkupclk = "usb_phy2_always_on_clk32k";
optclk = "usb_otg_ss2_refclk960m";
};
};
dmm: dmm@4e000000 {
compatible = "ti,omap5-dmm";
reg = <0x4e000000 0x800>;
interrupts = <0 113 0x4>;
ti,hwmods = "dmm";
};
gpu: gpu@0x56000000 {
compatible = "ti,omap4-gpu";
reg = <0x56000000 0xffff>;
interrupts = <0 21 0x4>;
ti,hwmods = "gpu";
operating-points = <
/* kHz uV */
425600 1090000
500000 1210000
532000 1280000
>;
clocks = <&dpll_core_h14x2_ck>, <&dpll_per_h14x2_ck>,
<&dpll_gpu_m2_ck>, <&gpu_core_gclk_mux>,
<&gpu_hyd_gclk_mux>;
clock-names = "core", "per", "gpu", "gpu_core", "gpu_hyd";
};
bandgap {
reg = <0x4a0021e0 0xc
0x4a00232c 0xc
0x4a002380 0x2c
0x4a0023C0 0x3c
0x4a002564 0x8
0x4a002574 0x50>;
compatible = "ti,dra752-bandgap";
interrupts = <0 126 4>; /* talert */
};
i2c1: i2c@48070000 {
compatible = "ti,omap4-i2c";
reg = <0x48070000 0x100>;
interrupts = <0 56 0x4>;
#address-cells = <1>;
#size-cells = <0>;
ti,hwmods = "i2c1";
};
i2c2: i2c@48072000 {
compatible = "ti,omap4-i2c";
reg = <0x48072000 0x100>;
interrupts = <0 57 0x4>;
#address-cells = <1>;
#size-cells = <0>;
ti,hwmods = "i2c2";
};
i2c3: i2c@48060000 {
compatible = "ti,omap4-i2c";
reg = <0x48060000 0x100>;
interrupts = <0 61 0x4>;
#address-cells = <1>;
#size-cells = <0>;
ti,hwmods = "i2c3";
};
i2c4: i2c@4807a000 {
compatible = "ti,omap4-i2c";
reg = <0x4807a000 0x100>;
interrupts = <0 62 0x4>;
#address-cells = <1>;
#size-cells = <0>;
ti,hwmods = "i2c4";
};
i2c5: i2c@4807c000 {
compatible = "ti,omap4-i2c";
reg = <0x4807c000 0x100>;
interrupts = <0 60 0x4>;
#address-cells = <1>;
#size-cells = <0>;
ti,hwmods = "i2c5";
};
mmc1: mmc@4809c000 {
compatible = "ti,omap4-hsmmc";
reg = <0x4809c000 0x400>;
interrupts = <0 83 0x4>;
ti,hwmods = "mmc1";
ti,dual-volt;
ti,needs-special-reset;
dmas = <&sdma 61>, <&sdma 62>;
dma-names = "tx", "rx";
};
mmc2: mmc@480b4000 {
compatible = "ti,omap4-hsmmc";
reg = <0x480b4000 0x400>;
interrupts = <0 86 0x4>;
ti,hwmods = "mmc2";
ti,needs-special-reset;
dmas = <&sdma 47>, <&sdma 48>;
dma-names = "tx", "rx";
};
mmc3: mmc@480ad000 {
compatible = "ti,omap4-hsmmc";
reg = <0x480ad000 0x400>;
interrupts = <0 94 0x4>;
ti,hwmods = "mmc3";
ti,needs-special-reset;
dmas = <&sdma 77>, <&sdma 78>;
dma-names = "tx", "rx";
};
mmc4: mmc@480d1000 {
compatible = "ti,omap4-hsmmc";
reg = <0x480d1000 0x400>;
interrupts = <0 96 0x4>;
ti,hwmods = "mmc4";
ti,needs-special-reset;
dmas = <&sdma 57>, <&sdma 58>;
dma-names = "tx", "rx";
};
avs_mpu: regulator-avs@0x4A003B18 {
compatible = "ti,avsclass0";
reg = <0x4A003B18 0x20>;
efuse-settings = <1090000 8
1210000 12
1280000 16>;
voltage-tolerance = <1>;
};
avs_core: regulator-avs@0x4A0025EC {
compatible = "ti,avsclass0";
reg = <0x4A0025EC 0x20>;
efuse-settings = <1030000 8>;
};
avs_gpu: regulator-avs@0x4A003B00 {
compatible = "ti,avsclass0";
reg = <0x4A003B00 0x20>;
efuse-settings = <1090000 8
1210000 12
1280000 16>;
voltage-tolerance = <1>;
};
avs_dspeve: regulator-avs@0x4A0025D8 {
compatible = "ti,avsclass0";
reg = <0x4A0025D8 0x20>;
efuse-settings = <1055000 8
1150000 12
1250000 16>;
};
avs_iva: regulator-avs@0x4A0025C4 {
compatible = "ti,avsclass0";
reg = <0x4A0025C4 0x20>;
efuse-settings = <1055000 8
1150000 12
1250000 16>;
};
dss {
compatible = "ti,omap4-dss";
ti,hwmods = "dss_core";
#address-cells = <1>;
#size-cells = <0>;
vdda_video-supply = <&ldoln_reg>;
dispc {
compatible = "ti,omap4-dispc";
ti,hwmods = "dss_dispc";
};
dpi1: dpi@1 {
compatible = "ti,dra7xx-dpi";
reg = <0>;
video-source = <0>;
};
dpi2: dpi@2 {
compatible = "ti,dra7xx-dpi";
reg = <1>;
video-source = <2>;
};
dpi3: dpi@3 {
compatible = "ti,dra7xx-dpi";
reg = <2>;
video-source = <3>;
};
hdmi: hdmi {
compatible = "ti,omap4-hdmi", "simple-bus";
ti,hwmods = "dss_hdmi";
vdda_hdmi_dac-supply = <&ldo3_reg>;
video-source = <1>;
};
};
atl: atl@0x4843c000 {
compatible = "ti,dra7-atl";
reg = <0x4843c000 0x3ff>;
ti,hwmods = "atl";
ti,atclk1-freq = <11289600>;
ti,atl1-bws-input = <3>; /* McASP2 FSX */
ti,atl1-aws-input = <15>; /* McASP6 FSX */
ti,atclk2-freq = <5644800>;
ti,atl2-bws-input = <3>; /* McASP2 FSX */
ti,atl2-aws-input = <4>; /* McASP3 FSX */
};
mcasp3: mcasp@48468000 {
compatible = "ti,dra7-mcasp-audio";
reg = <0x48468000 0x2000>;
interrupts = <0 155 0x4>, /* AREVT */
<0 154 0x4>; /* TXEVT */
ti,hwmods = "mcasp3";
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <2>;
num-serializer = <4>;
serial-dir = <1 2 0 0>; /* 0:INACTIVE, 1:TX, 2:RX */
ti,tx-inactive-mode = <2>; /* 0: Hi-Z, 2: Low, 3: High */
ti,rx-inactive-mode = <2>; /* 0: Hi-Z, 2: Low, 3: High */
};
mcasp6: mcasp@48474000 {
compatible = "ti,dra7-mcasp-audio";
reg = <0x48474000 0x2000>;
interrupts = <0 156 0x4>, /* AREVT */
<0 157 0x4>; /* TXEVT */
ti,hwmods = "mcasp6";
op-mode = <0>; /* MCASP_IIS_MODE */
tdm-slots = <8>;
num-serializer = <4>;
serial-dir = <1 2 0 0>; /* 0:INACTIVE, 1:TX, 2:RX */
ti,tx-inactive-mode = <2>; /* 0: Hi-Z, 2: Low, 3: High */
ti,rx-inactive-mode = <2>; /* 0: Hi-Z, 2: Low, 3: High */
};
};
};
|