1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
|
/*
* This file is part of wl1271
*
* Copyright (C) 2009-2010 Nokia Corporation
*
* Contact: Luciano Coelho <luciano.coelho@nokia.com>
*
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License
* version 2 as published by the Free Software Foundation.
*
* This program is distributed in the hope that it will be useful, but
* WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
* General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; if not, write to the Free Software
* Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA
* 02110-1301 USA
*
*/
#include <linux/irq.h>
#include <linux/module.h>
#include <linux/vmalloc.h>
#include <linux/platform_device.h>
#include <linux/mmc/sdio.h>
#include <linux/mmc/sdio_func.h>
#include <linux/mmc/sdio_ids.h>
#include <linux/mmc/card.h>
#include <linux/mmc/host.h>
#include <linux/gpio.h>
#include <linux/pm_runtime.h>
#include <linux/printk.h>
#include <linux/of.h>
#include <linux/of_irq.h>
#include "wlcore.h"
#include "wl12xx_80211.h"
#include "io.h"
#ifndef SDIO_VENDOR_ID_TI
#define SDIO_VENDOR_ID_TI 0x0097
#endif
#ifndef SDIO_DEVICE_ID_TI_WL1271
#define SDIO_DEVICE_ID_TI_WL1271 0x4076
#endif
static bool dump = false;
struct wl12xx_sdio_glue {
struct device *dev;
struct platform_device *core;
};
static const struct sdio_device_id wl1271_devices[] = {
{ SDIO_DEVICE(SDIO_VENDOR_ID_TI, SDIO_DEVICE_ID_TI_WL1271) },
{}
};
MODULE_DEVICE_TABLE(sdio, wl1271_devices);
static void wl1271_sdio_set_block_size(struct device *child,
unsigned int blksz)
{
struct wl12xx_sdio_glue *glue = dev_get_drvdata(child->parent);
struct sdio_func *func = dev_to_sdio_func(glue->dev);
sdio_claim_host(func);
sdio_set_block_size(func, blksz);
sdio_release_host(func);
}
static int __must_check wl12xx_sdio_raw_read(struct device *child, int addr,
void *buf, size_t len, bool fixed)
{
int ret;
struct wl12xx_sdio_glue *glue = dev_get_drvdata(child->parent);
struct sdio_func *func = dev_to_sdio_func(glue->dev);
sdio_claim_host(func);
if (unlikely(dump)) {
printk(KERN_DEBUG "wlcore_sdio: READ from 0x%04x\n", addr);
print_hex_dump(KERN_DEBUG, "wlcore_sdio: READ ",
DUMP_PREFIX_OFFSET, 16, 1,
buf, len, false);
}
if (unlikely(addr == HW_ACCESS_ELP_CTRL_REG)) {
((u8 *)buf)[0] = sdio_f0_readb(func, addr, &ret);
dev_dbg(child->parent, "sdio read 52 addr 0x%x, byte 0x%02x\n",
addr, ((u8 *)buf)[0]);
} else {
if (fixed)
ret = sdio_readsb(func, buf, addr, len);
else
ret = sdio_memcpy_fromio(func, buf, addr, len);
dev_dbg(child->parent, "sdio read 53 addr 0x%x, %zu bytes\n",
addr, len);
}
sdio_release_host(func);
if (WARN_ON(ret))
dev_err(child->parent, "sdio read failed (%d)\n", ret);
return ret;
}
static int __must_check wl12xx_sdio_raw_write(struct device *child, int addr,
void *buf, size_t len, bool fixed)
{
int ret;
struct wl12xx_sdio_glue *glue = dev_get_drvdata(child->parent);
struct sdio_func *func = dev_to_sdio_func(glue->dev);
sdio_claim_host(func);
if (unlikely(dump)) {
printk(KERN_DEBUG "wlcore_sdio: WRITE to 0x%04x\n", addr);
print_hex_dump(KERN_DEBUG, "wlcore_sdio: WRITE ",
DUMP_PREFIX_OFFSET, 16, 1,
buf, len, false);
}
if (unlikely(addr == HW_ACCESS_ELP_CTRL_REG)) {
sdio_f0_writeb(func, ((u8 *)buf)[0], addr, &ret);
dev_dbg(child->parent, "sdio write 52 addr 0x%x, byte 0x%02x\n",
addr, ((u8 *)buf)[0]);
} else {
dev_dbg(child->parent, "sdio write 53 addr 0x%x, %zu bytes\n",
addr, len);
if (fixed)
ret = sdio_writesb(func, addr, buf, len);
else
ret = sdio_memcpy_toio(func, addr, buf, len);
}
sdio_release_host(func);
if (WARN_ON(ret))
dev_err(child->parent, "sdio write failed (%d)\n", ret);
return ret;
}
static int wl12xx_sdio_power_on(struct wl12xx_sdio_glue *glue)
{
int ret;
struct sdio_func *func = dev_to_sdio_func(glue->dev);
struct mmc_card *card = func->card;
ret = pm_runtime_get_sync(&card->dev);
if (ret) {
/*
* Runtime PM might be temporarily disabled, or the device
* might have a positive reference counter. Make sure it is
* really powered on.
*/
ret = mmc_power_restore_host(card->host);
if (ret < 0) {
pm_runtime_put_sync(&card->dev);
goto out;
}
}
sdio_claim_host(func);
sdio_enable_func(func);
sdio_release_host(func);
out:
return ret;
}
static int wl12xx_sdio_power_off(struct wl12xx_sdio_glue *glue)
{
int ret;
struct sdio_func *func = dev_to_sdio_func(glue->dev);
struct mmc_card *card = func->card;
sdio_claim_host(func);
sdio_disable_func(func);
sdio_release_host(func);
/* Power off the card manually in case it wasn't powered off above */
ret = mmc_power_save_host(card->host);
if (ret < 0)
goto out;
/* Let runtime PM know the card is powered off */
pm_runtime_put_sync(&card->dev);
out:
return ret;
}
static int wl12xx_sdio_set_power(struct device *child, bool enable)
{
struct wl12xx_sdio_glue *glue = dev_get_drvdata(child->parent);
if (enable)
return wl12xx_sdio_power_on(glue);
else
return wl12xx_sdio_power_off(glue);
}
static struct wl1271_if_operations sdio_ops = {
.read = wl12xx_sdio_raw_read,
.write = wl12xx_sdio_raw_write,
.power = wl12xx_sdio_set_power,
.set_block_size = wl1271_sdio_set_block_size,
};
#ifdef CONFIG_OF
static const struct of_device_id wlcore_sdio_of_match_table[] = {
{ .compatible = "ti,wl1271" },
{ .compatible = "ti,wl1273" },
{ .compatible = "ti,wl1281" },
{ .compatible = "ti,wl1283" },
{ .compatible = "ti,wl1801" },
{ .compatible = "ti,wl1805" },
{ .compatible = "ti,wl1807" },
{ .compatible = "ti,wl1831" },
{ .compatible = "ti,wl1835" },
{ .compatible = "ti,wl1837" },
{ }
};
static int wlcore_probe_of(struct device *dev, int *irq,
struct wlcore_platdev_data *pdev_data)
{
struct device_node *np = dev->of_node;
if (!np || !of_match_node(wlcore_sdio_of_match_table, np))
return -ENODATA;
*irq = irq_of_parse_and_map(np, 0);
if (!*irq) {
dev_err(dev, "No irq in platform data\n");
kfree(pdev_data);
return -EINVAL;
}
/* optional clock frequency params */
of_property_read_u32(np, "ref-clock-frequency",
&pdev_data->ref_clock_freq);
of_property_read_u32(np, "tcxo-clock-frequency",
&pdev_data->tcxo_clock_freq);
return 0;
}
#else
static int wlcore_probe_of(struct device *dev, int *irq,
struct wlcore_platdev_data *pdev_data)
{
return -ENODATA;
}
#endif
static int wl1271_probe(struct sdio_func *func,
const struct sdio_device_id *id)
{
struct wlcore_platdev_data pdev_data;
struct wl12xx_sdio_glue *glue;
struct resource res[1];
mmc_pm_flag_t mmcflags;
int ret = -ENOMEM;
int irq;
const char *chip_family;
/* We are only able to handle the wlan function */
if (func->num != 0x02)
return -ENODEV;
memset(&pdev_data, 0x00, sizeof(pdev_data));
pdev_data.if_ops = &sdio_ops;
glue = kzalloc(sizeof(*glue), GFP_KERNEL);
if (!glue) {
dev_err(&func->dev, "can't allocate glue\n");
goto out;
}
glue->dev = &func->dev;
/* Grab access to FN0 for ELP reg. */
func->card->quirks |= MMC_QUIRK_LENIENT_FN0;
/* Use block mode for transferring over one block size of data */
func->card->quirks |= MMC_QUIRK_BLKSZ_FOR_BYTE_MODE;
if (wlcore_probe_of(&func->dev, &irq, &pdev_data))
goto out_free_glue;
/* if sdio can keep power while host is suspended, enable wow */
mmcflags = sdio_get_host_pm_caps(func);
dev_dbg(glue->dev, "sdio PM caps = 0x%x\n", mmcflags);
if (mmcflags & MMC_PM_KEEP_POWER)
pdev_data.pwr_in_suspend = true;
sdio_set_drvdata(func, glue);
/* Tell PM core that we don't need the card to be powered now */
pm_runtime_put_noidle(&func->dev);
/*
* Due to a hardware bug, we can't differentiate wl18xx from
* wl12xx, because both report the same device ID. The only
* way to differentiate is by checking the SDIO revision,
* which is 3.00 on the wl18xx chips.
*/
if (func->card->cccr.sdio_vsn == SDIO_SDIO_REV_3_00)
chip_family = "wl18xx";
else
chip_family = "wl12xx";
glue->core = platform_device_alloc(chip_family, PLATFORM_DEVID_AUTO);
if (!glue->core) {
dev_err(glue->dev, "can't allocate platform_device");
ret = -ENOMEM;
goto out_free_glue;
}
glue->core->dev.parent = &func->dev;
memset(res, 0x00, sizeof(res));
res[0].start = irq;
res[0].flags = IORESOURCE_IRQ |
irqd_get_trigger_type(irq_get_irq_data(irq));
res[0].name = "irq";
ret = platform_device_add_resources(glue->core, res, ARRAY_SIZE(res));
if (ret) {
dev_err(glue->dev, "can't add resources\n");
goto out_dev_put;
}
ret = platform_device_add_data(glue->core, &pdev_data,
sizeof(pdev_data));
if (ret) {
dev_err(glue->dev, "can't add platform data\n");
goto out_dev_put;
}
ret = platform_device_add(glue->core);
if (ret) {
dev_err(glue->dev, "can't add platform device\n");
goto out_dev_put;
}
return 0;
out_dev_put:
platform_device_put(glue->core);
out_free_glue:
kfree(glue);
out:
return ret;
}
static void wl1271_remove(struct sdio_func *func)
{
struct wl12xx_sdio_glue *glue = sdio_get_drvdata(func);
/* Undo decrement done above in wl1271_probe */
pm_runtime_get_noresume(&func->dev);
platform_device_unregister(glue->core);
kfree(glue);
}
#ifdef CONFIG_PM
static int wl1271_suspend(struct device *dev)
{
/* Tell MMC/SDIO core it's OK to power down the card
* (if it isn't already), but not to remove it completely */
struct sdio_func *func = dev_to_sdio_func(dev);
struct wl12xx_sdio_glue *glue = sdio_get_drvdata(func);
struct wl1271 *wl = platform_get_drvdata(glue->core);
mmc_pm_flag_t sdio_flags;
int ret = 0;
dev_dbg(dev, "wl1271 suspend. wow_enabled: %d\n",
wl->wow_enabled);
/*
* check whether sdio should keep power.
* due to some mmc layer issues, the system automatically
* powers us up on resume, which later cause issues when
* we try to restore_power again explicitly.
* workaround it by always asking to keep power. this is
* fine as the driver controls the chip power anyway.
* TODO: remove it when mmc issue is fixed.
*/
if (true || wl->wow_enabled) {
sdio_flags = sdio_get_host_pm_caps(func);
if (!(sdio_flags & MMC_PM_KEEP_POWER)) {
dev_err(dev, "can't keep power while host "
"is suspended\n");
ret = -EINVAL;
goto out;
}
/* keep power while host suspended */
ret = sdio_set_host_pm_flags(func, MMC_PM_KEEP_POWER);
if (ret) {
dev_err(dev, "error while trying to keep power\n");
goto out;
}
}
out:
return ret;
}
static int wl1271_resume(struct device *dev)
{
dev_dbg(dev, "wl1271 resume\n");
return 0;
}
static const struct dev_pm_ops wl1271_sdio_pm_ops = {
.suspend = wl1271_suspend,
.resume = wl1271_resume,
};
#endif
static struct sdio_driver wl1271_sdio_driver = {
.name = "wl1271_sdio",
.id_table = wl1271_devices,
.probe = wl1271_probe,
.remove = wl1271_remove,
#ifdef CONFIG_PM
.drv = {
.pm = &wl1271_sdio_pm_ops,
},
#endif
};
static int __init wl1271_init(void)
{
return sdio_register_driver(&wl1271_sdio_driver);
}
static void __exit wl1271_exit(void)
{
sdio_unregister_driver(&wl1271_sdio_driver);
}
module_init(wl1271_init);
module_exit(wl1271_exit);
module_param(dump, bool, S_IRUSR | S_IWUSR);
MODULE_PARM_DESC(dump, "Enable sdio read/write dumps.");
MODULE_LICENSE("GPL");
MODULE_AUTHOR("Luciano Coelho <coelho@ti.com>");
MODULE_AUTHOR("Juuso Oikarinen <juuso.oikarinen@nokia.com>");
|