aboutsummaryrefslogtreecommitdiffstats
blob: 3a353091a90390f6b95b632408797d14908d57f3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
1399
1400
1401
1402
1403
1404
1405
1406
1407
1408
1409
1410
1411
1412
1413
1414
1415
1416
1417
1418
1419
1420
1421
1422
1423
1424
1425
1426
1427
1428
1429
1430
1431
1432
1433
1434
1435
1436
1437
1438
1439
1440
1441
1442
1443
1444
1445
1446
1447
1448
1449
1450
1451
1452
1453
1454
1455
1456
1457
1458
1459
1460
1461
1462
1463

config PRINTK_TIME
	bool "Show timing information on printks"
	depends on PRINTK
	help
	  Selecting this option causes time stamps of the printk()
	  messages to be added to the output of the syslog() system
	  call and at the console.

	  The timestamp is always recorded internally, and exported
	  to /dev/kmsg. This flag just specifies if the timestamp should
	  be included, not that the timestamp is recorded.

	  The behavior is also controlled by the kernel command line
	  parameter printk.time=1. See Documentation/kernel-parameters.txt

config DEFAULT_MESSAGE_LOGLEVEL
	int "Default message log level (1-7)"
	range 1 7
	default "4"
	help
	  Default log level for printk statements with no specified priority.

	  This was hard-coded to KERN_WARNING since at least 2.6.10 but folks
	  that are auditing their logs closely may want to set it to a lower
	  priority.

config ENABLE_WARN_DEPRECATED
	bool "Enable __deprecated logic"
	default y
	help
	  Enable the __deprecated logic in the kernel build.
	  Disable this to suppress the "warning: 'foo' is deprecated
	  (declared at kernel/power/somefile.c:1234)" messages.

config ENABLE_MUST_CHECK
	bool "Enable __must_check logic"
	default y
	help
	  Enable the __must_check logic in the kernel build.  Disable this to
	  suppress the "warning: ignoring return value of 'foo', declared with
	  attribute warn_unused_result" messages.

config FRAME_WARN
	int "Warn for stack frames larger than (needs gcc 4.4)"
	range 0 8192
	default 1024 if !64BIT
	default 2048 if 64BIT
	help
	  Tell gcc to warn at build time for stack frames larger than this.
	  Setting this too low will cause a lot of warnings.
	  Setting it to 0 disables the warning.
	  Requires gcc 4.4

config MAGIC_SYSRQ
	bool "Magic SysRq key"
	depends on !UML
	help
	  If you say Y here, you will have some control over the system even
	  if the system crashes for example during kernel debugging (e.g., you
	  will be able to flush the buffer cache to disk, reboot the system
	  immediately or dump some status information). This is accomplished
	  by pressing various keys while holding SysRq (Alt+PrintScreen). It
	  also works on a serial console (on PC hardware at least), if you
	  send a BREAK and then within 5 seconds a command keypress. The
	  keys are documented in <file:Documentation/sysrq.txt>. Don't say Y
	  unless you really know what this hack does.

config STRIP_ASM_SYMS
	bool "Strip assembler-generated symbols during link"
	default n
	help
	  Strip internal assembler-generated symbols during a link (symbols
	  that look like '.Lxxx') so they don't pollute the output of
	  get_wchan() and suchlike.

config READABLE_ASM
        bool "Generate readable assembler code"
        depends on DEBUG_KERNEL
        help
          Disable some compiler optimizations that tend to generate human unreadable
          assembler output. This may make the kernel slightly slower, but it helps
          to keep kernel developers who have to stare a lot at assembler listings
          sane.

config UNUSED_SYMBOLS
	bool "Enable unused/obsolete exported symbols"
	default y if X86
	help
	  Unused but exported symbols make the kernel needlessly bigger.  For
	  that reason most of these unused exports will soon be removed.  This
	  option is provided temporarily to provide a transition period in case
	  some external kernel module needs one of these symbols anyway. If you
	  encounter such a case in your module, consider if you are actually
	  using the right API.  (rationale: since nobody in the kernel is using
	  this in a module, there is a pretty good chance it's actually the
	  wrong interface to use).  If you really need the symbol, please send a
	  mail to the linux kernel mailing list mentioning the symbol and why
	  you really need it, and what the merge plan to the mainline kernel for
	  your module is.

config DEBUG_FS
	bool "Debug Filesystem"
	help
	  debugfs is a virtual file system that kernel developers use to put
	  debugging files into.  Enable this option to be able to read and
	  write to these files.

	  For detailed documentation on the debugfs API, see
	  Documentation/DocBook/filesystems.

	  If unsure, say N.

config HEADERS_CHECK
	bool "Run 'make headers_check' when building vmlinux"
	depends on !UML
	help
	  This option will extract the user-visible kernel headers whenever
	  building the kernel, and will run basic sanity checks on them to
	  ensure that exported files do not attempt to include files which
	  were not exported, etc.

	  If you're making modifications to header files which are
	  relevant for userspace, say 'Y', and check the headers
	  exported to $(INSTALL_HDR_PATH) (usually 'usr/include' in
	  your build tree), to make sure they're suitable.

config DEBUG_SECTION_MISMATCH
	bool "Enable full Section mismatch analysis"
	help
	  The section mismatch analysis checks if there are illegal
	  references from one section to another section.
	  During linktime or runtime, some sections are dropped;
	  any use of code/data previously in these sections would
	  most likely result in an oops.
	  In the code, functions and variables are annotated with
	  __init, __devinit, etc. (see the full list in include/linux/init.h),
	  which results in the code/data being placed in specific sections.
	  The section mismatch analysis is always performed after a full
	  kernel build, and enabling this option causes the following
	  additional steps to occur:
	  - Add the option -fno-inline-functions-called-once to gcc commands.
	    When inlining a function annotated with __init in a non-init
	    function, we would lose the section information and thus
	    the analysis would not catch the illegal reference.
	    This option tells gcc to inline less (but it does result in
	    a larger kernel).
	  - Run the section mismatch analysis for each module/built-in.o file.
	    When we run the section mismatch analysis on vmlinux.o, we
	    lose valueble information about where the mismatch was
	    introduced.
	    Running the analysis for each module/built-in.o file
	    tells where the mismatch happens much closer to the
	    source. The drawback is that the same mismatch is
	    reported at least twice.
	  - Enable verbose reporting from modpost in order to help resolve
	    the section mismatches that are reported.

config DEBUG_KERNEL
	bool "Kernel debugging"
	help
	  Say Y here if you are developing drivers or trying to debug and
	  identify kernel problems.

config DEBUG_SHIRQ
	bool "Debug shared IRQ handlers"
	depends on DEBUG_KERNEL && GENERIC_HARDIRQS
	help
	  Enable this to generate a spurious interrupt as soon as a shared
	  interrupt handler is registered, and just before one is deregistered.
	  Drivers ought to be able to handle interrupts coming in at those
	  points; some don't and need to be caught.

config LOCKUP_DETECTOR
	bool "Detect Hard and Soft Lockups"
	depends on DEBUG_KERNEL && !S390
	help
	  Say Y here to enable the kernel to act as a watchdog to detect
	  hard and soft lockups.

	  Softlockups are bugs that cause the kernel to loop in kernel
	  mode for more than 20 seconds, without giving other tasks a
	  chance to run.  The current stack trace is displayed upon
	  detection and the system will stay locked up.

	  Hardlockups are bugs that cause the CPU to loop in kernel mode
	  for more than 10 seconds, without letting other interrupts have a
	  chance to run.  The current stack trace is displayed upon detection
	  and the system will stay locked up.

	  The overhead should be minimal.  A periodic hrtimer runs to
	  generate interrupts and kick the watchdog task every 4 seconds.
	  An NMI is generated every 10 seconds or so to check for hardlockups.

	  The frequency of hrtimer and NMI events and the soft and hard lockup
	  thresholds can be controlled through the sysctl watchdog_thresh.

config HARDLOCKUP_DETECTOR
	def_bool y
	depends on LOCKUP_DETECTOR && !HAVE_NMI_WATCHDOG
	depends on PERF_EVENTS && HAVE_PERF_EVENTS_NMI

config BOOTPARAM_HARDLOCKUP_PANIC
	bool "Panic (Reboot) On Hard Lockups"
	depends on HARDLOCKUP_DETECTOR
	help
	  Say Y here to enable the kernel to panic on "hard lockups",
	  which are bugs that cause the kernel to loop in kernel
	  mode with interrupts disabled for more than 10 seconds (configurable
	  using the watchdog_thresh sysctl).

	  Say N if unsure.

config BOOTPARAM_HARDLOCKUP_PANIC_VALUE
	int
	depends on HARDLOCKUP_DETECTOR
	range 0 1
	default 0 if !BOOTPARAM_HARDLOCKUP_PANIC
	default 1 if BOOTPARAM_HARDLOCKUP_PANIC

config BOOTPARAM_SOFTLOCKUP_PANIC
	bool "Panic (Reboot) On Soft Lockups"
	depends on LOCKUP_DETECTOR
	help
	  Say Y here to enable the kernel to panic on "soft lockups",
	  which are bugs that cause the kernel to loop in kernel
	  mode for more than 20 seconds (configurable using the watchdog_thresh
	  sysctl), without giving other tasks a chance to run.

	  The panic can be used in combination with panic_timeout,
	  to cause the system to reboot automatically after a
	  lockup has been detected. This feature is useful for
	  high-availability systems that have uptime guarantees and
	  where a lockup must be resolved ASAP.

	  Say N if unsure.

config BOOTPARAM_SOFTLOCKUP_PANIC_VALUE
	int
	depends on LOCKUP_DETECTOR
	range 0 1
	default 0 if !BOOTPARAM_SOFTLOCKUP_PANIC
	default 1 if BOOTPARAM_SOFTLOCKUP_PANIC

config PANIC_ON_OOPS
	bool "Panic on Oops" if EXPERT
	default n
	help
	  Say Y here to enable the kernel to panic when it oopses. This
	  has the same effect as setting oops=panic on the kernel command
	  line.

	  This feature is useful to ensure that the kernel does not do
	  anything erroneous after an oops which could result in data
	  corruption or other issues.

	  Say N if unsure.

config PANIC_ON_OOPS_VALUE
	int
	range 0 1
	default 0 if !PANIC_ON_OOPS
	default 1 if PANIC_ON_OOPS

config DETECT_HUNG_TASK
	bool "Detect Hung Tasks"
	depends on DEBUG_KERNEL
	default LOCKUP_DETECTOR
	help
	  Say Y here to enable the kernel to detect "hung tasks",
	  which are bugs that cause the task to be stuck in
	  uninterruptible "D" state indefinitiley.

	  When a hung task is detected, the kernel will print the
	  current stack trace (which you should report), but the
	  task will stay in uninterruptible state. If lockdep is
	  enabled then all held locks will also be reported. This
	  feature has negligible overhead.

config DEFAULT_HUNG_TASK_TIMEOUT
	int "Default timeout for hung task detection (in seconds)"
	depends on DETECT_HUNG_TASK
	default 120
	help
	  This option controls the default timeout (in seconds) used
	  to determine when a task has become non-responsive and should
	  be considered hung.

	  It can be adjusted at runtime via the kernel.hung_task_timeout_secs
	  sysctl or by writing a value to
	  /proc/sys/kernel/hung_task_timeout_secs.

	  A timeout of 0 disables the check.  The default is two minutes.
	  Keeping the default should be fine in most cases.

config BOOTPARAM_HUNG_TASK_PANIC
	bool "Panic (Reboot) On Hung Tasks"
	depends on DETECT_HUNG_TASK
	help
	  Say Y here to enable the kernel to panic on "hung tasks",
	  which are bugs that cause the kernel to leave a task stuck
	  in uninterruptible "D" state.

	  The panic can be used in combination with panic_timeout,
	  to cause the system to reboot automatically after a
	  hung task has been detected. This feature is useful for
	  high-availability systems that have uptime guarantees and
	  where a hung tasks must be resolved ASAP.

	  Say N if unsure.

config BOOTPARAM_HUNG_TASK_PANIC_VALUE
	int
	depends on DETECT_HUNG_TASK
	range 0 1
	default 0 if !BOOTPARAM_HUNG_TASK_PANIC
	default 1 if BOOTPARAM_HUNG_TASK_PANIC

config SCHED_DEBUG
	bool "Collect scheduler debugging info"
	depends on DEBUG_KERNEL && PROC_FS
	default y
	help
	  If you say Y here, the /proc/sched_debug file will be provided
	  that can help debug the scheduler. The runtime overhead of this
	  option is minimal.

config SCHEDSTATS
	bool "Collect scheduler statistics"
	depends on DEBUG_KERNEL && PROC_FS
	help
	  If you say Y here, additional code will be inserted into the
	  scheduler and related routines to collect statistics about
	  scheduler behavior and provide them in /proc/schedstat.  These
	  stats may be useful for both tuning and debugging the scheduler
	  If you aren't debugging the scheduler or trying to tune a specific
	  application, you can say N to avoid the very slight overhead
	  this adds.

config TIMER_STATS
	bool "Collect kernel timers statistics"
	depends on DEBUG_KERNEL && PROC_FS
	help
	  If you say Y here, additional code will be inserted into the
	  timer routines to collect statistics about kernel timers being
	  reprogrammed. The statistics can be read from /proc/timer_stats.
	  The statistics collection is started by writing 1 to /proc/timer_stats,
	  writing 0 stops it. This feature is useful to collect information
	  about timer usage patterns in kernel and userspace. This feature
	  is lightweight if enabled in the kernel config but not activated
	  (it defaults to deactivated on bootup and will only be activated
	  if some application like powertop activates it explicitly).

config DEBUG_OBJECTS
	bool "Debug object operations"
	depends on DEBUG_KERNEL
	help
	  If you say Y here, additional code will be inserted into the
	  kernel to track the life time of various objects and validate
	  the operations on those objects.

config DEBUG_OBJECTS_SELFTEST
	bool "Debug objects selftest"
	depends on DEBUG_OBJECTS
	help
	  This enables the selftest of the object debug code.

config DEBUG_OBJECTS_FREE
	bool "Debug objects in freed memory"
	depends on DEBUG_OBJECTS
	help
	  This enables checks whether a k/v free operation frees an area
	  which contains an object which has not been deactivated
	  properly. This can make kmalloc/kfree-intensive workloads
	  much slower.

config DEBUG_OBJECTS_TIMERS
	bool "Debug timer objects"
	depends on DEBUG_OBJECTS
	help
	  If you say Y here, additional code will be inserted into the
	  timer routines to track the life time of timer objects and
	  validate the timer operations.

config DEBUG_OBJECTS_WORK
	bool "Debug work objects"
	depends on DEBUG_OBJECTS
	help
	  If you say Y here, additional code will be inserted into the
	  work queue routines to track the life time of work objects and
	  validate the work operations.

config DEBUG_OBJECTS_RCU_HEAD
	bool "Debug RCU callbacks objects"
	depends on DEBUG_OBJECTS
	help
	  Enable this to turn on debugging of RCU list heads (call_rcu() usage).

config DEBUG_OBJECTS_PERCPU_COUNTER
	bool "Debug percpu counter objects"
	depends on DEBUG_OBJECTS
	help
	  If you say Y here, additional code will be inserted into the
	  percpu counter routines to track the life time of percpu counter
	  objects and validate the percpu counter operations.

config DEBUG_OBJECTS_ENABLE_DEFAULT
	int "debug_objects bootup default value (0-1)"
        range 0 1
        default "1"
        depends on DEBUG_OBJECTS
        help
          Debug objects boot parameter default value

config DEBUG_SLAB
	bool "Debug slab memory allocations"
	depends on DEBUG_KERNEL && SLAB && !KMEMCHECK
	help
	  Say Y here to have the kernel do limited verification on memory
	  allocation as well as poisoning memory on free to catch use of freed
	  memory. This can make kmalloc/kfree-intensive workloads much slower.

config DEBUG_SLAB_LEAK
	bool "Memory leak debugging"
	depends on DEBUG_SLAB

config SLUB_DEBUG_ON
	bool "SLUB debugging on by default"
	depends on SLUB && SLUB_DEBUG && !KMEMCHECK
	default n
	help
	  Boot with debugging on by default. SLUB boots by default with
	  the runtime debug capabilities switched off. Enabling this is
	  equivalent to specifying the "slub_debug" parameter on boot.
	  There is no support for more fine grained debug control like
	  possible with slub_debug=xxx. SLUB debugging may be switched
	  off in a kernel built with CONFIG_SLUB_DEBUG_ON by specifying
	  "slub_debug=-".

config SLUB_STATS
	default n
	bool "Enable SLUB performance statistics"
	depends on SLUB && SYSFS
	help
	  SLUB statistics are useful to debug SLUBs allocation behavior in
	  order find ways to optimize the allocator. This should never be
	  enabled for production use since keeping statistics slows down
	  the allocator by a few percentage points. The slabinfo command
	  supports the determination of the most active slabs to figure
	  out which slabs are relevant to a particular load.
	  Try running: slabinfo -DA

config HAVE_DEBUG_KMEMLEAK
	bool

config DEBUG_KMEMLEAK
	bool "Kernel memory leak detector"
	depends on DEBUG_KERNEL && EXPERIMENTAL && HAVE_DEBUG_KMEMLEAK
	select DEBUG_FS
	select STACKTRACE if STACKTRACE_SUPPORT
	select KALLSYMS
	select CRC32
	help
	  Say Y here if you want to enable the memory leak
	  detector. The memory allocation/freeing is traced in a way
	  similar to the Boehm's conservative garbage collector, the
	  difference being that the orphan objects are not freed but
	  only shown in /sys/kernel/debug/kmemleak. Enabling this
	  feature will introduce an overhead to memory
	  allocations. See Documentation/kmemleak.txt for more
	  details.

	  Enabling DEBUG_SLAB or SLUB_DEBUG may increase the chances
	  of finding leaks due to the slab objects poisoning.

	  In order to access the kmemleak file, debugfs needs to be
	  mounted (usually at /sys/kernel/debug).

config DEBUG_KMEMLEAK_EARLY_LOG_SIZE
	int "Maximum kmemleak early log entries"
	depends on DEBUG_KMEMLEAK
	range 200 40000
	default 400
	help
	  Kmemleak must track all the memory allocations to avoid
	  reporting false positives. Since memory may be allocated or
	  freed before kmemleak is initialised, an early log buffer is
	  used to store these actions. If kmemleak reports "early log
	  buffer exceeded", please increase this value.

config DEBUG_KMEMLEAK_TEST
	tristate "Simple test for the kernel memory leak detector"
	depends on DEBUG_KMEMLEAK && m
	help
	  This option enables a module that explicitly leaks memory.

	  If unsure, say N.

config DEBUG_KMEMLEAK_DEFAULT_OFF
	bool "Default kmemleak to off"
	depends on DEBUG_KMEMLEAK
	help
	  Say Y here to disable kmemleak by default. It can then be enabled
	  on the command line via kmemleak=on.

config DEBUG_PREEMPT
	bool "Debug preemptible kernel"
	depends on DEBUG_KERNEL && PREEMPT && TRACE_IRQFLAGS_SUPPORT
	default y
	help
	  If you say Y here then the kernel will use a debug variant of the
	  commonly used smp_processor_id() function and will print warnings
	  if kernel code uses it in a preemption-unsafe way. Also, the kernel
	  will detect preemption count underflows.

config DEBUG_RT_MUTEXES
	bool "RT Mutex debugging, deadlock detection"
	depends on DEBUG_KERNEL && RT_MUTEXES
	help
	 This allows rt mutex semantics violations and rt mutex related
	 deadlocks (lockups) to be detected and reported automatically.

config DEBUG_PI_LIST
	bool
	default y
	depends on DEBUG_RT_MUTEXES

config RT_MUTEX_TESTER
	bool "Built-in scriptable tester for rt-mutexes"
	depends on DEBUG_KERNEL && RT_MUTEXES
	help
	  This option enables a rt-mutex tester.

config DEBUG_SPINLOCK
	bool "Spinlock and rw-lock debugging: basic checks"
	depends on DEBUG_KERNEL
	select UNINLINE_SPIN_UNLOCK
	help
	  Say Y here and build SMP to catch missing spinlock initialization
	  and certain other kinds of spinlock errors commonly made.  This is
	  best used in conjunction with the NMI watchdog so that spinlock
	  deadlocks are also debuggable.

config DEBUG_MUTEXES
	bool "Mutex debugging: basic checks"
	depends on DEBUG_KERNEL
	help
	 This feature allows mutex semantics violations to be detected and
	 reported.

config DEBUG_LOCK_ALLOC
	bool "Lock debugging: detect incorrect freeing of live locks"
	depends on DEBUG_KERNEL && TRACE_IRQFLAGS_SUPPORT && STACKTRACE_SUPPORT && LOCKDEP_SUPPORT
	select DEBUG_SPINLOCK
	select DEBUG_MUTEXES
	select LOCKDEP
	help
	 This feature will check whether any held lock (spinlock, rwlock,
	 mutex or rwsem) is incorrectly freed by the kernel, via any of the
	 memory-freeing routines (kfree(), kmem_cache_free(), free_pages(),
	 vfree(), etc.), whether a live lock is incorrectly reinitialized via
	 spin_lock_init()/mutex_init()/etc., or whether there is any lock
	 held during task exit.

config PROVE_LOCKING
	bool "Lock debugging: prove locking correctness"
	depends on DEBUG_KERNEL && TRACE_IRQFLAGS_SUPPORT && STACKTRACE_SUPPORT && LOCKDEP_SUPPORT
	select LOCKDEP
	select DEBUG_SPINLOCK
	select DEBUG_MUTEXES
	select DEBUG_LOCK_ALLOC
	select TRACE_IRQFLAGS
	default n
	help
	 This feature enables the kernel to prove that all locking
	 that occurs in the kernel runtime is mathematically
	 correct: that under no circumstance could an arbitrary (and
	 not yet triggered) combination of observed locking
	 sequences (on an arbitrary number of CPUs, running an
	 arbitrary number of tasks and interrupt contexts) cause a
	 deadlock.

	 In short, this feature enables the kernel to report locking
	 related deadlocks before they actually occur.

	 The proof does not depend on how hard and complex a
	 deadlock scenario would be to trigger: how many
	 participant CPUs, tasks and irq-contexts would be needed
	 for it to trigger. The proof also does not depend on
	 timing: if a race and a resulting deadlock is possible
	 theoretically (no matter how unlikely the race scenario
	 is), it will be proven so and will immediately be
	 reported by the kernel (once the event is observed that
	 makes the deadlock theoretically possible).

	 If a deadlock is impossible (i.e. the locking rules, as
	 observed by the kernel, are mathematically correct), the
	 kernel reports nothing.

	 NOTE: this feature can also be enabled for rwlocks, mutexes
	 and rwsems - in which case all dependencies between these
	 different locking variants are observed and mapped too, and
	 the proof of observed correctness is also maintained for an
	 arbitrary combination of these separate locking variants.

	 For more details, see Documentation/lockdep-design.txt.

config PROVE_RCU
	bool "RCU debugging: prove RCU correctness"
	depends on PROVE_LOCKING
	default n
	help
	 This feature enables lockdep extensions that check for correct
	 use of RCU APIs.  This is currently under development.  Say Y
	 if you want to debug RCU usage or help work on the PROVE_RCU
	 feature.

	 Say N if you are unsure.

config PROVE_RCU_REPEATEDLY
	bool "RCU debugging: don't disable PROVE_RCU on first splat"
	depends on PROVE_RCU
	default n
	help
	 By itself, PROVE_RCU will disable checking upon issuing the
	 first warning (or "splat").  This feature prevents such
	 disabling, allowing multiple RCU-lockdep warnings to be printed
	 on a single reboot.

	 Say Y to allow multiple RCU-lockdep warnings per boot.

	 Say N if you are unsure.

config PROVE_RCU_DELAY
	bool "RCU debugging: preemptible RCU race provocation"
	depends on DEBUG_KERNEL && PREEMPT_RCU
	default n
	help
	 There is a class of races that involve an unlikely preemption
	 of __rcu_read_unlock() just after ->rcu_read_lock_nesting has
	 been set to INT_MIN.  This feature inserts a delay at that
	 point to increase the probability of these races.

	 Say Y to increase probability of preemption of __rcu_read_unlock().

	 Say N if you are unsure.

config SPARSE_RCU_POINTER
	bool "RCU debugging: sparse-based checks for pointer usage"
	default n
	help
	 This feature enables the __rcu sparse annotation for
	 RCU-protected pointers.  This annotation will cause sparse
	 to flag any non-RCU used of annotated pointers.  This can be
	 helpful when debugging RCU usage.  Please note that this feature
	 is not intended to enforce code cleanliness; it is instead merely
	 a debugging aid.

	 Say Y to make sparse flag questionable use of RCU-protected pointers

	 Say N if you are unsure.

config LOCKDEP
	bool
	depends on DEBUG_KERNEL && TRACE_IRQFLAGS_SUPPORT && STACKTRACE_SUPPORT && LOCKDEP_SUPPORT
	select STACKTRACE
	select FRAME_POINTER if !MIPS && !PPC && !ARM_UNWIND && !S390 && !MICROBLAZE
	select KALLSYMS
	select KALLSYMS_ALL

config LOCK_STAT
	bool "Lock usage statistics"
	depends on DEBUG_KERNEL && TRACE_IRQFLAGS_SUPPORT && STACKTRACE_SUPPORT && LOCKDEP_SUPPORT
	select LOCKDEP
	select DEBUG_SPINLOCK
	select DEBUG_MUTEXES
	select DEBUG_LOCK_ALLOC
	default n
	help
	 This feature enables tracking lock contention points

	 For more details, see Documentation/lockstat.txt

	 This also enables lock events required by "perf lock",
	 subcommand of perf.
	 If you want to use "perf lock", you also need to turn on
	 CONFIG_EVENT_TRACING.

	 CONFIG_LOCK_STAT defines "contended" and "acquired" lock events.
	 (CONFIG_LOCKDEP defines "acquire" and "release" events.)

config DEBUG_LOCKDEP
	bool "Lock dependency engine debugging"
	depends on DEBUG_KERNEL && LOCKDEP
	help
	  If you say Y here, the lock dependency engine will do
	  additional runtime checks to debug itself, at the price
	  of more runtime overhead.

config TRACE_IRQFLAGS
	bool
	help
	  Enables hooks to interrupt enabling and disabling for
	  either tracing or lock debugging.

config DEBUG_ATOMIC_SLEEP
	bool "Sleep inside atomic section checking"
	select PREEMPT_COUNT
	depends on DEBUG_KERNEL
	help
	  If you say Y here, various routines which may sleep will become very
	  noisy if they are called inside atomic sections: when a spinlock is
	  held, inside an rcu read side critical section, inside preempt disabled
	  sections, inside an interrupt, etc...

config DEBUG_LOCKING_API_SELFTESTS
	bool "Locking API boot-time self-tests"
	depends on DEBUG_KERNEL
	help
	  Say Y here if you want the kernel to run a short self-test during
	  bootup. The self-test checks whether common types of locking bugs
	  are detected by debugging mechanisms or not. (if you disable
	  lock debugging then those bugs wont be detected of course.)
	  The following locking APIs are covered: spinlocks, rwlocks,
	  mutexes and rwsems.

config STACKTRACE
	bool
	depends on STACKTRACE_SUPPORT

config DEBUG_STACK_USAGE
	bool "Stack utilization instrumentation"
	depends on DEBUG_KERNEL && !IA64 && !PARISC
	help
	  Enables the display of the minimum amount of free stack which each
	  task has ever had available in the sysrq-T and sysrq-P debug output.

	  This option will slow down process creation somewhat.

config DEBUG_KOBJECT
	bool "kobject debugging"
	depends on DEBUG_KERNEL
	help
	  If you say Y here, some extra kobject debugging messages will be sent
	  to the syslog. 

config DEBUG_HIGHMEM
	bool "Highmem debugging"
	depends on DEBUG_KERNEL && HIGHMEM
	help
	  This options enables addition error checking for high memory systems.
	  Disable for production systems.

config HAVE_DEBUG_BUGVERBOSE
	bool

config DEBUG_BUGVERBOSE
	bool "Verbose BUG() reporting (adds 70K)" if DEBUG_KERNEL && EXPERT
	depends on BUG && (GENERIC_BUG || HAVE_DEBUG_BUGVERBOSE)
	default y
	help
	  Say Y here to make BUG() panics output the file name and line number
	  of the BUG call as well as the EIP and oops trace.  This aids
	  debugging but costs about 70-100K of memory.

config DEBUG_INFO
	bool "Compile the kernel with debug info"
	depends on DEBUG_KERNEL
	help
          If you say Y here the resulting kernel image will include
	  debugging info resulting in a larger kernel image.
	  This adds debug symbols to the kernel and modules (gcc -g), and
	  is needed if you intend to use kernel crashdump or binary object
	  tools like crash, kgdb, LKCD, gdb, etc on the kernel.
	  Say Y here only if you plan to debug the kernel.

	  If unsure, say N.

config DEBUG_INFO_REDUCED
	bool "Reduce debugging information"
	depends on DEBUG_INFO
	help
	  If you say Y here gcc is instructed to generate less debugging
	  information for structure types. This means that tools that
	  need full debugging information (like kgdb or systemtap) won't
	  be happy. But if you merely need debugging information to
	  resolve line numbers there is no loss. Advantage is that
	  build directory object sizes shrink dramatically over a full
	  DEBUG_INFO build and compile times are reduced too.
	  Only works with newer gcc versions.

config DEBUG_VM
	bool "Debug VM"
	depends on DEBUG_KERNEL
	help
	  Enable this to turn on extended checks in the virtual-memory system
          that may impact performance.

	  If unsure, say N.

config DEBUG_VM_RB
	bool "Debug VM red-black trees"
	depends on DEBUG_VM
	help
	  Enable this to turn on more extended checks in the virtual-memory
	  system that may impact performance.

	  If unsure, say N.

config DEBUG_VIRTUAL
	bool "Debug VM translations"
	depends on DEBUG_KERNEL && X86
	help
	  Enable some costly sanity checks in virtual to page code. This can
	  catch mistakes with virt_to_page() and friends.

	  If unsure, say N.

config DEBUG_NOMMU_REGIONS
	bool "Debug the global anon/private NOMMU mapping region tree"
	depends on DEBUG_KERNEL && !MMU
	help
	  This option causes the global tree of anonymous and private mapping
	  regions to be regularly checked for invalid topology.

config DEBUG_WRITECOUNT
	bool "Debug filesystem writers count"
	depends on DEBUG_KERNEL
	help
	  Enable this to catch wrong use of the writers count in struct
	  vfsmount.  This will increase the size of each file struct by
	  32 bits.

	  If unsure, say N.

config DEBUG_MEMORY_INIT
	bool "Debug memory initialisation" if EXPERT
	default !EXPERT
	help
	  Enable this for additional checks during memory initialisation.
	  The sanity checks verify aspects of the VM such as the memory model
	  and other information provided by the architecture. Verbose
	  information will be printed at KERN_DEBUG loglevel depending
	  on the mminit_loglevel= command-line option.

	  If unsure, say Y

config DEBUG_LIST
	bool "Debug linked list manipulation"
	depends on DEBUG_KERNEL
	help
	  Enable this to turn on extended checks in the linked-list
	  walking routines.

	  If unsure, say N.

config TEST_LIST_SORT
	bool "Linked list sorting test"
	depends on DEBUG_KERNEL
	help
	  Enable this to turn on 'list_sort()' function test. This test is
	  executed only once during system boot, so affects only boot time.

	  If unsure, say N.

config DEBUG_SG
	bool "Debug SG table operations"
	depends on DEBUG_KERNEL
	help
	  Enable this to turn on checks on scatter-gather tables. This can
	  help find problems with drivers that do not properly initialize
	  their sg tables.

	  If unsure, say N.

config DEBUG_NOTIFIERS
	bool "Debug notifier call chains"
	depends on DEBUG_KERNEL
	help
	  Enable this to turn on sanity checking for notifier call chains.
	  This is most useful for kernel developers to make sure that
	  modules properly unregister themselves from notifier chains.
	  This is a relatively cheap check but if you care about maximum
	  performance, say N.

config DEBUG_CREDENTIALS
	bool "Debug credential management"
	depends on DEBUG_KERNEL
	help
	  Enable this to turn on some debug checking for credential
	  management.  The additional code keeps track of the number of
	  pointers from task_structs to any given cred struct, and checks to
	  see that this number never exceeds the usage count of the cred
	  struct.

	  Furthermore, if SELinux is enabled, this also checks that the
	  security pointer in the cred struct is never seen to be invalid.

	  If unsure, say N.

#
# Select this config option from the architecture Kconfig, if it
# is preferred to always offer frame pointers as a config
# option on the architecture (regardless of KERNEL_DEBUG):
#
config ARCH_WANT_FRAME_POINTERS
	bool
	help

config FRAME_POINTER
	bool "Compile the kernel with frame pointers"
	depends on DEBUG_KERNEL && \
		(CRIS || M68K || FRV || UML || \
		 AVR32 || SUPERH || BLACKFIN || MN10300) || \
		ARCH_WANT_FRAME_POINTERS
	default y if (DEBUG_INFO && UML) || ARCH_WANT_FRAME_POINTERS
	help
	  If you say Y here the resulting kernel image will be slightly
	  larger and slower, but it gives very useful debugging information
	  in case of kernel bugs. (precise oopses/stacktraces/warnings)

config BOOT_PRINTK_DELAY
	bool "Delay each boot printk message by N milliseconds"
	depends on DEBUG_KERNEL && PRINTK && GENERIC_CALIBRATE_DELAY
	help
	  This build option allows you to read kernel boot messages
	  by inserting a short delay after each one.  The delay is
	  specified in milliseconds on the kernel command line,
	  using "boot_delay=N".

	  It is likely that you would also need to use "lpj=M" to preset
	  the "loops per jiffie" value.
	  See a previous boot log for the "lpj" value to use for your
	  system, and then set "lpj=M" before setting "boot_delay=N".
	  NOTE:  Using this option may adversely affect SMP systems.
	  I.e., processors other than the first one may not boot up.
	  BOOT_PRINTK_DELAY also may cause LOCKUP_DETECTOR to detect
	  what it believes to be lockup conditions.

config RCU_TORTURE_TEST
	tristate "torture tests for RCU"
	depends on DEBUG_KERNEL
	default n
	help
	  This option provides a kernel module that runs torture tests
	  on the RCU infrastructure.  The kernel module may be built
	  after the fact on the running kernel to be tested, if desired.

	  Say Y here if you want RCU torture tests to be built into
	  the kernel.
	  Say M if you want the RCU torture tests to build as a module.
	  Say N if you are unsure.

config RCU_TORTURE_TEST_RUNNABLE
	bool "torture tests for RCU runnable by default"
	depends on RCU_TORTURE_TEST = y
	default n
	help
	  This option provides a way to build the RCU torture tests
	  directly into the kernel without them starting up at boot
	  time.  You can use /proc/sys/kernel/rcutorture_runnable
	  to manually override this setting.  This /proc file is
	  available only when the RCU torture tests have been built
	  into the kernel.

	  Say Y here if you want the RCU torture tests to start during
	  boot (you probably don't).
	  Say N here if you want the RCU torture tests to start only
	  after being manually enabled via /proc.

config RCU_CPU_STALL_TIMEOUT
	int "RCU CPU stall timeout in seconds"
	depends on TREE_RCU || TREE_PREEMPT_RCU
	range 3 300
	default 21
	help
	  If a given RCU grace period extends more than the specified
	  number of seconds, a CPU stall warning is printed.  If the
	  RCU grace period persists, additional CPU stall warnings are
	  printed at more widely spaced intervals.

config RCU_CPU_STALL_VERBOSE
	bool "Print additional per-task information for RCU_CPU_STALL_DETECTOR"
	depends on TREE_PREEMPT_RCU
	default y
	help
	  This option causes RCU to printk detailed per-task information
	  for any tasks that are stalling the current RCU grace period.

	  Say N if you are unsure.

	  Say Y if you want to enable such checks.

config RCU_CPU_STALL_INFO
	bool "Print additional diagnostics on RCU CPU stall"
	depends on (TREE_RCU || TREE_PREEMPT_RCU) && DEBUG_KERNEL
	default n
	help
	  For each stalled CPU that is aware of the current RCU grace
	  period, print out additional per-CPU diagnostic information
	  regarding scheduling-clock ticks, idle state, and,
	  for RCU_FAST_NO_HZ kernels, idle-entry state.

	  Say N if you are unsure.

	  Say Y if you want to enable such diagnostics.

config RCU_TRACE
	bool "Enable tracing for RCU"
	depends on DEBUG_KERNEL
	help
	  This option provides tracing in RCU which presents stats
	  in debugfs for debugging RCU implementation.

	  Say Y here if you want to enable RCU tracing
	  Say N if you are unsure.

config KPROBES_SANITY_TEST
	bool "Kprobes sanity tests"
	depends on DEBUG_KERNEL
	depends on KPROBES
	default n
	help
	  This option provides for testing basic kprobes functionality on
	  boot. A sample kprobe, jprobe and kretprobe are inserted and
	  verified for functionality.

	  Say N if you are unsure.

config BACKTRACE_SELF_TEST
	tristate "Self test for the backtrace code"
	depends on DEBUG_KERNEL
	default n
	help
	  This option provides a kernel module that can be used to test
	  the kernel stack backtrace code. This option is not useful
	  for distributions or general kernels, but only for kernel
	  developers working on architecture code.

	  Note that if you want to also test saved backtraces, you will
	  have to enable STACKTRACE as well.

	  Say N if you are unsure.

config DEBUG_BLOCK_EXT_DEVT
        bool "Force extended block device numbers and spread them"
	depends on DEBUG_KERNEL
	depends on BLOCK
	default n
	help
	  BIG FAT WARNING: ENABLING THIS OPTION MIGHT BREAK BOOTING ON
	  SOME DISTRIBUTIONS.  DO NOT ENABLE THIS UNLESS YOU KNOW WHAT
	  YOU ARE DOING.  Distros, please enable this and fix whatever
	  is broken.

	  Conventionally, block device numbers are allocated from
	  predetermined contiguous area.  However, extended block area
	  may introduce non-contiguous block device numbers.  This
	  option forces most block device numbers to be allocated from
	  the extended space and spreads them to discover kernel or
	  userland code paths which assume predetermined contiguous
	  device number allocation.

	  Note that turning on this debug option shuffles all the
	  device numbers for all IDE and SCSI devices including libata
	  ones, so root partition specified using device number
	  directly (via rdev or root=MAJ:MIN) won't work anymore.
	  Textual device names (root=/dev/sdXn) will continue to work.

	  Say N if you are unsure.

config DEBUG_FORCE_WEAK_PER_CPU
	bool "Force weak per-cpu definitions"
	depends on DEBUG_KERNEL
	help
	  s390 and alpha require percpu variables in modules to be
	  defined weak to work around addressing range issue which
	  puts the following two restrictions on percpu variable
	  definitions.

	  1. percpu symbols must be unique whether static or not
	  2. percpu variables can't be defined inside a function

	  To ensure that generic code follows the above rules, this
	  option forces all percpu variables to be defined as weak.

config DEBUG_PER_CPU_MAPS
	bool "Debug access to per_cpu maps"
	depends on DEBUG_KERNEL
	depends on SMP
	help
	  Say Y to verify that the per_cpu map being accessed has
	  been set up. This adds a fair amount of code to kernel memory
	  and decreases performance.

	  Say N if unsure.

config LKDTM
	tristate "Linux Kernel Dump Test Tool Module"
	depends on DEBUG_FS
	depends on BLOCK
	default n
	help
	This module enables testing of the different dumping mechanisms by
	inducing system failures at predefined crash points.
	If you don't need it: say N
	Choose M here to compile this code as a module. The module will be
	called lkdtm.

	Documentation on how to use the module can be found in
	Documentation/fault-injection/provoke-crashes.txt

config NOTIFIER_ERROR_INJECTION
	tristate "Notifier error injection"
	depends on DEBUG_KERNEL
	select DEBUG_FS
	help
	  This option provides the ability to inject artificial errors to
	  specified notifier chain callbacks. It is useful to test the error
	  handling of notifier call chain failures.

	  Say N if unsure.

config CPU_NOTIFIER_ERROR_INJECT
	tristate "CPU notifier error injection module"
	depends on HOTPLUG_CPU && NOTIFIER_ERROR_INJECTION
	help
	  This option provides a kernel module that can be used to test
	  the error handling of the cpu notifiers by injecting artificial
	  errors to CPU notifier chain callbacks.  It is controlled through
	  debugfs interface under /sys/kernel/debug/notifier-error-inject/cpu

	  If the notifier call chain should be failed with some events
	  notified, write the error code to "actions/<notifier event>/error".

	  Example: Inject CPU offline error (-1 == -EPERM)

	  # cd /sys/kernel/debug/notifier-error-inject/cpu
	  # echo -1 > actions/CPU_DOWN_PREPARE/error
	  # echo 0 > /sys/devices/system/cpu/cpu1/online
	  bash: echo: write error: Operation not permitted

	  To compile this code as a module, choose M here: the module will
	  be called cpu-notifier-error-inject.

	  If unsure, say N.

config PM_NOTIFIER_ERROR_INJECT
	tristate "PM notifier error injection module"
	depends on PM && NOTIFIER_ERROR_INJECTION
	default m if PM_DEBUG
	help
	  This option provides the ability to inject artificial errors to
	  PM notifier chain callbacks.  It is controlled through debugfs
	  interface /sys/kernel/debug/notifier-error-inject/pm

	  If the notifier call chain should be failed with some events
	  notified, write the error code to "actions/<notifier event>/error".

	  Example: Inject PM suspend error (-12 = -ENOMEM)

	  # cd /sys/kernel/debug/notifier-error-inject/pm/
	  # echo -12 > actions/PM_SUSPEND_PREPARE/error
	  # echo mem > /sys/power/state
	  bash: echo: write error: Cannot allocate memory

	  To compile this code as a module, choose M here: the module will
	  be called pm-notifier-error-inject.

	  If unsure, say N.

config MEMORY_NOTIFIER_ERROR_INJECT
	tristate "Memory hotplug notifier error injection module"
	depends on MEMORY_HOTPLUG_SPARSE && NOTIFIER_ERROR_INJECTION
	help
	  This option provides the ability to inject artificial errors to
	  memory hotplug notifier chain callbacks.  It is controlled through
	  debugfs interface under /sys/kernel/debug/notifier-error-inject/memory

	  If the notifier call chain should be failed with some events
	  notified, write the error code to "actions/<notifier event>/error".

	  Example: Inject memory hotplug offline error (-12 == -ENOMEM)

	  # cd /sys/kernel/debug/notifier-error-inject/memory
	  # echo -12 > actions/MEM_GOING_OFFLINE/error
	  # echo offline > /sys/devices/system/memory/memoryXXX/state
	  bash: echo: write error: Cannot allocate memory

	  To compile this code as a module, choose M here: the module will
	  be called pSeries-reconfig-notifier-error-inject.

	  If unsure, say N.

config OF_RECONFIG_NOTIFIER_ERROR_INJECT
	tristate "OF reconfig notifier error injection module"
	depends on OF_DYNAMIC && NOTIFIER_ERROR_INJECTION
	help
	  This option provides the ability to inject artificial errors to
	  OF reconfig notifier chain callbacks.  It is controlled
	  through debugfs interface under
	  /sys/kernel/debug/notifier-error-inject/OF-reconfig/

	  If the notifier call chain should be failed with some events
	  notified, write the error code to "actions/<notifier event>/error".

	  To compile this code as a module, choose M here: the module will
	  be called memory-notifier-error-inject.

	  If unsure, say N.

config FAULT_INJECTION
	bool "Fault-injection framework"
	depends on DEBUG_KERNEL
	help
	  Provide fault-injection framework.
	  For more details, see Documentation/fault-injection/.

config FAILSLAB
	bool "Fault-injection capability for kmalloc"
	depends on FAULT_INJECTION
	depends on SLAB || SLUB
	help
	  Provide fault-injection capability for kmalloc.

config FAIL_PAGE_ALLOC
	bool "Fault-injection capabilitiy for alloc_pages()"
	depends on FAULT_INJECTION
	help
	  Provide fault-injection capability for alloc_pages().

config FAIL_MAKE_REQUEST
	bool "Fault-injection capability for disk IO"
	depends on FAULT_INJECTION && BLOCK
	help
	  Provide fault-injection capability for disk IO.

config FAIL_IO_TIMEOUT
	bool "Fault-injection capability for faking disk interrupts"
	depends on FAULT_INJECTION && BLOCK
	help
	  Provide fault-injection capability on end IO handling. This
	  will make the block layer "forget" an interrupt as configured,
	  thus exercising the error handling.

	  Only works with drivers that use the generic timeout handling,
	  for others it wont do anything.

config FAIL_MMC_REQUEST
	bool "Fault-injection capability for MMC IO"
	select DEBUG_FS
	depends on FAULT_INJECTION && MMC
	help
	  Provide fault-injection capability for MMC IO.
	  This will make the mmc core return data errors. This is
	  useful to test the error handling in the mmc block device
	  and to test how the mmc host driver handles retries from
	  the block device.

config FAULT_INJECTION_DEBUG_FS
	bool "Debugfs entries for fault-injection capabilities"
	depends on FAULT_INJECTION && SYSFS && DEBUG_FS
	help
	  Enable configuration of fault-injection capabilities via debugfs.

config FAULT_INJECTION_STACKTRACE_FILTER
	bool "stacktrace filter for fault-injection capabilities"
	depends on FAULT_INJECTION_DEBUG_FS && STACKTRACE_SUPPORT
	depends on !X86_64
	select STACKTRACE
	select FRAME_POINTER if !PPC && !S390 && !MICROBLAZE && !ARM_UNWIND
	help
	  Provide stacktrace filter for fault-injection capabilities

config LATENCYTOP
	bool "Latency measuring infrastructure"
	depends on HAVE_LATENCYTOP_SUPPORT
	depends on DEBUG_KERNEL
	depends on STACKTRACE_SUPPORT
	depends on PROC_FS
	select FRAME_POINTER if !MIPS && !PPC && !S390 && !MICROBLAZE && !ARM_UNWIND
	select KALLSYMS
	select KALLSYMS_ALL
	select STACKTRACE
	select SCHEDSTATS
	select SCHED_DEBUG
	help
	  Enable this option if you want to use the LatencyTOP tool
	  to find out which userspace is blocking on what kernel operations.

source mm/Kconfig.debug
source kernel/trace/Kconfig

config RBTREE_TEST
	tristate "Red-Black tree test"
	depends on m && DEBUG_KERNEL
	help
	  A benchmark measuring the performance of the rbtree library.
	  Also includes rbtree invariant checks.

config INTERVAL_TREE_TEST
	tristate "Interval tree test"
	depends on m && DEBUG_KERNEL
	help
	  A benchmark measuring the performance of the interval tree library

config PROVIDE_OHCI1394_DMA_INIT
	bool "Remote debugging over FireWire early on boot"
	depends on PCI && X86
	help
	  If you want to debug problems which hang or crash the kernel early
	  on boot and the crashing machine has a FireWire port, you can use
	  this feature to remotely access the memory of the crashed machine
	  over FireWire. This employs remote DMA as part of the OHCI1394
	  specification which is now the standard for FireWire controllers.

	  With remote DMA, you can monitor the printk buffer remotely using
	  firescope and access all memory below 4GB using fireproxy from gdb.
	  Even controlling a kernel debugger is possible using remote DMA.

	  Usage:

	  If ohci1394_dma=early is used as boot parameter, it will initialize
	  all OHCI1394 controllers which are found in the PCI config space.

	  As all changes to the FireWire bus such as enabling and disabling
	  devices cause a bus reset and thereby disable remote DMA for all
	  devices, be sure to have the cable plugged and FireWire enabled on
	  the debugging host before booting the debug target for debugging.

	  This code (~1k) is freed after boot. By then, the firewire stack
	  in charge of the OHCI-1394 controllers should be used instead.

	  See Documentation/debugging-via-ohci1394.txt for more information.

config FIREWIRE_OHCI_REMOTE_DMA
	bool "Remote debugging over FireWire with firewire-ohci"
	depends on FIREWIRE_OHCI
	help
	  This option lets you use the FireWire bus for remote debugging
	  with help of the firewire-ohci driver. It enables unfiltered
	  remote DMA in firewire-ohci.
	  See Documentation/debugging-via-ohci1394.txt for more information.

	  If unsure, say N.

config BUILD_DOCSRC
	bool "Build targets in Documentation/ tree"
	depends on HEADERS_CHECK
	help
	  This option attempts to build objects from the source files in the
	  kernel Documentation/ tree.

	  Say N if you are unsure.

config DYNAMIC_DEBUG
	bool "Enable dynamic printk() support"
	default n
	depends on PRINTK
	depends on DEBUG_FS
	help

	  Compiles debug level messages into the kernel, which would not
	  otherwise be available at runtime. These messages can then be
	  enabled/disabled based on various levels of scope - per source file,
	  function, module, format string, and line number. This mechanism
	  implicitly compiles in all pr_debug() and dev_dbg() calls, which
	  enlarges the kernel text size by about 2%.

	  If a source file is compiled with DEBUG flag set, any
	  pr_debug() calls in it are enabled by default, but can be
	  disabled at runtime as below.  Note that DEBUG flag is
	  turned on by many CONFIG_*DEBUG* options.

	  Usage:

	  Dynamic debugging is controlled via the 'dynamic_debug/control' file,
	  which is contained in the 'debugfs' filesystem. Thus, the debugfs
	  filesystem must first be mounted before making use of this feature.
	  We refer the control file as: <debugfs>/dynamic_debug/control. This
	  file contains a list of the debug statements that can be enabled. The
	  format for each line of the file is:

		filename:lineno [module]function flags format

	  filename : source file of the debug statement
	  lineno : line number of the debug statement
	  module : module that contains the debug statement
	  function : function that contains the debug statement
          flags : '=p' means the line is turned 'on' for printing
          format : the format used for the debug statement

	  From a live system:

		nullarbor:~ # cat <debugfs>/dynamic_debug/control
		# filename:lineno [module]function flags format
		fs/aio.c:222 [aio]__put_ioctx =_ "__put_ioctx:\040freeing\040%p\012"
		fs/aio.c:248 [aio]ioctx_alloc =_ "ENOMEM:\040nr_events\040too\040high\012"
		fs/aio.c:1770 [aio]sys_io_cancel =_ "calling\040cancel\012"

	  Example usage:

		// enable the message at line 1603 of file svcsock.c
		nullarbor:~ # echo -n 'file svcsock.c line 1603 +p' >
						<debugfs>/dynamic_debug/control

		// enable all the messages in file svcsock.c
		nullarbor:~ # echo -n 'file svcsock.c +p' >
						<debugfs>/dynamic_debug/control

		// enable all the messages in the NFS server module
		nullarbor:~ # echo -n 'module nfsd +p' >
						<debugfs>/dynamic_debug/control

		// enable all 12 messages in the function svc_process()
		nullarbor:~ # echo -n 'func svc_process +p' >
						<debugfs>/dynamic_debug/control

		// disable all 12 messages in the function svc_process()
		nullarbor:~ # echo -n 'func svc_process -p' >
						<debugfs>/dynamic_debug/control

	  See Documentation/dynamic-debug-howto.txt for additional information.

config DMA_API_DEBUG
	bool "Enable debugging of DMA-API usage"
	depends on HAVE_DMA_API_DEBUG
	help
	  Enable this option to debug the use of the DMA API by device drivers.
	  With this option you will be able to detect common bugs in device
	  drivers like double-freeing of DMA mappings or freeing mappings that
	  were never allocated.
	  This option causes a performance degredation.  Use only if you want
	  to debug device drivers. If unsure, say N.

config ATOMIC64_SELFTEST
	bool "Perform an atomic64_t self-test at boot"
	help
	  Enable this option to test the atomic64_t functions at boot.

	  If unsure, say N.

config ASYNC_RAID6_TEST
	tristate "Self test for hardware accelerated raid6 recovery"
	depends on ASYNC_RAID6_RECOV
	select ASYNC_MEMCPY
	---help---
	  This is a one-shot self test that permutes through the
	  recovery of all the possible two disk failure scenarios for a
	  N-disk array.  Recovery is performed with the asynchronous
	  raid6 recovery routines, and will optionally use an offload
	  engine if one is available.

	  If unsure, say N.

source "samples/Kconfig"

source "lib/Kconfig.kgdb"

source "lib/Kconfig.kmemcheck"

config TEST_KSTRTOX
	tristate "Test kstrto*() family of functions at runtime"