aboutsummaryrefslogtreecommitdiffstats
blob: 1f10e89d15b4d03a07523e6c89482b5b0edfdc3d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
/*
 * sortextable.c: Sort the kernel's exception table
 *
 * Copyright 2011 - 2012 Cavium, Inc.
 *
 * Based on code taken from recortmcount.c which is:
 *
 * Copyright 2009 John F. Reiser <jreiser@BitWagon.com>.  All rights reserved.
 * Licensed under the GNU General Public License, version 2 (GPLv2).
 *
 * Restructured to fit Linux format, as well as other updates:
 *  Copyright 2010 Steven Rostedt <srostedt@redhat.com>, Red Hat Inc.
 */

/*
 * Strategy: alter the vmlinux file in-place.
 */

#include <sys/types.h>
#include <sys/mman.h>
#include <sys/stat.h>
#include <getopt.h>
#include <elf.h>
#include <fcntl.h>
#include <setjmp.h>
#include <stdio.h>
#include <stdlib.h>
#include <string.h>
#include <unistd.h>

#include <tools/be_byteshift.h>
#include <tools/le_byteshift.h>

static int fd_map;	/* File descriptor for file being modified. */
static int mmap_failed; /* Boolean flag. */
static void *ehdr_curr; /* current ElfXX_Ehdr *  for resource cleanup */
static struct stat sb;	/* Remember .st_size, etc. */
static jmp_buf jmpenv;	/* setjmp/longjmp per-file error escape */

/* setjmp() return values */
enum {
	SJ_SETJMP = 0,  /* hardwired first return */
	SJ_FAIL,
	SJ_SUCCEED
};

/* Per-file resource cleanup when multiple files. */
static void
cleanup(void)
{
	if (!mmap_failed)
		munmap(ehdr_curr, sb.st_size);
	close(fd_map);
}

static void __attribute__((noreturn))
fail_file(void)
{
	cleanup();
	longjmp(jmpenv, SJ_FAIL);
}

static void __attribute__((noreturn))
succeed_file(void)
{
	cleanup();
	longjmp(jmpenv, SJ_SUCCEED);
}


/*
 * Get the whole file as a programming convenience in order to avoid
 * malloc+lseek+read+free of many pieces.  If successful, then mmap
 * avoids copying unused pieces; else just read the whole file.
 * Open for both read and write.
 */
static void *mmap_file(char const *fname)
{
	void *addr;

	fd_map = open(fname, O_RDWR);
	if (fd_map < 0 || fstat(fd_map, &sb) < 0) {
		perror(fname);
		fail_file();
	}
	if (!S_ISREG(sb.st_mode)) {
		fprintf(stderr, "not a regular file: %s\n", fname);
		fail_file();
	}
	addr = mmap(0, sb.st_size, PROT_READ|PROT_WRITE, MAP_SHARED,
		    fd_map, 0);
	if (addr == MAP_FAILED) {
		mmap_failed = 1;
		fprintf(stderr, "Could not mmap file: %s\n", fname);
		fail_file();
	}
	return addr;
}

static uint64_t r8be(const uint64_t *x)
{
	return get_unaligned_be64(x);
}
static uint32_t rbe(const uint32_t *x)
{
	return get_unaligned_be32(x);
}
static uint16_t r2be(const uint16_t *x)
{
	return get_unaligned_be16(x);
}
static uint64_t r8le(const uint64_t *x)
{
	return get_unaligned_le64(x);
}
static uint32_t rle(const uint32_t *x)
{
	return get_unaligned_le32(x);
}
static uint16_t r2le(const uint16_t *x)
{
	return get_unaligned_le16(x);
}

static void w8be(uint64_t val, uint64_t *x)
{
	put_unaligned_be64(val, x);
}
static void wbe(uint32_t val, uint32_t *x)
{
	put_unaligned_be32(val, x);
}
static void w2be(uint16_t val, uint16_t *x)
{
	put_unaligned_be16(val, x);
}
static void w8le(uint64_t val, uint64_t *x)
{
	put_unaligned_le64(val, x);
}
static void wle(uint32_t val, uint32_t *x)
{
	put_unaligned_le32(val, x);
}
static void w2le(uint16_t val, uint16_t *x)
{
	put_unaligned_le16(val, x);
}

static uint64_t (*r8)(const uint64_t *);
static uint32_t (*r)(const uint32_t *);
static uint16_t (*r2)(const uint16_t *);
static void (*w8)(uint64_t, uint64_t *);
static void (*w)(uint32_t, uint32_t *);
static void (*w2)(uint16_t, uint16_t *);

typedef void (*table_sort_t)(char *, int);

/* 32 bit and 64 bit are very similar */
#include "sortextable.h"
#define SORTEXTABLE_64
#include "sortextable.h"

static int compare_relative_table(const void *a, const void *b)
{
	int32_t av = (int32_t)r(a);
	int32_t bv = (int32_t)r(b);

	if (av < bv)
		return -1;
	if (av > bv)
		return 1;
	return 0;
}

static void sort_relative_table(char *extab_image, int image_size)
{
	int i;

	/*
	 * Do the same thing the runtime sort does, first normalize to
	 * being relative to the start of the section.
	 */
	i = 0;
	while (i < image_size) {
		uint32_t *loc = (uint32_t *)(extab_image + i);
		w(r(loc) + i, loc);
		i += 4;
	}

	qsort(extab_image, image_size / 8, 8, compare_relative_table);

	/* Now denormalize. */
	i = 0;
	while (i < image_size) {
		uint32_t *loc = (uint32_t *)(extab_image + i);
		w(r(loc) - i, loc);
		i += 4;
	}
}

static void
do_file(char const *const fname)
{
	table_sort_t custom_sort;
	Elf32_Ehdr *ehdr = mmap_file(fname);

	ehdr_curr = ehdr;
	switch (ehdr->e_ident[EI_DATA]) {
	default:
		fprintf(stderr, "unrecognized ELF data encoding %d: %s\n",
			ehdr->e_ident[EI_DATA], fname);
		fail_file();
		break;
	case ELFDATA2LSB:
		r = rle;
		r2 = r2le;
		r8 = r8le;
		w = wle;
		w2 = w2le;
		w8 = w8le;
		break;
	case ELFDATA2MSB:
		r = rbe;
		r2 = r2be;
		r8 = r8be;
		w = wbe;
		w2 = w2be;
		w8 = w8be;
		break;
	}  /* end switch */
	if (memcmp(ELFMAG, ehdr->e_ident, SELFMAG) != 0
	||  r2(&ehdr->e_type) != ET_EXEC
	||  ehdr->e_ident[EI_VERSION] != EV_CURRENT) {
		fprintf(stderr, "unrecognized ET_EXEC file %s\n", fname);
		fail_file();
	}

	custom_sort = NULL;
	switch (r2(&ehdr->e_machine)) {
	default:
		fprintf(stderr, "unrecognized e_machine %d %s\n",
			r2(&ehdr->e_machine), fname);
		fail_file();
		break;
	case EM_386:
	case EM_X86_64:
	case EM_S390:
		custom_sort = sort_relative_table;
		break;
	case EM_ARM:
	case EM_MIPS:
		break;
	}  /* end switch */

	switch (ehdr->e_ident[EI_CLASS]) {
	default:
		fprintf(stderr, "unrecognized ELF class %d %s\n",
			ehdr->e_ident[EI_CLASS], fname);
		fail_file();
		break;
	case ELFCLASS32:
		if (r2(&ehdr->e_ehsize) != sizeof(Elf32_Ehdr)
		||  r2(&ehdr->e_shentsize) != sizeof(Elf32_Shdr)) {
			fprintf(stderr,
				"unrecognized ET_EXEC file: %s\n", fname);
			fail_file();
		}
		do32(ehdr, fname, custom_sort);
		break;
	case ELFCLASS64: {
		Elf64_Ehdr *const ghdr = (Elf64_Ehdr *)ehdr;
		if (r2(&ghdr->e_ehsize) != sizeof(Elf64_Ehdr)
		||  r2(&ghdr->e_shentsize) != sizeof(Elf64_Shdr)) {
			fprintf(stderr,
				"unrecognized ET_EXEC file: %s\n", fname);
			fail_file();
		}
		do64(ghdr, fname, custom_sort);
		break;
	}
	}  /* end switch */

	cleanup();
}

int
main(int argc, char *argv[])
{
	int n_error = 0;  /* gcc-4.3.0 false positive complaint */
	int i;

	if (argc < 2) {
		fprintf(stderr, "usage: sortextable vmlinux...\n");
		return 0;
	}

	/* Process each file in turn, allowing deep failure. */
	for (i = 1; i < argc; i++) {
		char *file = argv[i];
		int const sjval = setjmp(jmpenv);

		switch (sjval) {
		default:
			fprintf(stderr, "internal error: %s\n", file);
			exit(1);
			break;
		case SJ_SETJMP:    /* normal sequence */
			/* Avoid problems if early cleanup() */
			fd_map = -1;
			ehdr_curr = NULL;
			mmap_failed = 1;
			do_file(file);
			break;
		case SJ_FAIL:    /* error in do_file or below */
			++n_error;
			break;
		case SJ_SUCCEED:    /* premature success */
			/* do nothing */
			break;
		}  /* end switch */
	}
	return !!n_error;
}