aboutsummaryrefslogblamecommitdiffstats
blob: 9dacde0a4b2dcec4ce33013354b6c46738daaef7 (plain) (tree)
1
2
3
4
5
6
7
8
9




                                                        
                                                       


                                                       



              
     


    
    
        
       
   
     
          
       
               


     
     
      
    
     
       
      



                         











                                                                   
           
         



                         
              
                       
                 
                        
 

                      



               


              
         
 





                  
      

    
#
# NOTE! Don't add files that are generated in specific
# subdirectories here. Add them in the ".gitignore" file
# in that subdirectory instead.
#
# NOTE! Please use 'git ls-files -i --exclude-standard'
# command after changing this file, to see if there are
# any tracked files which get ignored after the change.
#
# Normal rules
#
.*
*.o
*.o.*
*.a
*.s
*.ko
*.so
*.so.dbg
*.mod.c
*.i
*.lst
*.symtypes
*.order
modules.builtin
*.elf
*.bin
*.gz
*.bz2
*.lzma
*.xz
*.lzo
*.patch
*.gcno

#
# Top-level generic files
#
/tags
/TAGS
/linux
/vmlinux
/vmlinuz
/System.map
/Module.markers
/Module.symvers

#
# git files that we don't want to ignore even it they are dot-files
#
!.gitignore
!.mailmap

#
# Generated include files
#
include/config
include/linux/version.h
include/generated
arch/*/include/generated

# stgit generated dirs
patches-*

# quilt's files
patches
series

# cscope files
cscope.*
ncscope.*

# gnu global files
GPATH
GRTAGS
GSYMS
GTAGS

*.orig
*~
\#*#