aboutsummaryrefslogblamecommitdiffstats
blob: 51bd99d6a260263f28617dca7d576af1deb4b027 (plain) (tree)
1
2
3
4
5
6
7
8
9




                                                        



                                                       



              
     


    
    
        
       
   
     
          
       


     



                         
    
    
       
          
              
              
           
         




                         
                           



                        
                          
                      
                 
 

                      



               


              
         

      

    
#
# NOTE! Don't add files that are generated in specific
# subdirectories here. Add them in the ".gitignore" file
# in that subdirectory instead.
#
# NOTE! Please use 'git-ls-files -i --exclude-standard'
# command after changing this file, to see if there are
# any tracked files which get ignored after the change.
#
# Normal rules
#
.*
*.o
*.o.*
*.a
*.s
*.ko
*.so
*.so.dbg
*.mod.c
*.i
*.lst
*.symtypes
*.order
*.elf
*.bin
*.gz

#
# Top-level generic files
#
tags
TAGS
vmlinux
System.map
Module.markers
Module.symvers
!.gitignore
!.mailmap

#
# Generated include files
#
include/asm
include/asm-*/asm-offsets.h
include/config
include/linux/autoconf.h
include/linux/compile.h
include/linux/version.h
include/linux/utsrelease.h
include/linux/bounds.h
include/generated

# stgit generated dirs
patches-*

# quilt's files
patches
series

# cscope files
cscope.*
ncscope.*

*.orig
*~
\#*#