aboutsummaryrefslogblamecommitdiffstats
path: root/Kbuild
blob: e3737ad72b5a7ab8ad916b5b6b2725eaf89122a1 (plain) (tree)
1
2
3
4
5
6
7
8
9
10


                                              


                                               

     

                      
                                         































                                                                             

 
                                               
 

                          
                                               
 
 

                                                          


                                                                         
     
 

                              





                                            
                                                       


                      
                               




                                                                             

                                                                            


                                     
                                                                   

                           
     
                                   







                                                        

                                      
                                                                                               
#
# Kbuild for top-level directory of the kernel
# This file takes care of the following:
# 1) Generate bounds.h
# 2) Generate asm-offsets.h (may need bounds.h)
# 3) Check for missing system calls

#####
# 1) Generate bounds.h

bounds-file := include/generated/bounds.h

always  := $(bounds-file)
targets := $(bounds-file) kernel/bounds.s

quiet_cmd_bounds = GEN     $@
define cmd_bounds
	(set -e; \
	 echo "#ifndef __LINUX_BOUNDS_H__"; \
	 echo "#define __LINUX_BOUNDS_H__"; \
	 echo "/*"; \
	 echo " * DO NOT MODIFY."; \
	 echo " *"; \
	 echo " * This file was generated by Kbuild"; \
	 echo " *"; \
	 echo " */"; \
	 echo ""; \
	 sed -ne $(sed-y) $<; \
	 echo ""; \
	 echo "#endif" ) > $@
endef

# We use internal kbuild rules to avoid the "is up to date" message from make
kernel/bounds.s: kernel/bounds.c FORCE
	$(Q)mkdir -p $(dir $@)
	$(call if_changed_dep,cc_s_c)

$(obj)/$(bounds-file): kernel/bounds.s Kbuild
	$(Q)mkdir -p $(dir $@)
	$(call cmd,bounds)

#####
# 2) Generate asm-offsets.h
#

offsets-file := include/generated/asm-offsets.h

always  += $(offsets-file)
targets += $(offsets-file)
targets += arch/$(SRCARCH)/kernel/asm-offsets.s


# Default sed regexp - multiline due to syntax constraints
define sed-y
	"/^->/{s:->#\(.*\):/* \1 */:; \
	s:^->\([^ ]*\) [\$$#]*\([^ ]*\) \(.*\):#define \1 \2 /* \3 */:; \
	s:->::; p;}"
endef

quiet_cmd_offsets = GEN     $@
define cmd_offsets
	(set -e; \
	 echo "#ifndef __ASM_OFFSETS_H__"; \
	 echo "#define __ASM_OFFSETS_H__"; \
	 echo "/*"; \
	 echo " * DO NOT MODIFY."; \
	 echo " *"; \
	 echo " * This file was generated by Kbuild"; \
	 echo " *"; \
	 echo " */"; \
	 echo ""; \
	 sed -ne $(sed-y) $<; \
	 echo ""; \
	 echo "#endif" ) > $@
endef

# We use internal kbuild rules to avoid the "is up to date" message from make
arch/$(SRCARCH)/kernel/asm-offsets.s: arch/$(SRCARCH)/kernel/asm-offsets.c \
                                      $(obj)/$(bounds-file) FORCE
	$(Q)mkdir -p $(dir $@)
	$(call if_changed_dep,cc_s_c)

$(obj)/$(offsets-file): arch/$(SRCARCH)/kernel/asm-offsets.s Kbuild
	$(call cmd,offsets)

#####
# 3) Check for missing system calls
#

quiet_cmd_syscalls = CALL    $<
      cmd_syscalls = $(CONFIG_SHELL) $< $(CC) $(c_flags)

PHONY += missing-syscalls
missing-syscalls: scripts/checksyscalls.sh FORCE
	$(call cmd,syscalls)

# Delete all targets during make clean
clean-files := $(addprefix $(objtree)/,$(filter-out $(bounds-file) $(offsets-file),$(targets)))