aboutsummaryrefslogblamecommitdiffstats
blob: 1f7e62517284618d6fd08aad123f6e34da8caa26 (plain) (tree)
1
2
3

                       
 












                                      




                                                                             


                        




                                                                             





































                                                                         
                                                                                










                                              
                               




                     
                                                    








                                                                  
                                                              


































                                                                               


                                       


                                                                         

                                                        
 


                                 
 
                            
#ifndef _ASM_X86_IA32_H
#define _ASM_X86_IA32_H


#ifdef CONFIG_IA32_EMULATION

#include <linux/compat.h>

/*
 * 32 bit structures for IA32 support.
 */

#include <asm/sigcontext32.h>

/* signal.h */
struct sigaction32 {
	unsigned int  sa_handler;	/* Really a pointer, but need to deal
					   with 32 bits */
	unsigned int sa_flags;
	unsigned int sa_restorer;	/* Another 32 bit pointer */
	compat_sigset_t sa_mask;	/* A 32 bit mask */
};

struct old_sigaction32 {
	unsigned int  sa_handler;	/* Really a pointer, but need to deal
					   with 32 bits */
	compat_old_sigset_t sa_mask;	/* A 32 bit mask */
	unsigned int sa_flags;
	unsigned int sa_restorer;	/* Another 32 bit pointer */
};

typedef struct sigaltstack_ia32 {
	unsigned int	ss_sp;
	int		ss_flags;
	unsigned int	ss_size;
} stack_ia32_t;

struct ucontext_ia32 {
	unsigned int	  uc_flags;
	unsigned int 	  uc_link;
	stack_ia32_t	  uc_stack;
	struct sigcontext_ia32 uc_mcontext;
	compat_sigset_t	  uc_sigmask;	/* mask last for extensibility */
};

/* This matches struct stat64 in glibc2.2, hence the absolutely
 * insane amounts of padding around dev_t's.
 */
struct stat64 {
	unsigned long long	st_dev;
	unsigned char		__pad0[4];

#define STAT64_HAS_BROKEN_ST_INO	1
	unsigned int		__st_ino;

	unsigned int		st_mode;
	unsigned int		st_nlink;

	unsigned int		st_uid;
	unsigned int		st_gid;

	unsigned long long	st_rdev;
	unsigned char		__pad3[4];

	long long		st_size;
	unsigned int		st_blksize;

	long long		st_blocks;/* Number 512-byte blocks allocated */

	unsigned 		st_atime;
	unsigned 		st_atime_nsec;
	unsigned 		st_mtime;
	unsigned 		st_mtime_nsec;
	unsigned 		st_ctime;
	unsigned 		st_ctime_nsec;

	unsigned long long	st_ino;
} __attribute__((packed));

typedef struct compat_siginfo {
	int si_signo;
	int si_errno;
	int si_code;

	union {
		int _pad[((128 / sizeof(int)) - 3)];

		/* kill() */
		struct {
			unsigned int _pid;	/* sender's pid */
			unsigned int _uid;	/* sender's uid */
		} _kill;

		/* POSIX.1b timers */
		struct {
			compat_timer_t _tid;	/* timer id */
			int _overrun;		/* overrun count */
			compat_sigval_t _sigval;	/* same as below */
			int _sys_private;	/* not to be passed to user */
			int _overrun_incr;	/* amount to add to overrun */
		} _timer;

		/* POSIX.1b signals */
		struct {
			unsigned int _pid;	/* sender's pid */
			unsigned int _uid;	/* sender's uid */
			compat_sigval_t _sigval;
		} _rt;

		/* SIGCHLD */
		struct {
			unsigned int _pid;	/* which child */
			unsigned int _uid;	/* sender's uid */
			int _status;		/* exit code */
			compat_clock_t _utime;
			compat_clock_t _stime;
		} _sigchld;

		/* SIGILL, SIGFPE, SIGSEGV, SIGBUS */
		struct {
			unsigned int _addr;	/* faulting insn/memory ref. */
		} _sigfault;

		/* SIGPOLL */
		struct {
			int _band;	/* POLL_IN, POLL_OUT, POLL_MSG */
			int _fd;
		} _sigpoll;
	} _sifields;
} compat_siginfo_t;

#define IA32_STACK_TOP IA32_PAGE_OFFSET

#ifdef __KERNEL__
struct linux_binprm;
extern int ia32_setup_arg_pages(struct linux_binprm *bprm,
				unsigned long stack_top, int exec_stack);
struct mm_struct;
extern void ia32_pick_mmap_layout(struct mm_struct *mm);

#endif

#endif /* !CONFIG_IA32_SUPPORT */

#endif /* _ASM_X86_IA32_H */