aboutsummaryrefslogblamecommitdiffstats
blob: cd84f7208f76b5066f96969c687d1c214e5e3b9a (plain) (tree)
1
2
3
4
5
6
7
8

                          
 

                        


                                                               




                                                         
 







                                                       


                                                        
                    






































                                                                       
                                                               







                                                                               

                                          
 
                                            
 
                                                                 
 
                                                                 
 

                                                                 
 

                                                                  
 

                                                                  
 
                                                                  





                                              
                                                                  
                               
                                                                  



                                         






                                          




























                                                                            



                                                                             
     

                      


                               
 
                                                   






                                                                       



                                                           


















                                                                            
      
 



                                                       



                           











                                                               
                                



                                            

                    
                                                                


      
                               
#ifndef _ASM_X86_SEGMENT_H
#define _ASM_X86_SEGMENT_H

#include <linux/const.h>

/* Constructor for a conventional segment GDT (or LDT) entry */
/* This is a macro so it can be used in initializers */
#define GDT_ENTRY(flags, base, limit)			\
	((((base)  & _AC(0xff000000,ULL)) << (56-24)) |	\
	 (((flags) & _AC(0x0000f0ff,ULL)) << 40) |	\
	 (((limit) & _AC(0x000f0000,ULL)) << (48-16)) |	\
	 (((base)  & _AC(0x00ffffff,ULL)) << 16) |	\
	 (((limit) & _AC(0x0000ffff,ULL))))

/* Simple and small GDT entries for booting only */

#define GDT_ENTRY_BOOT_CS	2
#define __BOOT_CS		(GDT_ENTRY_BOOT_CS * 8)

#define GDT_ENTRY_BOOT_DS	(GDT_ENTRY_BOOT_CS + 1)
#define __BOOT_DS		(GDT_ENTRY_BOOT_DS * 8)

#define GDT_ENTRY_BOOT_TSS	(GDT_ENTRY_BOOT_CS + 2)
#define __BOOT_TSS		(GDT_ENTRY_BOOT_TSS * 8)

#ifdef CONFIG_X86_32
/*
 * The layout of the per-CPU GDT under Linux:
 *
 *   0 - null
 *   1 - reserved
 *   2 - reserved
 *   3 - reserved
 *
 *   4 - unused			<==== new cacheline
 *   5 - unused
 *
 *  ------- start of TLS (Thread-Local Storage) segments:
 *
 *   6 - TLS segment #1			[ glibc's TLS segment ]
 *   7 - TLS segment #2			[ Wine's %fs Win32 segment ]
 *   8 - TLS segment #3
 *   9 - reserved
 *  10 - reserved
 *  11 - reserved
 *
 *  ------- start of kernel segments:
 *
 *  12 - kernel code segment		<==== new cacheline
 *  13 - kernel data segment
 *  14 - default user CS
 *  15 - default user DS
 *  16 - TSS
 *  17 - LDT
 *  18 - PNPBIOS support (16->32 gate)
 *  19 - PNPBIOS support
 *  20 - PNPBIOS support
 *  21 - PNPBIOS support
 *  22 - PNPBIOS support
 *  23 - APM BIOS support
 *  24 - APM BIOS support
 *  25 - APM BIOS support
 *
 *  26 - ESPFIX small SS
 *  27 - per-cpu			[ offset to per-cpu data area ]
 *  28 - stack_canary-20		[ for stack protector ]
 *  29 - unused
 *  30 - unused
 *  31 - TSS for double fault handler
 */
#define GDT_ENTRY_TLS_MIN	6
#define GDT_ENTRY_TLS_MAX 	(GDT_ENTRY_TLS_MIN + GDT_ENTRY_TLS_ENTRIES - 1)

#define GDT_ENTRY_DEFAULT_USER_CS	14

#define GDT_ENTRY_DEFAULT_USER_DS	15

#define GDT_ENTRY_KERNEL_BASE		(12)

#define GDT_ENTRY_KERNEL_CS		(GDT_ENTRY_KERNEL_BASE+0)

#define GDT_ENTRY_KERNEL_DS		(GDT_ENTRY_KERNEL_BASE+1)

#define GDT_ENTRY_TSS			(GDT_ENTRY_KERNEL_BASE+4)
#define GDT_ENTRY_LDT			(GDT_ENTRY_KERNEL_BASE+5)

#define GDT_ENTRY_PNPBIOS_BASE		(GDT_ENTRY_KERNEL_BASE+6)
#define GDT_ENTRY_APMBIOS_BASE		(GDT_ENTRY_KERNEL_BASE+11)

#define GDT_ENTRY_ESPFIX_SS		(GDT_ENTRY_KERNEL_BASE+14)
#define __ESPFIX_SS			(GDT_ENTRY_ESPFIX_SS*8)

#define GDT_ENTRY_PERCPU		(GDT_ENTRY_KERNEL_BASE+15)
#ifdef CONFIG_SMP
#define __KERNEL_PERCPU (GDT_ENTRY_PERCPU * 8)
#else
#define __KERNEL_PERCPU 0
#endif

#define GDT_ENTRY_STACK_CANARY		(GDT_ENTRY_KERNEL_BASE+16)
#ifdef CONFIG_CC_STACKPROTECTOR
#define __KERNEL_STACK_CANARY		(GDT_ENTRY_STACK_CANARY*8)
#else
#define __KERNEL_STACK_CANARY		0
#endif

#define GDT_ENTRY_DOUBLEFAULT_TSS	31

/*
 * The GDT has 32 entries
 */
#define GDT_ENTRIES 32

/* The PnP BIOS entries in the GDT */
#define GDT_ENTRY_PNPBIOS_CS32		(GDT_ENTRY_PNPBIOS_BASE + 0)
#define GDT_ENTRY_PNPBIOS_CS16		(GDT_ENTRY_PNPBIOS_BASE + 1)
#define GDT_ENTRY_PNPBIOS_DS		(GDT_ENTRY_PNPBIOS_BASE + 2)
#define GDT_ENTRY_PNPBIOS_TS1		(GDT_ENTRY_PNPBIOS_BASE + 3)
#define GDT_ENTRY_PNPBIOS_TS2		(GDT_ENTRY_PNPBIOS_BASE + 4)

/* The PnP BIOS selectors */
#define PNP_CS32   (GDT_ENTRY_PNPBIOS_CS32 * 8)	/* segment for calling fn */
#define PNP_CS16   (GDT_ENTRY_PNPBIOS_CS16 * 8)	/* code segment for BIOS */
#define PNP_DS     (GDT_ENTRY_PNPBIOS_DS * 8)	/* data segment for BIOS */
#define PNP_TS1    (GDT_ENTRY_PNPBIOS_TS1 * 8)	/* transfer data segment */
#define PNP_TS2    (GDT_ENTRY_PNPBIOS_TS2 * 8)	/* another data segment */

/* Bottom two bits of selector give the ring privilege level */
#define SEGMENT_RPL_MASK	0x3
/* Bit 2 is table indicator (LDT/GDT) */
#define SEGMENT_TI_MASK		0x4

/* User mode is privilege level 3 */
#define USER_RPL		0x3
/* LDT segment has TI set, GDT has it cleared */
#define SEGMENT_LDT		0x4
#define SEGMENT_GDT		0x0

/*
 * Matching rules for certain types of segments.
 */

/* Matches PNP_CS32 and PNP_CS16 (they must be consecutive) */
#define SEGMENT_IS_PNP_CODE(x)   (((x) & 0xf4) == GDT_ENTRY_PNPBIOS_BASE * 8)


#else
#include <asm/cache.h>

#define GDT_ENTRY_KERNEL32_CS 1
#define GDT_ENTRY_KERNEL_CS 2
#define GDT_ENTRY_KERNEL_DS 3

#define __KERNEL32_CS   (GDT_ENTRY_KERNEL32_CS * 8)

/*
 * we cannot use the same code segment descriptor for user and kernel
 * -- not even in the long flat mode, because of different DPL /kkeil
 * The segment offset needs to contain a RPL. Grr. -AK
 * GDT layout to get 64bit syscall right (sysret hardcodes gdt offsets)
 */
#define GDT_ENTRY_DEFAULT_USER32_CS 4
#define GDT_ENTRY_DEFAULT_USER_DS 5
#define GDT_ENTRY_DEFAULT_USER_CS 6
#define __USER32_CS   (GDT_ENTRY_DEFAULT_USER32_CS * 8 + 3)
#define __USER32_DS	__USER_DS

#define GDT_ENTRY_TSS 8	/* needs two entries */
#define GDT_ENTRY_LDT 10 /* needs two entries */
#define GDT_ENTRY_TLS_MIN 12
#define GDT_ENTRY_TLS_MAX 14

#define GDT_ENTRY_PER_CPU 15	/* Abused to load per CPU data from limit */
#define __PER_CPU_SEG	(GDT_ENTRY_PER_CPU * 8 + 3)

/* TLS indexes for 64bit - hardcoded in arch_prctl */
#define FS_TLS 0
#define GS_TLS 1

#define GS_TLS_SEL ((GDT_ENTRY_TLS_MIN+GS_TLS)*8 + 3)
#define FS_TLS_SEL ((GDT_ENTRY_TLS_MIN+FS_TLS)*8 + 3)

#define GDT_ENTRIES 16

#endif

#define __KERNEL_CS	(GDT_ENTRY_KERNEL_CS*8)
#define __KERNEL_DS	(GDT_ENTRY_KERNEL_DS*8)
#define __USER_DS	(GDT_ENTRY_DEFAULT_USER_DS*8+3)
#define __USER_CS	(GDT_ENTRY_DEFAULT_USER_CS*8+3)
#ifndef CONFIG_PARAVIRT
#define get_kernel_rpl()  0
#endif

/* User mode is privilege level 3 */
#define USER_RPL		0x3
/* LDT segment has TI set, GDT has it cleared */
#define SEGMENT_LDT		0x4
#define SEGMENT_GDT		0x0

/* Bottom two bits of selector give the ring privilege level */
#define SEGMENT_RPL_MASK	0x3
/* Bit 2 is table indicator (LDT/GDT) */
#define SEGMENT_TI_MASK		0x4

#define IDT_ENTRIES 256
#define NUM_EXCEPTION_VECTORS 32
#define GDT_SIZE (GDT_ENTRIES * 8)
#define GDT_ENTRY_TLS_ENTRIES 3
#define TLS_SIZE (GDT_ENTRY_TLS_ENTRIES * 8)

#ifdef __KERNEL__
#ifndef __ASSEMBLY__
extern const char early_idt_handlers[NUM_EXCEPTION_VECTORS][10];
#endif
#endif

#endif /* _ASM_X86_SEGMENT_H */