aboutsummaryrefslogblamecommitdiffstats
blob: 09b0bf104156579ae49f72b17c603befcf2db5a6 (plain) (tree)
1
2
3
4
5
6
7
8




                                                   

                             
 


                     







                                                                               
                      
                            
                               
                                                       
                                              

                               
                           










                                     

                          
                                    
                                                            
 

                                                

                              
 
                                  
/*
 * Copyright 2001-2003 Pavel Machek <pavel@suse.cz>
 * Based on code
 * Copyright 2001 Patrick Mochel <mochel@osdl.org>
 */
#ifndef _ASM_X86_SUSPEND_64_H
#define _ASM_X86_SUSPEND_64_H

#include <asm/desc.h>
#include <asm/i387.h>

/*
 * Image of the saved processor state, used by the low level ACPI suspend to
 * RAM code and by the low level hibernation code.
 *
 * If you modify it, fix arch/x86/kernel/acpi/wakeup_64.S and make sure that
 * __save/__restore_processor_state(), defined in arch/x86/kernel/suspend_64.c,
 * still work as required.
 */
struct saved_context {
	struct pt_regs regs;
	u16 ds, es, fs, gs, ss;
	unsigned long gs_base, gs_kernel_base, fs_base;
	unsigned long cr0, cr2, cr3, cr4, cr8;
	u64 misc_enable;
	bool misc_enable_saved;
	unsigned long efer;
	u16 gdt_pad;
	u16 gdt_limit;
	unsigned long gdt_base;
	u16 idt_pad;
	u16 idt_limit;
	unsigned long idt_base;
	u16 ldt;
	u16 tss;
	unsigned long tr;
	unsigned long safety;
	unsigned long return_address;
} __attribute__((packed));

#define loaddebug(thread,register) \
	set_debugreg((thread)->debugreg##register, register)

/* routines for saving/restoring kernel state */
extern int acpi_save_state_mem(void);
extern char core_restore_code;
extern char restore_registers;

#endif /* _ASM_X86_SUSPEND_64_H */