blob: be9282bcda72ae257e64202edac6cafba4bcb308 (
plain) (
tree)
|
|
/*
* linux/arch/i386/kernel/head32.c -- prepare to run common code
*
* Copyright (C) 2000 Andrea Arcangeli <andrea@suse.de> SuSE
* Copyright (C) 2007 Eric Biederman <ebiederm@xmission.com>
*/
#include <linux/init.h>
#include <linux/start_kernel.h>
#include <linux/mm.h>
#include <linux/memblock.h>
#include <asm/setup.h>
#include <asm/sections.h>
#include <asm/e820.h>
#include <asm/page.h>
#include <asm/trampoline.h>
#include <asm/apic.h>
#include <asm/io_apic.h>
#include <asm/bios_ebda.h>
#include <asm/tlbflush.h>
static void __init i386_default_early_setup(void)
{
/* Initialize 32bit specific setup functions */
x86_init.resources.reserve_resources = i386_reserve_resources;
x86_init.mpparse.setup_ioapic_ids = setup_ioapic_ids_from_mpc;
reserve_ebda_region();
}
void __init i386_start_kernel(void)
{
memblock_init();
memblock_reserve(__pa_symbol(&_text),
__pa_symbol(&__bss_stop) - __pa_symbol(&_text));
#ifdef CONFIG_BLK_DEV_INITRD
/* Reserve INITRD */
if (boot_params.hdr.type_of_loader && boot_params.hdr.ramdisk_image) {
/* Assume only end is not page aligned */
u64 ramdisk_image = boot_params.hdr.ramdisk_image;
u64 ramdisk_size = boot_params.hdr.ramdisk_size;
u64 ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size);
memblock_reserve(ramdisk_image, ramdisk_end - ramdisk_image);
}
#endif
/* Call the subarch specific early setup function */
switch (boot_params.hdr.hardware_subarch) {
case X86_SUBARCH_MRST:
x86_mrst_early_setup();
break;
case X86_SUBARCH_CE4100:
x86_ce4100_early_setup();
break;
default:
i386_default_early_setup();
break;
}
/*
* At this point everything still needed from the boot loader
* or BIOS or kernel text should be early reserved or marked not
* RAM in e820. All other memory is free game.
*/
start_kernel();
}
|