aboutsummaryrefslogblamecommitdiffstats
blob: 421bef9c4c48d26c035792716064e9f273253c6e (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
        












                                                                                



                                         



                                                                            






                                                                     


                                                                        
                                            
 

                                           
                                            



                                            

                                      
                           



                                                                        
                               
                                                     

                          
                                           







                            



                                              
       

     
if BLOCK

menu "IO Schedulers"

config IOSCHED_NOOP
	bool
	default y
	---help---
	  The no-op I/O scheduler is a minimal scheduler that does basic merging
	  and sorting. Its main uses include non-disk based block devices like
	  memory devices, and specialised software or hardware environments
	  that do their own scheduling and require only minimal assistance from
	  the kernel.

config IOSCHED_DEADLINE
	tristate "Deadline I/O scheduler"
	default y
	---help---
	  The deadline I/O scheduler is simple and compact. It will provide
	  CSCAN service with FIFO expiration of requests, switching to
	  a new point in the service tree and doing a batch of IO from there
	  in case of expiry.

config IOSCHED_CFQ
	tristate "CFQ I/O scheduler"
	default y
	---help---
	  The CFQ I/O scheduler tries to distribute bandwidth equally
	  among all processes in the system. It should provide a fair
	  and low latency working environment, suitable for both desktop
	  and server systems.

	  This is the default I/O scheduler.

config CFQ_GROUP_IOSCHED
	bool "CFQ Group Scheduling support"
	depends on IOSCHED_CFQ && BLK_CGROUP
	default n
	---help---
	  Enable group IO scheduling in CFQ.

choice
	prompt "Default I/O scheduler"
	default DEFAULT_CFQ
	help
	  Select the I/O scheduler which will be used by default for all
	  block devices.

	config DEFAULT_DEADLINE
		bool "Deadline" if IOSCHED_DEADLINE=y

	config DEFAULT_CFQ
		bool "CFQ" if IOSCHED_CFQ=y

	config DEFAULT_NOOP
		bool "No-op"

endchoice

config DEFAULT_IOSCHED
	string
	default "deadline" if DEFAULT_DEADLINE
	default "cfq" if DEFAULT_CFQ
	default "noop" if DEFAULT_NOOP

endmenu

endif