aboutsummaryrefslogblamecommitdiffstats
blob: 19cc761cacb2a4b71fe9d4579226025324ffddf5 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11










                                                 






                                                      
 

                                               
                                        
                                                    

                                           


















                                                                       
                                           
                                         
                                                  
                            
                        







                                   

                                                                               

                                                               
 

                                                           
                                                                    

                                                                                
                                                                           
                                             

                                                                            
         
 
                                            

                                             
                                   

         




                                     


                                       
                                             




                                      













                                                                                
                                        
                                                  
                                    
                                      
 


                                              
 
                                     
                                      
         
 

                                           
                                           
 
                                               
                           
 
                   

                                    
 
   
                                                                  



                                                       


                                                           


                                                                    
                                                          
 
                

                            
                        

                                         
                                

                                     
 
                


                                                                        

                                      
                              
                 



                                                  
                                      
 

                                                                       





                                                                          
                        
                                     

                                       
 
                                     
                                           
                                           




                                                                       


                                    
/*
 * Functions related to generic helpers functions
 */
#include <linux/kernel.h>
#include <linux/module.h>
#include <linux/bio.h>
#include <linux/blkdev.h>
#include <linux/scatterlist.h>

#include "blk.h"

struct bio_batch {
	atomic_t		done;
	unsigned long		flags;
	struct completion	*wait;
};

static void bio_batch_end_io(struct bio *bio, int err)
{
	struct bio_batch *bb = bio->bi_private;

	if (err && (err != -EOPNOTSUPP))
		clear_bit(BIO_UPTODATE, &bb->flags);
	if (atomic_dec_and_test(&bb->done))
		complete(bb->wait);
	bio_put(bio);
}

/**
 * blkdev_issue_discard - queue a discard
 * @bdev:	blockdev to issue discard for
 * @sector:	start sector
 * @nr_sects:	number of sectors to discard
 * @gfp_mask:	memory allocation flags (for bio_alloc)
 * @flags:	BLKDEV_IFL_* flags to control behaviour
 *
 * Description:
 *    Issue a discard request for the sectors in question.
 */
int blkdev_issue_discard(struct block_device *bdev, sector_t sector,
		sector_t nr_sects, gfp_t gfp_mask, unsigned long flags)
{
	DECLARE_COMPLETION_ONSTACK(wait);
	struct request_queue *q = bdev_get_queue(bdev);
	int type = REQ_WRITE | REQ_DISCARD;
	unsigned int max_discard_sectors;
	unsigned int granularity, alignment, mask;
	struct bio_batch bb;
	struct bio *bio;
	int ret = 0;

	if (!q)
		return -ENXIO;

	if (!blk_queue_discard(q))
		return -EOPNOTSUPP;

	/* Zero-sector (unknown) and one-sector granularities are the same.  */
	granularity = max(q->limits.discard_granularity >> 9, 1U);
	mask = granularity - 1;
	alignment = (bdev_discard_alignment(bdev) >> 9) & mask;

	/*
	 * Ensure that max_discard_sectors is of the proper
	 * granularity, so that requests stay aligned after a split.
	 */
	max_discard_sectors = min(q->limits.max_discard_sectors, UINT_MAX >> 9);
	max_discard_sectors = round_down(max_discard_sectors, granularity);
	if (unlikely(!max_discard_sectors)) {
		/* Avoid infinite loop below. Being cautious never hurts. */
		return -EOPNOTSUPP;
	}

	if (flags & BLKDEV_DISCARD_SECURE) {
		if (!blk_queue_secdiscard(q))
			return -EOPNOTSUPP;
		type |= REQ_SECURE;
	}

	atomic_set(&bb.done, 1);
	bb.flags = 1 << BIO_UPTODATE;
	bb.wait = &wait;

	while (nr_sects) {
		unsigned int req_sects;
		sector_t end_sect;

		bio = bio_alloc(gfp_mask, 1);
		if (!bio) {
			ret = -ENOMEM;
			break;
		}

		req_sects = min_t(sector_t, nr_sects, max_discard_sectors);

		/*
		 * If splitting a request, and the next starting sector would be
		 * misaligned, stop the discard at the previous aligned sector.
		 */
		end_sect = sector + req_sects;
		if (req_sects < nr_sects && (end_sect & mask) != alignment) {
			end_sect =
				round_down(end_sect - alignment, granularity)
				+ alignment;
			req_sects = end_sect - sector;
		}

		bio->bi_sector = sector;
		bio->bi_end_io = bio_batch_end_io;
		bio->bi_bdev = bdev;
		bio->bi_private = &bb;

		bio->bi_size = req_sects << 9;
		nr_sects -= req_sects;
		sector = end_sect;

		atomic_inc(&bb.done);
		submit_bio(type, bio);
	}

	/* Wait for bios in-flight */
	if (!atomic_dec_and_test(&bb.done))
		wait_for_completion(&wait);

	if (!test_bit(BIO_UPTODATE, &bb.flags))
		ret = -EIO;

	return ret;
}
EXPORT_SYMBOL(blkdev_issue_discard);

/**
 * blkdev_issue_zeroout - generate number of zero filed write bios
 * @bdev:	blockdev to issue
 * @sector:	start sector
 * @nr_sects:	number of sectors to write
 * @gfp_mask:	memory allocation flags (for bio_alloc)
 *
 * Description:
 *  Generate and issue number of bios with zerofiled pages.
 */

int blkdev_issue_zeroout(struct block_device *bdev, sector_t sector,
			sector_t nr_sects, gfp_t gfp_mask)
{
	int ret;
	struct bio *bio;
	struct bio_batch bb;
	unsigned int sz;
	DECLARE_COMPLETION_ONSTACK(wait);

	atomic_set(&bb.done, 1);
	bb.flags = 1 << BIO_UPTODATE;
	bb.wait = &wait;

	ret = 0;
	while (nr_sects != 0) {
		bio = bio_alloc(gfp_mask,
				min(nr_sects, (sector_t)BIO_MAX_PAGES));
		if (!bio) {
			ret = -ENOMEM;
			break;
		}

		bio->bi_sector = sector;
		bio->bi_bdev   = bdev;
		bio->bi_end_io = bio_batch_end_io;
		bio->bi_private = &bb;

		while (nr_sects != 0) {
			sz = min((sector_t) PAGE_SIZE >> 9 , nr_sects);
			ret = bio_add_page(bio, ZERO_PAGE(0), sz << 9, 0);
			nr_sects -= ret >> 9;
			sector += ret >> 9;
			if (ret < (sz << 9))
				break;
		}
		ret = 0;
		atomic_inc(&bb.done);
		submit_bio(WRITE, bio);
	}

	/* Wait for bios in-flight */
	if (!atomic_dec_and_test(&bb.done))
		wait_for_completion(&wait);

	if (!test_bit(BIO_UPTODATE, &bb.flags))
		/* One of bios in the batch was completed with error.*/
		ret = -EIO;

	return ret;
}
EXPORT_SYMBOL(blkdev_issue_zeroout);