aboutsummaryrefslogblamecommitdiffstats
blob: a5dd8148660b7eb15482c99b1a602226007ec840 (plain) (tree)
1
2
3
4
5
  



                                          


















                                                                          

                 
 
                              
 










                         
                                                               

                                                                      
                                                            
                                                                            
     


                                                        

                                                                                    
                                                               
                                                                                             


      
/*
 *  Copyright (c) 1999-2000 Vojtech Pavlik
 *
 *  Sponsored by SuSE
 */
/*
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License as published by
 * the Free Software Foundation; either version 2 of the License, or 
 * (at your option) any later version.
 * 
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 * 
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
 * 
 * Should you need to contact me, the author, you can do so either by
 * e-mail - mail your message to <vojtech@suse.cz>, or by paper mail:
 * Vojtech Pavlik, Ucitelska 1576, Prague 8, 182 00 Czech Republic
 */
#ifndef _HIDDEV_H
#define _HIDDEV_H

#include <uapi/linux/hiddev.h>


/*
 * In-kernel definitions.
 */

struct hid_device;
struct hid_usage;
struct hid_field;
struct hid_report;

#ifdef CONFIG_USB_HIDDEV
int hiddev_connect(struct hid_device *hid, unsigned int force);
void hiddev_disconnect(struct hid_device *);
void hiddev_hid_event(struct hid_device *hid, struct hid_field *field,
		      struct hid_usage *usage, __s32 value);
void hiddev_report_event(struct hid_device *hid, struct hid_report *report);
#else
static inline int hiddev_connect(struct hid_device *hid,
		unsigned int force)
{ return -1; }
static inline void hiddev_disconnect(struct hid_device *hid) { }
static inline void hiddev_hid_event(struct hid_device *hid, struct hid_field *field,
		      struct hid_usage *usage, __s32 value) { }
static inline void hiddev_report_event(struct hid_device *hid, struct hid_report *report) { }
#endif

#endif