aboutsummaryrefslogblamecommitdiffstats
blob: 538e8f41a319e0d05bde2080c2bb018f1578e6da (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18

















                                                                               

                                                                               

                                                                               
                                                                      

                                     








                                                                          
                                        
 


                                        




                                                                       

  
                                          

                                  
/* ------------------------------------------------------------------------- */
/* adap-pcf.h i2c driver algorithms for PCF8584 adapters                     */
/* ------------------------------------------------------------------------- */
/*   Copyright (C) 1995-97 Simon G. Vogl
                   1998-99 Hans Berglund

    This program is free software; you can redistribute it and/or modify
    it under the terms of the GNU General Public License as published by
    the Free Software Foundation; either version 2 of the License, or
    (at your option) any later version.

    This program is distributed in the hope that it will be useful,
    but WITHOUT ANY WARRANTY; without even the implied warranty of
    MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
    GNU General Public License for more details.

    You should have received a copy of the GNU General Public License
    along with this program; if not, write to the Free Software
    Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
    MA 02110-1301 USA.							     */
/* ------------------------------------------------------------------------- */

/* With some changes from Kyösti Mälkki <kmalkki@cc.hut.fi> and even
   Frodo Looijaard <frodol@dds.nl> */

#ifndef _LINUX_I2C_ALGO_PCF_H
#define _LINUX_I2C_ALGO_PCF_H

struct i2c_algo_pcf_data {
	void *data;		/* private data for lolevel routines	*/
	void (*setpcf) (void *data, int ctl, int val);
	int  (*getpcf) (void *data, int ctl);
	int  (*getown) (void *data);
	int  (*getclock) (void *data);
	void (*waitforpin) (void *data);

	void (*xfer_begin) (void *data);
	void (*xfer_end) (void *data);

	/* Multi-master lost arbitration back-off delay (msecs)
	 * This should be set by the bus adapter or knowledgable client
	 * if bus is multi-mastered, else zero
	 */
	unsigned long lab_mdelay;
};

int i2c_pcf_add_bus(struct i2c_adapter *);

#endif /* _LINUX_I2C_ALGO_PCF_H */