aboutsummaryrefslogblamecommitdiffstats
blob: 901b7435e890333027362b1ea89ba58b79578768 (plain) (tree)
1
2
3
4
5
6
7
8
9

                          
 
                                  
                                                          
 
                       

                                  
 

              
                                                  
                                                                      
                                                      
 




                                                                               
                                                            

                                                                         
                                                                 

 

                                                                       
 
                                                       

                                                                
 
                                                         
                                                                
 

                                                                                      
 



                                                         
 







                                                                   



                                                               




                                                               

                                                             




                                                                             
                             
 
                               
#ifndef _LINUX_OF_DEVICE_H
#define _LINUX_OF_DEVICE_H

#include <linux/platform_device.h>
#include <linux/of_platform.h> /* temporary until merge */

#ifdef CONFIG_OF_DEVICE
#include <linux/of.h>
#include <linux/mod_devicetable.h>

struct device;

extern const struct of_device_id *of_match_device(
	const struct of_device_id *matches, const struct device *dev);
extern void of_device_make_bus_id(struct device *dev);

/**
 * of_driver_match_device - Tell if a driver's of_match_table matches a device.
 * @drv: the device_driver structure to test
 * @dev: the device structure to match against
 */
static inline int of_driver_match_device(struct device *dev,
					 const struct device_driver *drv)
{
	return of_match_device(drv->of_match_table, dev) != NULL;
}

extern struct platform_device *of_dev_get(struct platform_device *dev);
extern void of_dev_put(struct platform_device *dev);

extern int of_device_add(struct platform_device *pdev);
extern int of_device_register(struct platform_device *ofdev);
extern void of_device_unregister(struct platform_device *ofdev);

extern ssize_t of_device_get_modalias(struct device *dev,
					char *str, ssize_t len);

extern void of_device_uevent(struct device *dev, struct kobj_uevent_env *env);
extern int of_device_uevent_modalias(struct device *dev, struct kobj_uevent_env *env);

static inline void of_device_node_put(struct device *dev)
{
	of_node_put(dev->of_node);
}

#else /* CONFIG_OF_DEVICE */

static inline int of_driver_match_device(struct device *dev,
					 struct device_driver *drv)
{
	return 0;
}

static inline void of_device_uevent(struct device *dev,
			struct kobj_uevent_env *env) { }

static inline int of_device_uevent_modalias(struct device *dev,
				   struct kobj_uevent_env *env)
{
	return -ENODEV;
}

static inline void of_device_node_put(struct device *dev) { }

static inline const struct of_device_id *of_match_device(
		const struct of_device_id *matches, const struct device *dev)
{
	return NULL;
}
#endif /* CONFIG_OF_DEVICE */

#endif /* _LINUX_OF_DEVICE_H */