aboutsummaryrefslogblamecommitdiffstats
blob: 73ded040f1d7c894a1bdd8e56ce69af74b76918b (plain) (tree)
1
2
3
4
5
6
7
8
9

                      
 
                             
 



                                      
              




                                                                                                           




                                               
                           
#ifndef _LINUX_SOUND_H
#define _LINUX_SOUND_H

#include <uapi/linux/sound.h>

/*
 *	Sound core interface functions
 */
 
struct device;
extern int register_sound_special(const struct file_operations *fops, int unit);
extern int register_sound_special_device(const struct file_operations *fops, int unit, struct device *dev);
extern int register_sound_mixer(const struct file_operations *fops, int dev);
extern int register_sound_midi(const struct file_operations *fops, int dev);
extern int register_sound_dsp(const struct file_operations *fops, int dev);

extern void unregister_sound_special(int unit);
extern void unregister_sound_mixer(int unit);
extern void unregister_sound_midi(int unit);
extern void unregister_sound_dsp(int unit);
#endif /* _LINUX_SOUND_H */