aboutsummaryrefslogblamecommitdiffstats
blob: f728728f193bdc0b1a3d578c0f1fa69b016dfabb (plain) (tree)





























                                                                                     
                                                             



                                                                          
                                             

                              
                                                                       





                               
                                          





                                  
#include <linux/init.h>
#include <linux/mm.h>
#include <linux/security.h>
#include <linux/sysctl.h>

/* amount of vm to protect from userspace access by both DAC and the LSM*/
unsigned long mmap_min_addr;
/* amount of vm to protect from userspace using CAP_SYS_RAWIO (DAC) */
unsigned long dac_mmap_min_addr = CONFIG_DEFAULT_MMAP_MIN_ADDR;
/* amount of vm to protect from userspace using the LSM = CONFIG_LSM_MMAP_MIN_ADDR */

/*
 * Update mmap_min_addr = max(dac_mmap_min_addr, CONFIG_LSM_MMAP_MIN_ADDR)
 */
static void update_mmap_min_addr(void)
{
#ifdef CONFIG_LSM_MMAP_MIN_ADDR
	if (dac_mmap_min_addr > CONFIG_LSM_MMAP_MIN_ADDR)
		mmap_min_addr = dac_mmap_min_addr;
	else
		mmap_min_addr = CONFIG_LSM_MMAP_MIN_ADDR;
#else
	mmap_min_addr = dac_mmap_min_addr;
#endif
}

/*
 * sysctl handler which just sets dac_mmap_min_addr = the new value and then
 * calls update_mmap_min_addr() so non MAP_FIXED hints get rounded properly
 */
int mmap_min_addr_handler(struct ctl_table *table, int write,
			  void __user *buffer, size_t *lenp, loff_t *ppos)
{
	int ret;

	if (write && !capable(CAP_SYS_RAWIO))
		return -EPERM;

	ret = proc_doulongvec_minmax(table, write, buffer, lenp, ppos);

	update_mmap_min_addr();

	return ret;
}

static int __init init_mmap_min_addr(void)
{
	update_mmap_min_addr();

	return 0;
}
pure_initcall(init_mmap_min_addr);