aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPraneeth Bajjuri2013-03-11 15:48:17 -0500
committerPraneeth Bajjuri2013-03-11 15:48:17 -0500
commit24628a77fb4fab35be1b6eb8f65681e8c599e847 (patch)
tree6593511b01102d942d0061a7a14084cab3468f93
parente7f415eadf62add0340ba59b4f6fcaa8c126da7f (diff)
downloadkernel-common-master.tar.gz
kernel-common-master.tar.xz
kernel-common-master.zip
Revert "ARM: cache-l2x0: update workaround for PL310 errata 727915"HEADmaster
This reverts commit 6cd07e44352d89c799df8bb0a88a864b15c91c47.
-rw-r--r--arch/arm/include/asm/hardware/cache-l2x0.h3
-rw-r--r--arch/arm/mm/cache-l2x0.c71
2 files changed, 15 insertions, 59 deletions
diff --git a/arch/arm/include/asm/hardware/cache-l2x0.h b/arch/arm/include/asm/hardware/cache-l2x0.h
index 0ca0f5a7c84..3b2c40b5bfa 100644
--- a/arch/arm/include/asm/hardware/cache-l2x0.h
+++ b/arch/arm/include/asm/hardware/cache-l2x0.h
@@ -66,7 +66,6 @@
66#define L2X0_STNDBY_MODE_EN (1 << 0) 66#define L2X0_STNDBY_MODE_EN (1 << 0)
67 67
68/* Registers shifts and masks */ 68/* Registers shifts and masks */
69#define L2X0_CACHE_ID_REV_MASK (0x3f)
70#define L2X0_CACHE_ID_PART_MASK (0xf << 6) 69#define L2X0_CACHE_ID_PART_MASK (0xf << 6)
71#define L2X0_CACHE_ID_PART_L210 (1 << 6) 70#define L2X0_CACHE_ID_PART_L210 (1 << 6)
72#define L2X0_CACHE_ID_PART_L310 (3 << 6) 71#define L2X0_CACHE_ID_PART_L310 (3 << 6)
@@ -107,8 +106,6 @@
107 106
108#define L2X0_WAY_SIZE_SHIFT 3 107#define L2X0_WAY_SIZE_SHIFT 3
109 108
110#define REV_PL310_R2P0 4
111
112#ifndef __ASSEMBLY__ 109#ifndef __ASSEMBLY__
113extern void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask); 110extern void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask);
114#if defined(CONFIG_CACHE_L2X0) && defined(CONFIG_OF) 111#if defined(CONFIG_CACHE_L2X0) && defined(CONFIG_OF)
diff --git a/arch/arm/mm/cache-l2x0.c b/arch/arm/mm/cache-l2x0.c
index a2f0ff7ee71..c2f37390308 100644
--- a/arch/arm/mm/cache-l2x0.c
+++ b/arch/arm/mm/cache-l2x0.c
@@ -33,9 +33,6 @@ static void __iomem *l2x0_base;
33static DEFINE_RAW_SPINLOCK(l2x0_lock); 33static DEFINE_RAW_SPINLOCK(l2x0_lock);
34static u32 l2x0_way_mask; /* Bitmask of active ways */ 34static u32 l2x0_way_mask; /* Bitmask of active ways */
35static u32 l2x0_size; 35static u32 l2x0_size;
36static u32 l2x0_cache_id;
37static unsigned int l2x0_sets;
38static unsigned int l2x0_ways;
39static unsigned long sync_reg_offset = L2X0_CACHE_SYNC; 36static unsigned long sync_reg_offset = L2X0_CACHE_SYNC;
40 37
41/* Aurora don't have the cache ID register available, so we have to 38/* Aurora don't have the cache ID register available, so we have to
@@ -52,13 +49,6 @@ struct l2x0_of_data {
52 49
53static bool of_init = false; 50static bool of_init = false;
54 51
55static inline bool is_pl310_rev(int rev)
56{
57 return (l2x0_cache_id &
58 (L2X0_CACHE_ID_PART_MASK | L2X0_CACHE_ID_REV_MASK)) ==
59 (L2X0_CACHE_ID_PART_L310 | rev);
60}
61
62static inline void cache_wait_way(void __iomem *reg, unsigned long mask) 52static inline void cache_wait_way(void __iomem *reg, unsigned long mask)
63{ 53{
64 /* wait for cache operation by line or way to complete */ 54 /* wait for cache operation by line or way to complete */
@@ -147,23 +137,6 @@ static void l2x0_cache_sync(void)
147 raw_spin_unlock_irqrestore(&l2x0_lock, flags); 137 raw_spin_unlock_irqrestore(&l2x0_lock, flags);
148} 138}
149 139
150#ifdef CONFIG_PL310_ERRATA_727915
151static void l2x0_for_each_set_way(void __iomem *reg)
152{
153 int set;
154 int way;
155 unsigned long flags;
156
157 for (way = 0; way < l2x0_ways; way++) {
158 raw_spin_lock_irqsave(&l2x0_lock, flags);
159 for (set = 0; set < l2x0_sets; set++)
160 writel_relaxed((way << 28) | (set << 5), reg);
161 cache_sync();
162 raw_spin_unlock_irqrestore(&l2x0_lock, flags);
163 }
164}
165#endif
166
167static void __l2x0_flush_all(void) 140static void __l2x0_flush_all(void)
168{ 141{
169 debug_writel(0x03); 142 debug_writel(0x03);
@@ -177,13 +150,6 @@ static void l2x0_flush_all(void)
177{ 150{
178 unsigned long flags; 151 unsigned long flags;
179 152
180#ifdef CONFIG_PL310_ERRATA_727915
181 if (is_pl310_rev(REV_PL310_R2P0)) {
182 l2x0_for_each_set_way(l2x0_base + L2X0_CLEAN_INV_LINE_IDX);
183 return;
184 }
185#endif
186
187 /* clean all ways */ 153 /* clean all ways */
188 raw_spin_lock_irqsave(&l2x0_lock, flags); 154 raw_spin_lock_irqsave(&l2x0_lock, flags);
189 __l2x0_flush_all(); 155 __l2x0_flush_all();
@@ -194,20 +160,11 @@ static void l2x0_clean_all(void)
194{ 160{
195 unsigned long flags; 161 unsigned long flags;
196 162
197#ifdef CONFIG_PL310_ERRATA_727915
198 if (is_pl310_rev(REV_PL310_R2P0)) {
199 l2x0_for_each_set_way(l2x0_base + L2X0_CLEAN_LINE_IDX);
200 return;
201 }
202#endif
203
204 /* clean all ways */ 163 /* clean all ways */
205 raw_spin_lock_irqsave(&l2x0_lock, flags); 164 raw_spin_lock_irqsave(&l2x0_lock, flags);
206 debug_writel(0x03);
207 writel_relaxed(l2x0_way_mask, l2x0_base + L2X0_CLEAN_WAY); 165 writel_relaxed(l2x0_way_mask, l2x0_base + L2X0_CLEAN_WAY);
208 cache_wait_way(l2x0_base + L2X0_CLEAN_WAY, l2x0_way_mask); 166 cache_wait_way(l2x0_base + L2X0_CLEAN_WAY, l2x0_way_mask);
209 cache_sync(); 167 cache_sync();
210 debug_writel(0x00);
211 raw_spin_unlock_irqrestore(&l2x0_lock, flags); 168 raw_spin_unlock_irqrestore(&l2x0_lock, flags);
212} 169}
213 170
@@ -366,27 +323,30 @@ static void l2x0_unlock(u32 cache_id)
366void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask) 323void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask)
367{ 324{
368 u32 aux; 325 u32 aux;
326 u32 cache_id;
369 u32 way_size = 0; 327 u32 way_size = 0;
328 int ways;
370 int way_size_shift = L2X0_WAY_SIZE_SHIFT; 329 int way_size_shift = L2X0_WAY_SIZE_SHIFT;
371 const char *type; 330 const char *type;
372 331
373 l2x0_base = base; 332 l2x0_base = base;
374 if (cache_id_part_number_from_dt) 333 if (cache_id_part_number_from_dt)
375 l2x0_cache_id = cache_id_part_number_from_dt; 334 cache_id = cache_id_part_number_from_dt;
376 else 335 else
377 l2x0_cache_id = readl_relaxed(l2x0_base + L2X0_CACHE_ID); 336 cache_id = readl_relaxed(l2x0_base + L2X0_CACHE_ID)
337 & L2X0_CACHE_ID_PART_MASK;
378 aux = readl_relaxed(l2x0_base + L2X0_AUX_CTRL); 338 aux = readl_relaxed(l2x0_base + L2X0_AUX_CTRL);
379 339
380 aux &= aux_mask; 340 aux &= aux_mask;
381 aux |= aux_val; 341 aux |= aux_val;
382 342
383 /* Determine the number of ways */ 343 /* Determine the number of ways */
384 switch (l2x0_cache_id & L2X0_CACHE_ID_PART_MASK) { 344 switch (cache_id) {
385 case L2X0_CACHE_ID_PART_L310: 345 case L2X0_CACHE_ID_PART_L310:
386 if (aux & (1 << 16)) 346 if (aux & (1 << 16))
387 l2x0_ways = 16; 347 ways = 16;
388 else 348 else
389 l2x0_ways = 8; 349 ways = 8;
390 type = "L310"; 350 type = "L310";
391#ifdef CONFIG_PL310_ERRATA_753970 351#ifdef CONFIG_PL310_ERRATA_753970
392 /* Unmapped register. */ 352 /* Unmapped register. */
@@ -396,7 +356,7 @@ void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask)
396 outer_cache.set_debug = pl310_set_debug; 356 outer_cache.set_debug = pl310_set_debug;
397 break; 357 break;
398 case L2X0_CACHE_ID_PART_L210: 358 case L2X0_CACHE_ID_PART_L210:
399 l2x0_ways = (aux >> 13) & 0xf; 359 ways = (aux >> 13) & 0xf;
400 type = "L210"; 360 type = "L210";
401 break; 361 break;
402 362
@@ -409,21 +369,20 @@ void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask)
409 break; 369 break;
410 default: 370 default:
411 /* Assume unknown chips have 8 ways */ 371 /* Assume unknown chips have 8 ways */
412 l2x0_ways = 8; 372 ways = 8;
413 type = "L2x0 series"; 373 type = "L2x0 series";
414 break; 374 break;
415 } 375 }
416 376
417 l2x0_way_mask = (1 << l2x0_ways) - 1; 377 l2x0_way_mask = (1 << ways) - 1;
418 378
419 /* 379 /*
420 * L2 cache Size = Way size * Number of ways 380 * L2 cache Size = Way size * Number of ways
421 */ 381 */
422 way_size = (aux & L2X0_AUX_CTRL_WAY_SIZE_MASK) >> 17; 382 way_size = (aux & L2X0_AUX_CTRL_WAY_SIZE_MASK) >> 17;
423 way_size = SZ_1K << (way_size + way_size_shift); 383 way_size = 1 << (way_size + way_size_shift);
424 384
425 l2x0_size = l2x0_ways * way_size; 385 l2x0_size = ways * way_size * SZ_1K;
426 l2x0_sets = way_size / CACHE_LINE_SIZE;
427 386
428 /* 387 /*
429 * Check if l2x0 controller is already enabled. 388 * Check if l2x0 controller is already enabled.
@@ -432,7 +391,7 @@ void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask)
432 */ 391 */
433 if (!(readl_relaxed(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) { 392 if (!(readl_relaxed(l2x0_base + L2X0_CTRL) & L2X0_CTRL_EN)) {
434 /* Make sure that I&D is not locked down when starting */ 393 /* Make sure that I&D is not locked down when starting */
435 l2x0_unlock(l2x0_cache_id); 394 l2x0_unlock(cache_id);
436 395
437 /* l2x0 controller is disabled */ 396 /* l2x0 controller is disabled */
438 writel_relaxed(aux, l2x0_base + L2X0_AUX_CTRL); 397 writel_relaxed(aux, l2x0_base + L2X0_AUX_CTRL);
@@ -461,7 +420,7 @@ void __init l2x0_init(void __iomem *base, u32 aux_val, u32 aux_mask)
461 420
462 printk(KERN_INFO "%s cache controller enabled\n", type); 421 printk(KERN_INFO "%s cache controller enabled\n", type);
463 printk(KERN_INFO "l2x0: %d ways, CACHE_ID 0x%08x, AUX_CTRL 0x%08x, Cache size: %d B\n", 422 printk(KERN_INFO "l2x0: %d ways, CACHE_ID 0x%08x, AUX_CTRL 0x%08x, Cache size: %d B\n",
464 l2x0_ways, l2x0_cache_id, aux, l2x0_size); 423 ways, cache_id, aux, l2x0_size);
465} 424}
466 425
467#ifdef CONFIG_OF 426#ifdef CONFIG_OF