diff options
author | David Daney | 2010-08-03 13:22:21 -0500 |
---|---|---|
committer | Ralf Baechle | 2010-08-05 07:26:29 -0500 |
commit | 8a1492370b493cf680b86885286f07cb9b967716 (patch) | |
tree | ac1efeafead9a4092397e546d1afb3115a4ac954 | |
parent | c1bf207d6ee1eb72e9c10365edbdc7c9ff7fb9b0 (diff) | |
download | kernel-common-8a1492370b493cf680b86885286f07cb9b967716.tar.gz kernel-common-8a1492370b493cf680b86885286f07cb9b967716.tar.xz kernel-common-8a1492370b493cf680b86885286f07cb9b967716.zip |
SAMPLES: kprobe_example: Make it print something on MIPS.
This KProbes example is a little useless if it doesn't print anything.
For MIPS print similar messages to those produced on x86 and PPC.
Signed-off-by: David Daney <ddaney@caviumnetworks.com>
To: linux-mips@linux-mips.org
To: ananth@in.ibm.com
To: anil.s.keshavamurthy@intel.com
To: davem@davemloft.net
To: masami.hiramatsu.pt@hitachi.com
Cc: linux-kernel@vger.kernel.org
Cc: hschauhan@nulltrace.org
Patchwork: https://patchwork.linux-mips.org/patch/1528/
Signed-off-by: Ralf Baechle <ralf@linux-mips.org>
-rw-r--r-- | samples/kprobes/kprobe_example.c | 9 |
1 files changed, 9 insertions, 0 deletions
diff --git a/samples/kprobes/kprobe_example.c b/samples/kprobes/kprobe_example.c index a681998a871..ebf5e0c368e 100644 --- a/samples/kprobes/kprobe_example.c +++ b/samples/kprobes/kprobe_example.c | |||
@@ -32,6 +32,11 @@ static int handler_pre(struct kprobe *p, struct pt_regs *regs) | |||
32 | " msr = 0x%lx\n", | 32 | " msr = 0x%lx\n", |
33 | p->addr, regs->nip, regs->msr); | 33 | p->addr, regs->nip, regs->msr); |
34 | #endif | 34 | #endif |
35 | #ifdef CONFIG_MIPS | ||
36 | printk(KERN_INFO "pre_handler: p->addr = 0x%p, epc = 0x%lx," | ||
37 | " status = 0x%lx\n", | ||
38 | p->addr, regs->cp0_epc, regs->cp0_status); | ||
39 | #endif | ||
35 | 40 | ||
36 | /* A dump_stack() here will give a stack backtrace */ | 41 | /* A dump_stack() here will give a stack backtrace */ |
37 | return 0; | 42 | return 0; |
@@ -49,6 +54,10 @@ static void handler_post(struct kprobe *p, struct pt_regs *regs, | |||
49 | printk(KERN_INFO "post_handler: p->addr = 0x%p, msr = 0x%lx\n", | 54 | printk(KERN_INFO "post_handler: p->addr = 0x%p, msr = 0x%lx\n", |
50 | p->addr, regs->msr); | 55 | p->addr, regs->msr); |
51 | #endif | 56 | #endif |
57 | #ifdef CONFIG_MIPS | ||
58 | printk(KERN_INFO "post_handler: p->addr = 0x%p, status = 0x%lx\n", | ||
59 | p->addr, regs->cp0_status); | ||
60 | #endif | ||
52 | } | 61 | } |
53 | 62 | ||
54 | /* | 63 | /* |