diff options
author | Tomasz Guszkowski | 2013-02-05 15:10:31 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-02-28 08:32:25 -0600 |
commit | e487015297fca084180281fbc0ecdbf757ddbebe (patch) | |
tree | 0f68cfe0327b3e2bda99e667263beb619b0918ba | |
parent | 8f0b9cb82a2d156297664de6e6df14afa39c5b7f (diff) | |
download | kernel-common-e487015297fca084180281fbc0ecdbf757ddbebe.tar.gz kernel-common-e487015297fca084180281fbc0ecdbf757ddbebe.tar.xz kernel-common-e487015297fca084180281fbc0ecdbf757ddbebe.zip |
p54usb: corrected USB ID for T-Com Sinus 154 data II
commit 008e33f733ca51acb2dd9d88ea878693b04d1d2a upstream.
Corrected USB ID for T-Com Sinus 154 data II. ISL3887-based. The
device was tested in managed mode with no security, WEP 128
bit and WPA-PSK (TKIP) with firmware 2.13.1.0.lm87.arm (md5sum:
7d676323ac60d6e1a3b6d61e8c528248). It works.
Signed-off-by: Tomasz Guszkowski <tsg@o2.pl>
Acked-By: Christian Lamparter <chunkeey@googlemail.com>
Signed-off-by: John W. Linville <linville@tuxdriver.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/net/wireless/p54/p54usb.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/drivers/net/wireless/p54/p54usb.c b/drivers/net/wireless/p54/p54usb.c index f1fa7636baa..99e7e7f2e4d 100644 --- a/drivers/net/wireless/p54/p54usb.c +++ b/drivers/net/wireless/p54/p54usb.c | |||
@@ -83,8 +83,8 @@ static struct usb_device_id p54u_table[] = { | |||
83 | {USB_DEVICE(0x06b9, 0x0121)}, /* Thomson SpeedTouch 121g */ | 83 | {USB_DEVICE(0x06b9, 0x0121)}, /* Thomson SpeedTouch 121g */ |
84 | {USB_DEVICE(0x0707, 0xee13)}, /* SMC 2862W-G version 2 */ | 84 | {USB_DEVICE(0x0707, 0xee13)}, /* SMC 2862W-G version 2 */ |
85 | {USB_DEVICE(0x0803, 0x4310)}, /* Zoom 4410a */ | 85 | {USB_DEVICE(0x0803, 0x4310)}, /* Zoom 4410a */ |
86 | {USB_DEVICE(0x083a, 0x4503)}, /* T-Com Sinus 154 data II */ | ||
87 | {USB_DEVICE(0x083a, 0x4521)}, /* Siemens Gigaset USB Adapter 54 version 2 */ | 86 | {USB_DEVICE(0x083a, 0x4521)}, /* Siemens Gigaset USB Adapter 54 version 2 */ |
87 | {USB_DEVICE(0x083a, 0x4531)}, /* T-Com Sinus 154 data II */ | ||
88 | {USB_DEVICE(0x083a, 0xc501)}, /* Zoom Wireless-G 4410 */ | 88 | {USB_DEVICE(0x083a, 0xc501)}, /* Zoom Wireless-G 4410 */ |
89 | {USB_DEVICE(0x083a, 0xf503)}, /* Accton FD7050E ver 1010ec */ | 89 | {USB_DEVICE(0x083a, 0xf503)}, /* Accton FD7050E ver 1010ec */ |
90 | {USB_DEVICE(0x0846, 0x4240)}, /* Netgear WG111 (v2) */ | 90 | {USB_DEVICE(0x0846, 0x4240)}, /* Netgear WG111 (v2) */ |