diff options
author | Linus Torvalds | 2012-03-02 17:21:15 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-03-02 17:21:15 -0600 |
commit | d085a09cf350c5a92d8db151a087355c1a2a91e8 (patch) | |
tree | a4e17a722c6f025f4c9518538380f16fa8dea950 | |
parent | 5e8063d758725a5a6f38ac34a37d13509ccea0da (diff) | |
parent | a3d0e4aecaa32001e02d5ce860d38f14095d06d2 (diff) | |
download | kernel-common-d085a09cf350c5a92d8db151a087355c1a2a91e8.tar.gz kernel-common-d085a09cf350c5a92d8db151a087355c1a2a91e8.tar.xz kernel-common-d085a09cf350c5a92d8db151a087355c1a2a91e8.zip |
Merge tag 'fbdev-fixes-for-3.3-2' of git://github.com/schandinat/linux-2.6
fbdev fixes for 3.3 from Florian Tobias Schandinat
It includes:
- two fixes for OMAP HDMI
- one fix to make new OMAP functions behave as they are supposed to
- one Kconfig dependency fix
- two fixes for viafb for modesetting on VX900 hardware
* tag 'fbdev-fixes-for-3.3-2' of git://github.com/schandinat/linux-2.6:
OMAPDSS: APPLY: make ovl_enable/disable synchronous
OMAPDSS: panel-dvi: Add Kconfig dependency on I2C
viafb: fix IGA1 modesetting on VX900
viafb: select HW scaling on VX900 for IGA2
OMAPDSS: HDMI: hot plug detect fix
OMAPDSS: HACK: Ensure DSS clock domain gets out of idle when HDMI is enabled
-rw-r--r-- | drivers/video/omap2/displays/Kconfig | 2 | ||||
-rw-r--r-- | drivers/video/omap2/dss/apply.c | 6 | ||||
-rw-r--r-- | drivers/video/omap2/dss/hdmi.c | 24 | ||||
-rw-r--r-- | drivers/video/omap2/dss/ti_hdmi_4xxx_ip.c | 9 | ||||
-rw-r--r-- | drivers/video/via/hw.c | 4 |
5 files changed, 35 insertions, 10 deletions
diff --git a/drivers/video/omap2/displays/Kconfig b/drivers/video/omap2/displays/Kconfig index 74d29b55290..408a9927be9 100644 --- a/drivers/video/omap2/displays/Kconfig +++ b/drivers/video/omap2/displays/Kconfig | |||
@@ -12,7 +12,7 @@ config PANEL_GENERIC_DPI | |||
12 | 12 | ||
13 | config PANEL_DVI | 13 | config PANEL_DVI |
14 | tristate "DVI output" | 14 | tristate "DVI output" |
15 | depends on OMAP2_DSS_DPI | 15 | depends on OMAP2_DSS_DPI && I2C |
16 | help | 16 | help |
17 | Driver for external monitors, connected via DVI. The driver uses i2c | 17 | Driver for external monitors, connected via DVI. The driver uses i2c |
18 | to read EDID information from the monitor. | 18 | to read EDID information from the monitor. |
diff --git a/drivers/video/omap2/dss/apply.c b/drivers/video/omap2/dss/apply.c index 052dc874cd3..87b3e25294c 100644 --- a/drivers/video/omap2/dss/apply.c +++ b/drivers/video/omap2/dss/apply.c | |||
@@ -1276,6 +1276,9 @@ int dss_ovl_enable(struct omap_overlay *ovl) | |||
1276 | 1276 | ||
1277 | spin_unlock_irqrestore(&data_lock, flags); | 1277 | spin_unlock_irqrestore(&data_lock, flags); |
1278 | 1278 | ||
1279 | /* wait for overlay to be enabled */ | ||
1280 | wait_pending_extra_info_updates(); | ||
1281 | |||
1279 | mutex_unlock(&apply_lock); | 1282 | mutex_unlock(&apply_lock); |
1280 | 1283 | ||
1281 | return 0; | 1284 | return 0; |
@@ -1313,6 +1316,9 @@ int dss_ovl_disable(struct omap_overlay *ovl) | |||
1313 | 1316 | ||
1314 | spin_unlock_irqrestore(&data_lock, flags); | 1317 | spin_unlock_irqrestore(&data_lock, flags); |
1315 | 1318 | ||
1319 | /* wait for the overlay to be disabled */ | ||
1320 | wait_pending_extra_info_updates(); | ||
1321 | |||
1316 | mutex_unlock(&apply_lock); | 1322 | mutex_unlock(&apply_lock); |
1317 | 1323 | ||
1318 | return 0; | 1324 | return 0; |
diff --git a/drivers/video/omap2/dss/hdmi.c b/drivers/video/omap2/dss/hdmi.c index d7aa3b05652..a36b934b2db 100644 --- a/drivers/video/omap2/dss/hdmi.c +++ b/drivers/video/omap2/dss/hdmi.c | |||
@@ -165,9 +165,25 @@ static int hdmi_runtime_get(void) | |||
165 | 165 | ||
166 | DSSDBG("hdmi_runtime_get\n"); | 166 | DSSDBG("hdmi_runtime_get\n"); |
167 | 167 | ||
168 | /* | ||
169 | * HACK: Add dss_runtime_get() to ensure DSS clock domain is enabled. | ||
170 | * This should be removed later. | ||
171 | */ | ||
172 | r = dss_runtime_get(); | ||
173 | if (r < 0) | ||
174 | goto err_get_dss; | ||
175 | |||
168 | r = pm_runtime_get_sync(&hdmi.pdev->dev); | 176 | r = pm_runtime_get_sync(&hdmi.pdev->dev); |
169 | WARN_ON(r < 0); | 177 | WARN_ON(r < 0); |
170 | return r < 0 ? r : 0; | 178 | if (r < 0) |
179 | goto err_get_hdmi; | ||
180 | |||
181 | return 0; | ||
182 | |||
183 | err_get_hdmi: | ||
184 | dss_runtime_put(); | ||
185 | err_get_dss: | ||
186 | return r; | ||
171 | } | 187 | } |
172 | 188 | ||
173 | static void hdmi_runtime_put(void) | 189 | static void hdmi_runtime_put(void) |
@@ -178,6 +194,12 @@ static void hdmi_runtime_put(void) | |||
178 | 194 | ||
179 | r = pm_runtime_put_sync(&hdmi.pdev->dev); | 195 | r = pm_runtime_put_sync(&hdmi.pdev->dev); |
180 | WARN_ON(r < 0); | 196 | WARN_ON(r < 0); |
197 | |||
198 | /* | ||
199 | * HACK: This is added to complement the dss_runtime_get() call in | ||
200 | * hdmi_runtime_get(). This should be removed later. | ||
201 | */ | ||
202 | dss_runtime_put(); | ||
181 | } | 203 | } |
182 | 204 | ||
183 | int hdmi_init_display(struct omap_dss_device *dssdev) | 205 | int hdmi_init_display(struct omap_dss_device *dssdev) |
diff --git a/drivers/video/omap2/dss/ti_hdmi_4xxx_ip.c b/drivers/video/omap2/dss/ti_hdmi_4xxx_ip.c index 2d72334ca3d..6847a478b45 100644 --- a/drivers/video/omap2/dss/ti_hdmi_4xxx_ip.c +++ b/drivers/video/omap2/dss/ti_hdmi_4xxx_ip.c | |||
@@ -479,14 +479,7 @@ int ti_hdmi_4xxx_read_edid(struct hdmi_ip_data *ip_data, | |||
479 | 479 | ||
480 | bool ti_hdmi_4xxx_detect(struct hdmi_ip_data *ip_data) | 480 | bool ti_hdmi_4xxx_detect(struct hdmi_ip_data *ip_data) |
481 | { | 481 | { |
482 | int r; | 482 | return gpio_get_value(ip_data->hpd_gpio); |
483 | |||
484 | void __iomem *base = hdmi_core_sys_base(ip_data); | ||
485 | |||
486 | /* HPD */ | ||
487 | r = REG_GET(base, HDMI_CORE_SYS_SYS_STAT, 1, 1); | ||
488 | |||
489 | return r == 1; | ||
490 | } | 483 | } |
491 | 484 | ||
492 | static void hdmi_core_init(struct hdmi_core_video_config *video_cfg, | 485 | static void hdmi_core_init(struct hdmi_core_video_config *video_cfg, |
diff --git a/drivers/video/via/hw.c b/drivers/video/via/hw.c index d5aaca9cfa7..8497727d66d 100644 --- a/drivers/video/via/hw.c +++ b/drivers/video/via/hw.c | |||
@@ -1810,7 +1810,11 @@ static void hw_init(void) | |||
1810 | break; | 1810 | break; |
1811 | } | 1811 | } |
1812 | 1812 | ||
1813 | /* magic required on VX900 for correct modesetting on IGA1 */ | ||
1814 | via_write_reg_mask(VIACR, 0x45, 0x00, 0x01); | ||
1815 | |||
1813 | /* probably this should go to the scaling code one day */ | 1816 | /* probably this should go to the scaling code one day */ |
1817 | via_write_reg_mask(VIACR, 0xFD, 0, 0x80); /* VX900 hw scale on IGA2 */ | ||
1814 | viafb_write_regx(scaling_parameters, ARRAY_SIZE(scaling_parameters)); | 1818 | viafb_write_regx(scaling_parameters, ARRAY_SIZE(scaling_parameters)); |
1815 | 1819 | ||
1816 | /* Fill VPIT Parameters */ | 1820 | /* Fill VPIT Parameters */ |