diff options
author | Dan Carpenter | 2012-11-27 10:35:09 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-03-03 16:06:41 -0600 |
commit | f74e995c9ba5963cd8d6ef91abe8f49d9614b423 (patch) | |
tree | 43a27ede5767982766e7619961652b199d9dc750 | |
parent | 0f600ee1431404eb87d36b84a66ccc004c5ace9b (diff) | |
download | kernel-common-f74e995c9ba5963cd8d6ef91abe8f49d9614b423.tar.gz kernel-common-f74e995c9ba5963cd8d6ef91abe8f49d9614b423.tar.xz kernel-common-f74e995c9ba5963cd8d6ef91abe8f49d9614b423.zip |
media: rc: unlock on error in show_protocols()
commit 30ebc5e44d057a1619ad63fe32c8c1670c37c4b8 upstream.
We recently introduced a new return -ENODEV in this function but we need
to unlock before returning.
[mchehab@redhat.com: found two patches with the same fix. Merged SOB's/acks into one patch]
Acked-by: Herton R. Krzesinski <herton.krzesinski@canonical.com>
Signed-off-by: Dan Carpenter <dan.carpenter@oracle.com>
Signed-off-by: Douglas Bagnall <douglas@paradise.net.nz>
Signed-off-by: Mauro Carvalho Chehab <mchehab@redhat.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r-- | drivers/media/rc/rc-main.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/drivers/media/rc/rc-main.c b/drivers/media/rc/rc-main.c index cabc19c1051..cec1f8c05e6 100644 --- a/drivers/media/rc/rc-main.c +++ b/drivers/media/rc/rc-main.c | |||
@@ -778,8 +778,10 @@ static ssize_t show_protocols(struct device *device, | |||
778 | } else if (dev->raw) { | 778 | } else if (dev->raw) { |
779 | enabled = dev->raw->enabled_protocols; | 779 | enabled = dev->raw->enabled_protocols; |
780 | allowed = ir_raw_get_allowed_protocols(); | 780 | allowed = ir_raw_get_allowed_protocols(); |
781 | } else | 781 | } else { |
782 | mutex_unlock(&dev->lock); | ||
782 | return -ENODEV; | 783 | return -ENODEV; |
784 | } | ||
783 | 785 | ||
784 | IR_dprintk(1, "allowed - 0x%llx, enabled - 0x%llx\n", | 786 | IR_dprintk(1, "allowed - 0x%llx, enabled - 0x%llx\n", |
785 | (long long)allowed, | 787 | (long long)allowed, |