diff options
author | Heiko Stübner | 2012-04-30 06:17:21 -0500 |
---|---|---|
committer | Mark Brown | 2012-04-30 17:45:25 -0500 |
commit | 06412088ce98f745405b8f65cfc51ddd6b842bbf (patch) | |
tree | 035be20eed27e1473cdc512c822a122a87b08e3c | |
parent | 30facd4d51d630b6cba386badd7f42456962089b (diff) | |
download | kernel-common-06412088ce98f745405b8f65cfc51ddd6b842bbf.tar.gz kernel-common-06412088ce98f745405b8f65cfc51ddd6b842bbf.tar.xz kernel-common-06412088ce98f745405b8f65cfc51ddd6b842bbf.zip |
ASoC: s3c2412-i2s: Fix dai registration
As s3c2412-i2s is using the s3c_i2sv2 it should call the more specialised
s3c_i2sv2_register_dai instead of simply calling snd_soc_register_dai.
Without this call the snd_soc_dai_ops structure isn't initialised correctly.
Signed-off-by: Heiko Stuebner <heiko@sntech.de>
Signed-off-by: Mark Brown <broonie@opensource.wolfsonmicro.com>
-rw-r--r-- | sound/soc/samsung/s3c2412-i2s.c | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/sound/soc/samsung/s3c2412-i2s.c b/sound/soc/samsung/s3c2412-i2s.c index 72185078ddf..79fbeea99d4 100644 --- a/sound/soc/samsung/s3c2412-i2s.c +++ b/sound/soc/samsung/s3c2412-i2s.c | |||
@@ -166,7 +166,7 @@ static struct snd_soc_dai_driver s3c2412_i2s_dai = { | |||
166 | 166 | ||
167 | static __devinit int s3c2412_iis_dev_probe(struct platform_device *pdev) | 167 | static __devinit int s3c2412_iis_dev_probe(struct platform_device *pdev) |
168 | { | 168 | { |
169 | return snd_soc_register_dai(&pdev->dev, &s3c2412_i2s_dai); | 169 | return s3c_i2sv2_register_dai(&pdev->dev, -1, &s3c2412_i2s_dai); |
170 | } | 170 | } |
171 | 171 | ||
172 | static __devexit int s3c2412_iis_dev_remove(struct platform_device *pdev) | 172 | static __devexit int s3c2412_iis_dev_remove(struct platform_device *pdev) |