diff options
author | Kusanagi Kouichi | 2012-04-01 03:29:32 -0500 |
---|---|---|
committer | H. Peter Anvin | 2012-04-30 14:55:15 -0500 |
commit | 7c77cda0fe742ed07622827ce80963bbeebd1e3f (patch) | |
tree | 57c0c409f4c041287572dc2938ce3777d51766e6 | |
parent | f5c2347ee20a8d6964d6a6b1ad04f200f8d4dfa7 (diff) | |
download | kernel-common-7c77cda0fe742ed07622827ce80963bbeebd1e3f.tar.gz kernel-common-7c77cda0fe742ed07622827ce80963bbeebd1e3f.tar.xz kernel-common-7c77cda0fe742ed07622827ce80963bbeebd1e3f.zip |
x86, relocs: Remove an unused variable
sh_symtab is set but not used.
[ hpa: putting this in urgent because of the sheer harmlessness of the patch:
it quiets a build warning but does not change any generated code. ]
Signed-off-by: Kusanagi Kouichi <slash@ac.auone-net.jp>
Link: http://lkml.kernel.org/r/20120401082932.D5E066FC03D@msa105.auone-net.jp
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Cc: <stable@vger.kernel.org>
-rw-r--r-- | arch/x86/boot/compressed/relocs.c | 2 |
1 files changed, 0 insertions, 2 deletions
diff --git a/arch/x86/boot/compressed/relocs.c b/arch/x86/boot/compressed/relocs.c index d3c0b027766..fb7117a4ade 100644 --- a/arch/x86/boot/compressed/relocs.c +++ b/arch/x86/boot/compressed/relocs.c | |||
@@ -403,13 +403,11 @@ static void print_absolute_symbols(void) | |||
403 | for (i = 0; i < ehdr.e_shnum; i++) { | 403 | for (i = 0; i < ehdr.e_shnum; i++) { |
404 | struct section *sec = &secs[i]; | 404 | struct section *sec = &secs[i]; |
405 | char *sym_strtab; | 405 | char *sym_strtab; |
406 | Elf32_Sym *sh_symtab; | ||
407 | int j; | 406 | int j; |
408 | 407 | ||
409 | if (sec->shdr.sh_type != SHT_SYMTAB) { | 408 | if (sec->shdr.sh_type != SHT_SYMTAB) { |
410 | continue; | 409 | continue; |
411 | } | 410 | } |
412 | sh_symtab = sec->symtab; | ||
413 | sym_strtab = sec->link->strtab; | 411 | sym_strtab = sec->link->strtab; |
414 | for (j = 0; j < sec->shdr.sh_size/sizeof(Elf32_Sym); j++) { | 412 | for (j = 0; j < sec->shdr.sh_size/sizeof(Elf32_Sym); j++) { |
415 | Elf32_Sym *sym; | 413 | Elf32_Sym *sym; |