diff options
author | Ørjan Eide | 2012-12-05 09:38:08 -0600 |
---|---|---|
committer | Arve Hjønnevåg | 2013-03-11 17:25:19 -0500 |
commit | ca4e3312db2de4153a0a4ccfee917488f365a0a7 (patch) | |
tree | dd0df90c6b187c5af056df7aafb01c54b22399cd | |
parent | b3b929c324a7650e8838bc80555e99a6bb147c7e (diff) | |
download | kernel-common-ca4e3312db2de4153a0a4ccfee917488f365a0a7.tar.gz kernel-common-ca4e3312db2de4153a0a4ccfee917488f365a0a7.tar.xz kernel-common-ca4e3312db2de4153a0a4ccfee917488f365a0a7.zip |
sync: Fix race condition between merge and signal
The copied sync_pt was activated immediately. If the sync_pt was
signaled before the entire merge was completed, the new fence's pt_list
could be iterated over while it is still in the process of being
created.
Moving the the sync_pt_activate call for all new sync_pts to after both
the sync_fence_copy_pts and the sync_fence_merge_pts calls ensure that
the pt_list is complete and immutable before it can be reached from the
timeline's active list.
Signed-off-by: Erik Gilling <konkers@android.com>
-rw-r--r-- | drivers/base/sync.c | 10 |
1 files changed, 7 insertions, 3 deletions
diff --git a/drivers/base/sync.c b/drivers/base/sync.c index 809d02b21e0..a97a503f013 100644 --- a/drivers/base/sync.c +++ b/drivers/base/sync.c | |||
@@ -324,7 +324,6 @@ static int sync_fence_copy_pts(struct sync_fence *dst, struct sync_fence *src) | |||
324 | 324 | ||
325 | new_pt->fence = dst; | 325 | new_pt->fence = dst; |
326 | list_add(&new_pt->pt_list, &dst->pt_list_head); | 326 | list_add(&new_pt->pt_list, &dst->pt_list_head); |
327 | sync_pt_activate(new_pt); | ||
328 | } | 327 | } |
329 | 328 | ||
330 | return 0; | 329 | return 0; |
@@ -356,7 +355,6 @@ static int sync_fence_merge_pts(struct sync_fence *dst, struct sync_fence *src) | |||
356 | new_pt->fence = dst; | 355 | new_pt->fence = dst; |
357 | list_replace(&dst_pt->pt_list, | 356 | list_replace(&dst_pt->pt_list, |
358 | &new_pt->pt_list); | 357 | &new_pt->pt_list); |
359 | sync_pt_activate(new_pt); | ||
360 | sync_pt_free(dst_pt); | 358 | sync_pt_free(dst_pt); |
361 | } | 359 | } |
362 | collapsed = true; | 360 | collapsed = true; |
@@ -372,7 +370,6 @@ static int sync_fence_merge_pts(struct sync_fence *dst, struct sync_fence *src) | |||
372 | 370 | ||
373 | new_pt->fence = dst; | 371 | new_pt->fence = dst; |
374 | list_add(&new_pt->pt_list, &dst->pt_list_head); | 372 | list_add(&new_pt->pt_list, &dst->pt_list_head); |
375 | sync_pt_activate(new_pt); | ||
376 | } | 373 | } |
377 | } | 374 | } |
378 | 375 | ||
@@ -453,6 +450,7 @@ struct sync_fence *sync_fence_merge(const char *name, | |||
453 | struct sync_fence *a, struct sync_fence *b) | 450 | struct sync_fence *a, struct sync_fence *b) |
454 | { | 451 | { |
455 | struct sync_fence *fence; | 452 | struct sync_fence *fence; |
453 | struct list_head *pos; | ||
456 | int err; | 454 | int err; |
457 | 455 | ||
458 | fence = sync_fence_alloc(name); | 456 | fence = sync_fence_alloc(name); |
@@ -467,6 +465,12 @@ struct sync_fence *sync_fence_merge(const char *name, | |||
467 | if (err < 0) | 465 | if (err < 0) |
468 | goto err; | 466 | goto err; |
469 | 467 | ||
468 | list_for_each(pos, &fence->pt_list_head) { | ||
469 | struct sync_pt *pt = | ||
470 | container_of(pos, struct sync_pt, pt_list); | ||
471 | sync_pt_activate(pt); | ||
472 | } | ||
473 | |||
470 | /* | 474 | /* |
471 | * signal the fence in case one of it's pts were activated before | 475 | * signal the fence in case one of it's pts were activated before |
472 | * they were activated | 476 | * they were activated |