diff options
author | Todd Poynor | 2012-12-23 14:28:49 -0600 |
---|---|---|
committer | Arve Hjønnevåg | 2013-03-11 17:25:16 -0500 |
commit | fc81b7b2464ff9a2ad8ea95487a7d00e9b1b6739 (patch) | |
tree | 14bfeb2aac09d940cafdc21aba47b83263ba545b | |
parent | 568749e5e30c120b3316962738e72f8a4e90fa91 (diff) | |
download | kernel-common-fc81b7b2464ff9a2ad8ea95487a7d00e9b1b6739.tar.gz kernel-common-fc81b7b2464ff9a2ad8ea95487a7d00e9b1b6739.tar.xz kernel-common-fc81b7b2464ff9a2ad8ea95487a7d00e9b1b6739.zip |
cpufreq: interactive: don't handle transition notification if not enabled
If multiple governors are in use then avoid processing frequency transition
notifications for CPUs on which the interactive governor is not enabled.
Change-Id: Ibd75255b921d887501a64774a8c4f62302f2d4e4
Reported-by: Francisco Franco <francisco.franco@cloudcar.com>
Signed-off-by: Todd Poynor <toddpoynor@google.com>
-rw-r--r-- | drivers/cpufreq/cpufreq_interactive.c | 9 |
1 files changed, 8 insertions, 1 deletions
diff --git a/drivers/cpufreq/cpufreq_interactive.c b/drivers/cpufreq/cpufreq_interactive.c index c8358a3b545..51c34bf9c17 100644 --- a/drivers/cpufreq/cpufreq_interactive.c +++ b/drivers/cpufreq/cpufreq_interactive.c | |||
@@ -552,6 +552,12 @@ static int cpufreq_interactive_notifier( | |||
552 | 552 | ||
553 | if (val == CPUFREQ_POSTCHANGE) { | 553 | if (val == CPUFREQ_POSTCHANGE) { |
554 | pcpu = &per_cpu(cpuinfo, freq->cpu); | 554 | pcpu = &per_cpu(cpuinfo, freq->cpu); |
555 | if (!down_read_trylock(&pcpu->enable_sem)) | ||
556 | return 0; | ||
557 | if (!pcpu->governor_enabled) { | ||
558 | up_read(&pcpu->enable_sem); | ||
559 | return 0; | ||
560 | } | ||
555 | 561 | ||
556 | for_each_cpu(cpu, pcpu->policy->cpus) { | 562 | for_each_cpu(cpu, pcpu->policy->cpus) { |
557 | struct cpufreq_interactive_cpuinfo *pjcpu = | 563 | struct cpufreq_interactive_cpuinfo *pjcpu = |
@@ -560,8 +566,9 @@ static int cpufreq_interactive_notifier( | |||
560 | update_load(cpu); | 566 | update_load(cpu); |
561 | spin_unlock(&pjcpu->load_lock); | 567 | spin_unlock(&pjcpu->load_lock); |
562 | } | 568 | } |
563 | } | ||
564 | 569 | ||
570 | up_read(&pcpu->enable_sem); | ||
571 | } | ||
565 | return 0; | 572 | return 0; |
566 | } | 573 | } |
567 | 574 | ||