diff options
author | Sasha Levin | 2014-03-28 11:38:42 -0500 |
---|---|---|
committer | David S. Miller | 2014-03-28 15:04:19 -0500 |
commit | 05efa8c943b1d5d90fa8c8147571837573338bb6 (patch) | |
tree | 7882312770611805d896178894810f0d9467469b | |
parent | 335a67d2ad481b03607bf30a38c28178fa1ad61a (diff) | |
download | kernel-common-05efa8c943b1d5d90fa8c8147571837573338bb6.tar.gz kernel-common-05efa8c943b1d5d90fa8c8147571837573338bb6.tar.xz kernel-common-05efa8c943b1d5d90fa8c8147571837573338bb6.zip |
random32: avoid attempt to late reseed if in the middle of seeding
Commit 4af712e8df ("random32: add prandom_reseed_late() and call when
nonblocking pool becomes initialized") has added a late reseed stage
that happens as soon as the nonblocking pool is marked as initialized.
This fails in the case that the nonblocking pool gets initialized
during __prandom_reseed()'s call to get_random_bytes(). In that case
we'd double back into __prandom_reseed() in an attempt to do a late
reseed - deadlocking on 'lock' early on in the boot process.
Instead, just avoid even waiting to do a reseed if a reseed is already
occuring.
Fixes: 4af712e8df99 ("random32: add prandom_reseed_late() and call when nonblocking pool becomes initialized")
Signed-off-by: Sasha Levin <sasha.levin@oracle.com>
Acked-by: Hannes Frederic Sowa <hannes@stressinduktion.org>
Signed-off-by: Daniel Borkmann <dborkman@redhat.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
-rw-r--r-- | lib/random32.c | 13 |
1 files changed, 12 insertions, 1 deletions
diff --git a/lib/random32.c b/lib/random32.c index 1e5b2df4429..61489677870 100644 --- a/lib/random32.c +++ b/lib/random32.c | |||
@@ -244,8 +244,19 @@ static void __prandom_reseed(bool late) | |||
244 | static bool latch = false; | 244 | static bool latch = false; |
245 | static DEFINE_SPINLOCK(lock); | 245 | static DEFINE_SPINLOCK(lock); |
246 | 246 | ||
247 | /* Asking for random bytes might result in bytes getting | ||
248 | * moved into the nonblocking pool and thus marking it | ||
249 | * as initialized. In this case we would double back into | ||
250 | * this function and attempt to do a late reseed. | ||
251 | * Ignore the pointless attempt to reseed again if we're | ||
252 | * already waiting for bytes when the nonblocking pool | ||
253 | * got initialized. | ||
254 | */ | ||
255 | |||
247 | /* only allow initial seeding (late == false) once */ | 256 | /* only allow initial seeding (late == false) once */ |
248 | spin_lock_irqsave(&lock, flags); | 257 | if (!spin_trylock_irqsave(&lock, flags)) |
258 | return; | ||
259 | |||
249 | if (latch && !late) | 260 | if (latch && !late) |
250 | goto out; | 261 | goto out; |
251 | latch = true; | 262 | latch = true; |