diff options
author | James Bottomley | 2009-05-17 10:55:18 -0500 |
---|---|---|
committer | Jens Axboe | 2009-05-19 05:14:55 -0500 |
commit | 3a5a39276d2a32b05b1ee25b384516805b17cf87 (patch) | |
tree | 8a52a4a158ed341b7c3049826c549c2a210386e3 | |
parent | b2858d7d1639c04ca3c54988d76c5f7300b76f1c (diff) | |
download | kernel-common-3a5a39276d2a32b05b1ee25b384516805b17cf87.tar.gz kernel-common-3a5a39276d2a32b05b1ee25b384516805b17cf87.tar.xz kernel-common-3a5a39276d2a32b05b1ee25b384516805b17cf87.zip |
block: allow blk_rq_map_kern to append to requests
Use blk_rq_append_bio() internally instead of blk_rq_bio_prep()
so blk_rq_map_kern can be called multiple times, to map multiple
buffers.
This is in the effort to un-export blk_rq_append_bio()
Signed-off-by: James Bottomley <James.Bottomley@HansenPartnership.com>
Signed-off-by: Boaz Harrosh <bharrosh@panasas.com>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
-rw-r--r-- | block/blk-map.c | 12 |
1 files changed, 10 insertions, 2 deletions
diff --git a/block/blk-map.c b/block/blk-map.c index 56082bea450..caa05a66774 100644 --- a/block/blk-map.c +++ b/block/blk-map.c | |||
@@ -282,7 +282,8 @@ EXPORT_SYMBOL(blk_rq_unmap_user); | |||
282 | * | 282 | * |
283 | * Description: | 283 | * Description: |
284 | * Data will be mapped directly if possible. Otherwise a bounce | 284 | * Data will be mapped directly if possible. Otherwise a bounce |
285 | * buffer is used. | 285 | * buffer is used. Can be called multple times to append multple |
286 | * buffers. | ||
286 | */ | 287 | */ |
287 | int blk_rq_map_kern(struct request_queue *q, struct request *rq, void *kbuf, | 288 | int blk_rq_map_kern(struct request_queue *q, struct request *rq, void *kbuf, |
288 | unsigned int len, gfp_t gfp_mask) | 289 | unsigned int len, gfp_t gfp_mask) |
@@ -290,6 +291,7 @@ int blk_rq_map_kern(struct request_queue *q, struct request *rq, void *kbuf, | |||
290 | int reading = rq_data_dir(rq) == READ; | 291 | int reading = rq_data_dir(rq) == READ; |
291 | int do_copy = 0; | 292 | int do_copy = 0; |
292 | struct bio *bio; | 293 | struct bio *bio; |
294 | int ret; | ||
293 | 295 | ||
294 | if (len > (q->max_hw_sectors << 9)) | 296 | if (len > (q->max_hw_sectors << 9)) |
295 | return -EINVAL; | 297 | return -EINVAL; |
@@ -311,7 +313,13 @@ int blk_rq_map_kern(struct request_queue *q, struct request *rq, void *kbuf, | |||
311 | if (do_copy) | 313 | if (do_copy) |
312 | rq->cmd_flags |= REQ_COPY_USER; | 314 | rq->cmd_flags |= REQ_COPY_USER; |
313 | 315 | ||
314 | blk_rq_bio_prep(q, rq, bio); | 316 | ret = blk_rq_append_bio(q, rq, bio); |
317 | if (unlikely(ret)) { | ||
318 | /* request is too big */ | ||
319 | bio_put(bio); | ||
320 | return ret; | ||
321 | } | ||
322 | |||
315 | blk_queue_bounce(q, &rq->bio); | 323 | blk_queue_bounce(q, &rq->bio); |
316 | rq->buffer = NULL; | 324 | rq->buffer = NULL; |
317 | return 0; | 325 | return 0; |