diff options
author | JP Abgrall | 2013-02-06 19:40:07 -0600 |
---|---|---|
committer | Arve Hjønnevåg | 2013-02-19 19:56:20 -0600 |
commit | 579a0d25a3325bd97547ad170f2f65bb48d4e092 (patch) | |
tree | 90b123d4279aa014f35e641abee74a2cf8470638 | |
parent | ae8959d7e62fc16f74cf3746f6f9378b027ed5bb (diff) | |
download | kernel-common-579a0d25a3325bd97547ad170f2f65bb48d4e092.tar.gz kernel-common-579a0d25a3325bd97547ad170f2f65bb48d4e092.tar.xz kernel-common-579a0d25a3325bd97547ad170f2f65bb48d4e092.zip |
netfilter: xt_qtaguid: Allow tracking loopback
In the past it would always ignore interfaces with loopback addresses.
Now we just treat them like any other.
This also helps with writing tests that check for the presence
of the qtaguid module.
Signed-off-by: JP Abgrall <jpa@google.com>
-rw-r--r-- | net/netfilter/xt_qtaguid.c | 19 |
1 files changed, 4 insertions, 15 deletions
diff --git a/net/netfilter/xt_qtaguid.c b/net/netfilter/xt_qtaguid.c index 92e5f80bd8f..992a6e04490 100644 --- a/net/netfilter/xt_qtaguid.c +++ b/net/netfilter/xt_qtaguid.c | |||
@@ -1108,18 +1108,13 @@ static void iface_stat_create(struct net_device *net_dev, | |||
1108 | spin_lock_bh(&iface_stat_list_lock); | 1108 | spin_lock_bh(&iface_stat_list_lock); |
1109 | entry = get_iface_entry(ifname); | 1109 | entry = get_iface_entry(ifname); |
1110 | if (entry != NULL) { | 1110 | if (entry != NULL) { |
1111 | bool activate = !ipv4_is_loopback(ipaddr); | ||
1112 | IF_DEBUG("qtaguid: iface_stat: create(%s): entry=%p\n", | 1111 | IF_DEBUG("qtaguid: iface_stat: create(%s): entry=%p\n", |
1113 | ifname, entry); | 1112 | ifname, entry); |
1114 | iface_check_stats_reset_and_adjust(net_dev, entry); | 1113 | iface_check_stats_reset_and_adjust(net_dev, entry); |
1115 | _iface_stat_set_active(entry, net_dev, activate); | 1114 | _iface_stat_set_active(entry, net_dev, true); |
1116 | IF_DEBUG("qtaguid: %s(%s): " | 1115 | IF_DEBUG("qtaguid: %s(%s): " |
1117 | "tracking now %d on ip=%pI4\n", __func__, | 1116 | "tracking now %d on ip=%pI4\n", __func__, |
1118 | entry->ifname, activate, &ipaddr); | 1117 | entry->ifname, true, &ipaddr); |
1119 | goto done_unlock_put; | ||
1120 | } else if (ipv4_is_loopback(ipaddr)) { | ||
1121 | IF_DEBUG("qtaguid: iface_stat: create(%s): " | ||
1122 | "ignore loopback dev. ip=%pI4\n", ifname, &ipaddr); | ||
1123 | goto done_unlock_put; | 1118 | goto done_unlock_put; |
1124 | } | 1119 | } |
1125 | 1120 | ||
@@ -1170,19 +1165,13 @@ static void iface_stat_create_ipv6(struct net_device *net_dev, | |||
1170 | spin_lock_bh(&iface_stat_list_lock); | 1165 | spin_lock_bh(&iface_stat_list_lock); |
1171 | entry = get_iface_entry(ifname); | 1166 | entry = get_iface_entry(ifname); |
1172 | if (entry != NULL) { | 1167 | if (entry != NULL) { |
1173 | bool activate = !(addr_type & IPV6_ADDR_LOOPBACK); | ||
1174 | IF_DEBUG("qtaguid: %s(%s): entry=%p\n", __func__, | 1168 | IF_DEBUG("qtaguid: %s(%s): entry=%p\n", __func__, |
1175 | ifname, entry); | 1169 | ifname, entry); |
1176 | iface_check_stats_reset_and_adjust(net_dev, entry); | 1170 | iface_check_stats_reset_and_adjust(net_dev, entry); |
1177 | _iface_stat_set_active(entry, net_dev, activate); | 1171 | _iface_stat_set_active(entry, net_dev, true); |
1178 | IF_DEBUG("qtaguid: %s(%s): " | 1172 | IF_DEBUG("qtaguid: %s(%s): " |
1179 | "tracking now %d on ip=%pI6c\n", __func__, | 1173 | "tracking now %d on ip=%pI6c\n", __func__, |
1180 | entry->ifname, activate, &ifa->addr); | 1174 | entry->ifname, true, &ifa->addr); |
1181 | goto done_unlock_put; | ||
1182 | } else if (addr_type & IPV6_ADDR_LOOPBACK) { | ||
1183 | IF_DEBUG("qtaguid: %s(%s): " | ||
1184 | "ignore loopback dev. ip=%pI6c\n", __func__, | ||
1185 | ifname, &ifa->addr); | ||
1186 | goto done_unlock_put; | 1175 | goto done_unlock_put; |
1187 | } | 1176 | } |
1188 | 1177 | ||