diff options
author | Rebecca Schultz Zavin | 2012-12-11 17:23:14 -0600 |
---|---|---|
committer | Arve Hjønnevåg | 2013-02-19 19:56:05 -0600 |
commit | 68d0fcfb4ec48060f00052ac965c6067326c4d47 (patch) | |
tree | b719a6905b646af1dc928b495b8909ed5e32adca | |
parent | ceb0878df2a696c772ac6e2fe1c1f7851a2eef7c (diff) | |
download | kernel-common-68d0fcfb4ec48060f00052ac965c6067326c4d47.tar.gz kernel-common-68d0fcfb4ec48060f00052ac965c6067326c4d47.tar.xz kernel-common-68d0fcfb4ec48060f00052ac965c6067326c4d47.zip |
gpu: ion: Remove heapmask from client
The heapmask in the client generally wasn't being used. This
patch removes it.
Change-Id: I3526723fbf8f2e81c28c0733deb583ea14bdd837
Signed-off-by: Rebecca Schultz Zavin <rebecca@android.com>
-rw-r--r-- | drivers/gpu/ion/ion.c | 17 | ||||
-rw-r--r-- | include/linux/ion.h | 1 |
2 files changed, 5 insertions, 13 deletions
diff --git a/drivers/gpu/ion/ion.c b/drivers/gpu/ion/ion.c index f6c2a474160..34264edc6ee 100644 --- a/drivers/gpu/ion/ion.c +++ b/drivers/gpu/ion/ion.c | |||
@@ -63,7 +63,6 @@ struct ion_device { | |||
63 | * @dev: backpointer to ion device | 63 | * @dev: backpointer to ion device |
64 | * @handles: an rb tree of all the handles in this client | 64 | * @handles: an rb tree of all the handles in this client |
65 | * @lock: lock protecting the tree of handles | 65 | * @lock: lock protecting the tree of handles |
66 | * @heap_type_mask: mask of all supported heap types | ||
67 | * @name: used for debugging | 66 | * @name: used for debugging |
68 | * @task: used for debugging | 67 | * @task: used for debugging |
69 | * | 68 | * |
@@ -76,7 +75,6 @@ struct ion_client { | |||
76 | struct ion_device *dev; | 75 | struct ion_device *dev; |
77 | struct rb_root handles; | 76 | struct rb_root handles; |
78 | struct mutex lock; | 77 | struct mutex lock; |
79 | unsigned int heap_type_mask; | ||
80 | const char *name; | 78 | const char *name; |
81 | struct task_struct *task; | 79 | struct task_struct *task; |
82 | pid_t pid; | 80 | pid_t pid; |
@@ -410,9 +408,6 @@ struct ion_handle *ion_alloc(struct ion_client *client, size_t len, | |||
410 | 408 | ||
411 | down_read(&dev->lock); | 409 | down_read(&dev->lock); |
412 | plist_for_each_entry(heap, &dev->heaps, node) { | 410 | plist_for_each_entry(heap, &dev->heaps, node) { |
413 | /* if the client doesn't support this heap type */ | ||
414 | if (!((1 << heap->type) & client->heap_type_mask)) | ||
415 | continue; | ||
416 | /* if the caller didn't specify this heap id */ | 411 | /* if the caller didn't specify this heap id */ |
417 | if (!((1 << heap->id) & heap_id_mask)) | 412 | if (!((1 << heap->id) & heap_id_mask)) |
418 | continue; | 413 | continue; |
@@ -627,7 +622,6 @@ static const struct file_operations debug_client_fops = { | |||
627 | }; | 622 | }; |
628 | 623 | ||
629 | struct ion_client *ion_client_create(struct ion_device *dev, | 624 | struct ion_client *ion_client_create(struct ion_device *dev, |
630 | unsigned int heap_type_mask, | ||
631 | const char *name) | 625 | const char *name) |
632 | { | 626 | { |
633 | struct ion_client *client; | 627 | struct ion_client *client; |
@@ -662,7 +656,6 @@ struct ion_client *ion_client_create(struct ion_device *dev, | |||
662 | client->handles = RB_ROOT; | 656 | client->handles = RB_ROOT; |
663 | mutex_init(&client->lock); | 657 | mutex_init(&client->lock); |
664 | client->name = name; | 658 | client->name = name; |
665 | client->heap_type_mask = heap_type_mask; | ||
666 | client->task = task; | 659 | client->task = task; |
667 | client->pid = pid; | 660 | client->pid = pid; |
668 | 661 | ||
@@ -1162,7 +1155,7 @@ static int ion_open(struct inode *inode, struct file *file) | |||
1162 | struct ion_client *client; | 1155 | struct ion_client *client; |
1163 | 1156 | ||
1164 | pr_debug("%s: %d\n", __func__, __LINE__); | 1157 | pr_debug("%s: %d\n", __func__, __LINE__); |
1165 | client = ion_client_create(dev, -1, "user"); | 1158 | client = ion_client_create(dev, "user"); |
1166 | if (IS_ERR_OR_NULL(client)) | 1159 | if (IS_ERR_OR_NULL(client)) |
1167 | return PTR_ERR(client); | 1160 | return PTR_ERR(client); |
1168 | file->private_data = client; | 1161 | file->private_data = client; |
@@ -1178,7 +1171,7 @@ static const struct file_operations ion_fops = { | |||
1178 | }; | 1171 | }; |
1179 | 1172 | ||
1180 | static size_t ion_debug_heap_total(struct ion_client *client, | 1173 | static size_t ion_debug_heap_total(struct ion_client *client, |
1181 | enum ion_heap_type type) | 1174 | unsigned int id) |
1182 | { | 1175 | { |
1183 | size_t size = 0; | 1176 | size_t size = 0; |
1184 | struct rb_node *n; | 1177 | struct rb_node *n; |
@@ -1188,7 +1181,7 @@ static size_t ion_debug_heap_total(struct ion_client *client, | |||
1188 | struct ion_handle *handle = rb_entry(n, | 1181 | struct ion_handle *handle = rb_entry(n, |
1189 | struct ion_handle, | 1182 | struct ion_handle, |
1190 | node); | 1183 | node); |
1191 | if (handle->buffer->heap->type == type) | 1184 | if (handle->buffer->heap->id == id) |
1192 | size += handle->buffer->size; | 1185 | size += handle->buffer->size; |
1193 | } | 1186 | } |
1194 | mutex_unlock(&client->lock); | 1187 | mutex_unlock(&client->lock); |
@@ -1209,7 +1202,7 @@ static int ion_debug_heap_show(struct seq_file *s, void *unused) | |||
1209 | for (n = rb_first(&dev->clients); n; n = rb_next(n)) { | 1202 | for (n = rb_first(&dev->clients); n; n = rb_next(n)) { |
1210 | struct ion_client *client = rb_entry(n, struct ion_client, | 1203 | struct ion_client *client = rb_entry(n, struct ion_client, |
1211 | node); | 1204 | node); |
1212 | size_t size = ion_debug_heap_total(client, heap->type); | 1205 | size_t size = ion_debug_heap_total(client, heap->id); |
1213 | if (!size) | 1206 | if (!size) |
1214 | continue; | 1207 | continue; |
1215 | if (client->task) { | 1208 | if (client->task) { |
@@ -1230,7 +1223,7 @@ static int ion_debug_heap_show(struct seq_file *s, void *unused) | |||
1230 | for (n = rb_first(&dev->buffers); n; n = rb_next(n)) { | 1223 | for (n = rb_first(&dev->buffers); n; n = rb_next(n)) { |
1231 | struct ion_buffer *buffer = rb_entry(n, struct ion_buffer, | 1224 | struct ion_buffer *buffer = rb_entry(n, struct ion_buffer, |
1232 | node); | 1225 | node); |
1233 | if (buffer->heap->type != heap->type) | 1226 | if (buffer->heap->id != heap->id) |
1234 | continue; | 1227 | continue; |
1235 | total_size += buffer->size; | 1228 | total_size += buffer->size; |
1236 | if (!buffer->handle_count) { | 1229 | if (!buffer->handle_count) { |
diff --git a/include/linux/ion.h b/include/linux/ion.h index 610665d2be7..a55d11fbcbd 100644 --- a/include/linux/ion.h +++ b/include/linux/ion.h | |||
@@ -126,7 +126,6 @@ void ion_reserve(struct ion_platform_data *data); | |||
126 | * @name: used for debugging | 126 | * @name: used for debugging |
127 | */ | 127 | */ |
128 | struct ion_client *ion_client_create(struct ion_device *dev, | 128 | struct ion_client *ion_client_create(struct ion_device *dev, |
129 | unsigned int heap_type_mask, | ||
130 | const char *name); | 129 | const char *name); |
131 | 130 | ||
132 | /** | 131 | /** |