diff options
author | Mike Miller | 2010-06-02 14:58:09 -0500 |
---|---|---|
committer | Jens Axboe | 2010-08-07 11:12:51 -0500 |
commit | 841fdffdd382722d33579a6aa1487e8a4e526dbd (patch) | |
tree | a1ec6ce429b34b78a9c2b22adc2b732eb1a3c317 | |
parent | 5e216153c34ac21781110795284a784037f808e3 (diff) | |
download | kernel-common-841fdffdd382722d33579a6aa1487e8a4e526dbd.tar.gz kernel-common-841fdffdd382722d33579a6aa1487e8a4e526dbd.tar.xz kernel-common-841fdffdd382722d33579a6aa1487e8a4e526dbd.zip |
cciss: new controller support and bump driver version
Add support for new controllers due out next year. HP must continue to
support new controllers in older distros. All vendors require support be
upstream. These controllers support only 16 commands in simple mode but
can support up to 1024 in performant mode. See patch 5/6/ We have no
marketing names yet.
Signed-off-by: Mike Miller <mike.miller@hp.com>
Cc: Stephen M. Cameron <scameron@beardog.cce.hp.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Jens Axboe <jaxboe@fusionio.com>
-rw-r--r-- | drivers/block/cciss.c | 20 |
1 files changed, 14 insertions, 6 deletions
diff --git a/drivers/block/cciss.c b/drivers/block/cciss.c index 08a2e619dc3..5e215ff0a6b 100644 --- a/drivers/block/cciss.c +++ b/drivers/block/cciss.c | |||
@@ -56,16 +56,14 @@ | |||
56 | #include <linux/kthread.h> | 56 | #include <linux/kthread.h> |
57 | 57 | ||
58 | #define CCISS_DRIVER_VERSION(maj,min,submin) ((maj<<16)|(min<<8)|(submin)) | 58 | #define CCISS_DRIVER_VERSION(maj,min,submin) ((maj<<16)|(min<<8)|(submin)) |
59 | #define DRIVER_NAME "HP CISS Driver (v 3.6.20)" | 59 | #define DRIVER_NAME "HP CISS Driver (v 3.6.26)" |
60 | #define DRIVER_VERSION CCISS_DRIVER_VERSION(3, 6, 20) | 60 | #define DRIVER_VERSION CCISS_DRIVER_VERSION(3, 6, 26) |
61 | 61 | ||
62 | /* Embedded module documentation macros - see modules.h */ | 62 | /* Embedded module documentation macros - see modules.h */ |
63 | MODULE_AUTHOR("Hewlett-Packard Company"); | 63 | MODULE_AUTHOR("Hewlett-Packard Company"); |
64 | MODULE_DESCRIPTION("Driver for HP Smart Array Controllers"); | 64 | MODULE_DESCRIPTION("Driver for HP Smart Array Controllers"); |
65 | MODULE_SUPPORTED_DEVICE("HP SA5i SA5i+ SA532 SA5300 SA5312 SA641 SA642 SA6400" | 65 | MODULE_SUPPORTED_DEVICE("HP Smart Array Controllers"); |
66 | " SA6i P600 P800 P400 P400i E200 E200i E500 P700m" | 66 | MODULE_VERSION("3.6.26"); |
67 | " Smart Array G2 Series SAS/SATA Controllers"); | ||
68 | MODULE_VERSION("3.6.20"); | ||
69 | MODULE_LICENSE("GPL"); | 67 | MODULE_LICENSE("GPL"); |
70 | 68 | ||
71 | static int cciss_allow_hpsa; | 69 | static int cciss_allow_hpsa; |
@@ -107,6 +105,11 @@ static const struct pci_device_id cciss_pci_device_id[] = { | |||
107 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3249}, | 105 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3249}, |
108 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x324A}, | 106 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x324A}, |
109 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x324B}, | 107 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x324B}, |
108 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3250}, | ||
109 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3251}, | ||
110 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3252}, | ||
111 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3253}, | ||
112 | {PCI_VENDOR_ID_HP, PCI_DEVICE_ID_HP_CISSE, 0x103C, 0x3254}, | ||
110 | {0,} | 113 | {0,} |
111 | }; | 114 | }; |
112 | 115 | ||
@@ -146,6 +149,11 @@ static struct board_type products[] = { | |||
146 | {0x3249103C, "Smart Array P812", &SA5_access}, | 149 | {0x3249103C, "Smart Array P812", &SA5_access}, |
147 | {0x324A103C, "Smart Array P712m", &SA5_access}, | 150 | {0x324A103C, "Smart Array P712m", &SA5_access}, |
148 | {0x324B103C, "Smart Array P711m", &SA5_access}, | 151 | {0x324B103C, "Smart Array P711m", &SA5_access}, |
152 | {0x3250103C, "Smart Array", &SA5_access}, | ||
153 | {0x3251103C, "Smart Array", &SA5_access}, | ||
154 | {0x3252103C, "Smart Array", &SA5_access}, | ||
155 | {0x3253103C, "Smart Array", &SA5_access}, | ||
156 | {0x3254103C, "Smart Array", &SA5_access}, | ||
149 | }; | 157 | }; |
150 | 158 | ||
151 | /* How long to wait (in milliseconds) for board to go into simple mode */ | 159 | /* How long to wait (in milliseconds) for board to go into simple mode */ |