diff options
author | Arve Hjønnevåg | 2012-11-27 21:29:04 -0600 |
---|---|---|
committer | Arve Hjønnevåg | 2013-02-22 17:27:51 -0600 |
commit | 8598af4630b00557b545e79097728ddee314dfd0 (patch) | |
tree | a2a72b5bc03e8fcddc367340356a94f1cb389239 | |
parent | 684e7d5a80255c3d414f35ffb0230f646fc64f8a (diff) | |
download | kernel-common-8598af4630b00557b545e79097728ddee314dfd0.tar.gz kernel-common-8598af4630b00557b545e79097728ddee314dfd0.tar.xz kernel-common-8598af4630b00557b545e79097728ddee314dfd0.zip |
usb: gadget: android: Fixes and hacks to make android usb gadget compile on 3.8
Signed-off-by: Arve Hjønnevåg <arve@android.com>
-rw-r--r-- | drivers/usb/gadget/android.c | 16 | ||||
-rw-r--r-- | drivers/usb/gadget/f_accessory.c | 2 | ||||
-rw-r--r-- | drivers/usb/gadget/f_adb.c | 2 | ||||
-rw-r--r-- | drivers/usb/gadget/f_audio_source.c | 2 | ||||
-rw-r--r-- | drivers/usb/gadget/f_mtp.c | 4 |
5 files changed, 10 insertions, 16 deletions
diff --git a/drivers/usb/gadget/android.c b/drivers/usb/gadget/android.c index 4e73bf1a0f3..23b5c46eadf 100644 --- a/drivers/usb/gadget/android.c +++ b/drivers/usb/gadget/android.c | |||
@@ -367,11 +367,14 @@ static void functionfs_closed_callback(struct ffs_data *ffs) | |||
367 | mutex_unlock(&dev->mutex); | 367 | mutex_unlock(&dev->mutex); |
368 | } | 368 | } |
369 | 369 | ||
370 | static int functionfs_check_dev_callback(const char *dev_name) | 370 | static void *functionfs_acquire_dev_callback(const char *dev_name) |
371 | { | 371 | { |
372 | return 0; | 372 | return 0; |
373 | } | 373 | } |
374 | 374 | ||
375 | static void functionfs_release_dev_callback(struct ffs_data *ffs_data) | ||
376 | { | ||
377 | } | ||
375 | 378 | ||
376 | struct adb_data { | 379 | struct adb_data { |
377 | bool opened; | 380 | bool opened; |
@@ -1361,7 +1364,7 @@ static int android_bind(struct usb_composite_dev *cdev) | |||
1361 | { | 1364 | { |
1362 | struct android_dev *dev = _android_dev; | 1365 | struct android_dev *dev = _android_dev; |
1363 | struct usb_gadget *gadget = cdev->gadget; | 1366 | struct usb_gadget *gadget = cdev->gadget; |
1364 | int gcnum, id, ret; | 1367 | int id, ret; |
1365 | 1368 | ||
1366 | /* | 1369 | /* |
1367 | * Start disconnected. Userspace will connect the gadget once | 1370 | * Start disconnected. Userspace will connect the gadget once |
@@ -1399,15 +1402,6 @@ static int android_bind(struct usb_composite_dev *cdev) | |||
1399 | strings_dev[STRING_SERIAL_IDX].id = id; | 1402 | strings_dev[STRING_SERIAL_IDX].id = id; |
1400 | device_desc.iSerialNumber = id; | 1403 | device_desc.iSerialNumber = id; |
1401 | 1404 | ||
1402 | gcnum = usb_gadget_controller_number(gadget); | ||
1403 | if (gcnum >= 0) | ||
1404 | device_desc.bcdDevice = cpu_to_le16(0x0200 + gcnum); | ||
1405 | else { | ||
1406 | pr_warning("%s: controller '%s' not recognized\n", | ||
1407 | longname, gadget->name); | ||
1408 | device_desc.bcdDevice = __constant_cpu_to_le16(0x9999); | ||
1409 | } | ||
1410 | |||
1411 | usb_gadget_set_selfpowered(gadget); | 1405 | usb_gadget_set_selfpowered(gadget); |
1412 | dev->cdev = cdev; | 1406 | dev->cdev = cdev; |
1413 | 1407 | ||
diff --git a/drivers/usb/gadget/f_accessory.c b/drivers/usb/gadget/f_accessory.c index a244265c114..092964c2b50 100644 --- a/drivers/usb/gadget/f_accessory.c +++ b/drivers/usb/gadget/f_accessory.c | |||
@@ -1121,7 +1121,7 @@ static int acc_bind_config(struct usb_configuration *c) | |||
1121 | dev->cdev = c->cdev; | 1121 | dev->cdev = c->cdev; |
1122 | dev->function.name = "accessory"; | 1122 | dev->function.name = "accessory"; |
1123 | dev->function.strings = acc_strings, | 1123 | dev->function.strings = acc_strings, |
1124 | dev->function.descriptors = fs_acc_descs; | 1124 | dev->function.fs_descriptors = fs_acc_descs; |
1125 | dev->function.hs_descriptors = hs_acc_descs; | 1125 | dev->function.hs_descriptors = hs_acc_descs; |
1126 | dev->function.bind = acc_function_bind; | 1126 | dev->function.bind = acc_function_bind; |
1127 | dev->function.unbind = acc_function_unbind; | 1127 | dev->function.unbind = acc_function_unbind; |
diff --git a/drivers/usb/gadget/f_adb.c b/drivers/usb/gadget/f_adb.c index 1629ffb5b97..a1d70d27695 100644 --- a/drivers/usb/gadget/f_adb.c +++ b/drivers/usb/gadget/f_adb.c | |||
@@ -566,7 +566,7 @@ static int adb_bind_config(struct usb_configuration *c) | |||
566 | 566 | ||
567 | dev->cdev = c->cdev; | 567 | dev->cdev = c->cdev; |
568 | dev->function.name = "adb"; | 568 | dev->function.name = "adb"; |
569 | dev->function.descriptors = fs_adb_descs; | 569 | dev->function.fs_descriptors = fs_adb_descs; |
570 | dev->function.hs_descriptors = hs_adb_descs; | 570 | dev->function.hs_descriptors = hs_adb_descs; |
571 | dev->function.bind = adb_function_bind; | 571 | dev->function.bind = adb_function_bind; |
572 | dev->function.unbind = adb_function_unbind; | 572 | dev->function.unbind = adb_function_unbind; |
diff --git a/drivers/usb/gadget/f_audio_source.c b/drivers/usb/gadget/f_audio_source.c index c757409edf9..56dcf217cfe 100644 --- a/drivers/usb/gadget/f_audio_source.c +++ b/drivers/usb/gadget/f_audio_source.c | |||
@@ -599,7 +599,7 @@ audio_bind(struct usb_configuration *c, struct usb_function *f) | |||
599 | hs_as_in_ep_desc.bEndpointAddress = | 599 | hs_as_in_ep_desc.bEndpointAddress = |
600 | fs_as_in_ep_desc.bEndpointAddress; | 600 | fs_as_in_ep_desc.bEndpointAddress; |
601 | 601 | ||
602 | f->descriptors = fs_audio_desc; | 602 | f->fs_descriptors = fs_audio_desc; |
603 | f->hs_descriptors = hs_audio_desc; | 603 | f->hs_descriptors = hs_audio_desc; |
604 | 604 | ||
605 | for (i = 0, status = 0; i < IN_EP_REQ_COUNT && status == 0; i++) { | 605 | for (i = 0, status = 0; i < IN_EP_REQ_COUNT && status == 0; i++) { |
diff --git a/drivers/usb/gadget/f_mtp.c b/drivers/usb/gadget/f_mtp.c index 1638977a541..9ab94697c19 100644 --- a/drivers/usb/gadget/f_mtp.c +++ b/drivers/usb/gadget/f_mtp.c | |||
@@ -1212,10 +1212,10 @@ static int mtp_bind_config(struct usb_configuration *c, bool ptp_config) | |||
1212 | dev->function.name = "mtp"; | 1212 | dev->function.name = "mtp"; |
1213 | dev->function.strings = mtp_strings; | 1213 | dev->function.strings = mtp_strings; |
1214 | if (ptp_config) { | 1214 | if (ptp_config) { |
1215 | dev->function.descriptors = fs_ptp_descs; | 1215 | dev->function.fs_descriptors = fs_ptp_descs; |
1216 | dev->function.hs_descriptors = hs_ptp_descs; | 1216 | dev->function.hs_descriptors = hs_ptp_descs; |
1217 | } else { | 1217 | } else { |
1218 | dev->function.descriptors = fs_mtp_descs; | 1218 | dev->function.fs_descriptors = fs_mtp_descs; |
1219 | dev->function.hs_descriptors = hs_mtp_descs; | 1219 | dev->function.hs_descriptors = hs_mtp_descs; |
1220 | } | 1220 | } |
1221 | dev->function.bind = mtp_function_bind; | 1221 | dev->function.bind = mtp_function_bind; |