diff options
author | Boaz Harrosh | 2009-05-17 10:58:41 -0500 |
---|---|---|
committer | Jens Axboe | 2009-05-19 05:14:56 -0500 |
commit | c29b70f6ee4f2fa3ef07f55bc9082945861e5391 (patch) | |
tree | 5f030fe6468fbd9d6b5e95294aa7534effba4512 | |
parent | 79eb63e9e5875b84341a3a05f8e6ae9cdb4bb6f6 (diff) | |
download | kernel-common-c29b70f6ee4f2fa3ef07f55bc9082945861e5391.tar.gz kernel-common-c29b70f6ee4f2fa3ef07f55bc9082945861e5391.tar.xz kernel-common-c29b70f6ee4f2fa3ef07f55bc9082945861e5391.zip |
libosd: Use of new blk_make_request
Use new blk_make_request() to allocate a request from bio
and avoid using deprecated blk_rq_append_bio().
This patch is dependent on a block layer patch titled:
[BLOCK] New blk_make_request() takes bio returns request
This is the last usage of blk_rq_append_bio in osd, it can now
be un-exported.
Signed-off-by: Boaz Harrosh <bharrosh@panasas.com>
CC: Jeff Garzik <jeff@garzik.org>
CC: FUJITA Tomonori <fujita.tomonori@lab.ntt.co.jp>
Signed-off-by: Jens Axboe <jens.axboe@oracle.com>
-rw-r--r-- | drivers/scsi/osd/osd_initiator.c | 48 |
1 files changed, 23 insertions, 25 deletions
diff --git a/drivers/scsi/osd/osd_initiator.c b/drivers/scsi/osd/osd_initiator.c index bf66e301866..865ec0f4aa8 100644 --- a/drivers/scsi/osd/osd_initiator.c +++ b/drivers/scsi/osd/osd_initiator.c | |||
@@ -1200,6 +1200,21 @@ static int _osd_req_finalize_data_integrity(struct osd_request *or, | |||
1200 | /* | 1200 | /* |
1201 | * osd_finalize_request and helpers | 1201 | * osd_finalize_request and helpers |
1202 | */ | 1202 | */ |
1203 | static struct request *_make_request(struct request_queue *q, bool has_write, | ||
1204 | struct _osd_io_info *oii, gfp_t flags) | ||
1205 | { | ||
1206 | if (oii->bio) | ||
1207 | return blk_make_request(q, oii->bio, flags); | ||
1208 | else { | ||
1209 | struct request *req; | ||
1210 | |||
1211 | req = blk_get_request(q, has_write ? WRITE : READ, flags); | ||
1212 | if (unlikely(!req)) | ||
1213 | return ERR_PTR(-ENOMEM); | ||
1214 | |||
1215 | return req; | ||
1216 | } | ||
1217 | } | ||
1203 | 1218 | ||
1204 | static int _init_blk_request(struct osd_request *or, | 1219 | static int _init_blk_request(struct osd_request *or, |
1205 | bool has_in, bool has_out) | 1220 | bool has_in, bool has_out) |
@@ -1208,11 +1223,13 @@ static int _init_blk_request(struct osd_request *or, | |||
1208 | struct scsi_device *scsi_device = or->osd_dev->scsi_device; | 1223 | struct scsi_device *scsi_device = or->osd_dev->scsi_device; |
1209 | struct request_queue *q = scsi_device->request_queue; | 1224 | struct request_queue *q = scsi_device->request_queue; |
1210 | struct request *req; | 1225 | struct request *req; |
1211 | int ret = -ENOMEM; | 1226 | int ret; |
1212 | 1227 | ||
1213 | req = blk_get_request(q, has_out, flags); | 1228 | req = _make_request(q, has_out, has_out ? &or->out : &or->in, flags); |
1214 | if (!req) | 1229 | if (IS_ERR(req)) { |
1230 | ret = PTR_ERR(req); | ||
1215 | goto out; | 1231 | goto out; |
1232 | } | ||
1216 | 1233 | ||
1217 | or->request = req; | 1234 | or->request = req; |
1218 | req->cmd_type = REQ_TYPE_BLOCK_PC; | 1235 | req->cmd_type = REQ_TYPE_BLOCK_PC; |
@@ -1225,9 +1242,10 @@ static int _init_blk_request(struct osd_request *or, | |||
1225 | or->out.req = req; | 1242 | or->out.req = req; |
1226 | if (has_in) { | 1243 | if (has_in) { |
1227 | /* allocate bidi request */ | 1244 | /* allocate bidi request */ |
1228 | req = blk_get_request(q, READ, flags); | 1245 | req = _make_request(q, false, &or->in, flags); |
1229 | if (!req) { | 1246 | if (IS_ERR(req)) { |
1230 | OSD_DEBUG("blk_get_request for bidi failed\n"); | 1247 | OSD_DEBUG("blk_get_request for bidi failed\n"); |
1248 | ret = PTR_ERR(req); | ||
1231 | goto out; | 1249 | goto out; |
1232 | } | 1250 | } |
1233 | req->cmd_type = REQ_TYPE_BLOCK_PC; | 1251 | req->cmd_type = REQ_TYPE_BLOCK_PC; |
@@ -1271,26 +1289,6 @@ int osd_finalize_request(struct osd_request *or, | |||
1271 | return ret; | 1289 | return ret; |
1272 | } | 1290 | } |
1273 | 1291 | ||
1274 | if (or->out.bio) { | ||
1275 | ret = blk_rq_append_bio(or->request->q, or->out.req, | ||
1276 | or->out.bio); | ||
1277 | if (ret) { | ||
1278 | OSD_DEBUG("blk_rq_append_bio out failed\n"); | ||
1279 | return ret; | ||
1280 | } | ||
1281 | OSD_DEBUG("out bytes=%llu (bytes_req=%u)\n", | ||
1282 | _LLU(or->out.total_bytes), blk_rq_bytes(or->out.req)); | ||
1283 | } | ||
1284 | if (or->in.bio) { | ||
1285 | ret = blk_rq_append_bio(or->request->q, or->in.req, or->in.bio); | ||
1286 | if (ret) { | ||
1287 | OSD_DEBUG("blk_rq_append_bio in failed\n"); | ||
1288 | return ret; | ||
1289 | } | ||
1290 | OSD_DEBUG("in bytes=%llu (bytes_req=%u)\n", | ||
1291 | _LLU(or->in.total_bytes), blk_rq_bytes(or->in.req)); | ||
1292 | } | ||
1293 | |||
1294 | or->out.pad_buff = sg_out_pad_buffer; | 1292 | or->out.pad_buff = sg_out_pad_buffer; |
1295 | or->in.pad_buff = sg_in_pad_buffer; | 1293 | or->in.pad_buff = sg_in_pad_buffer; |
1296 | 1294 | ||