aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPaul Moore2006-08-03 18:45:49 -0500
committerDavid S. Miller2006-09-22 16:53:31 -0500
commit8802f616f6de8576805f32e47602816f141118f2 (patch)
tree0763c745b3b09ebb085b7d8625447e284a5650de /CREDITS
parenta51c64f1e5c2876eab2a32955acd9e8015c91c15 (diff)
downloadkernel-common-8802f616f6de8576805f32e47602816f141118f2.tar.gz
kernel-common-8802f616f6de8576805f32e47602816f141118f2.tar.xz
kernel-common-8802f616f6de8576805f32e47602816f141118f2.zip
[NetLabel]: documentation
Documentation for the NetLabel system, this includes a basic overview of how NetLabel works, how LSM developers can integrate it into their favorite LSM, as well as documentation on the CIPSO related sysctl variables. Also, due to the difficulty of finding expired IETF drafts, I am including the IETF CIPSO draft that is the basis of the NetLabel CIPSO implementation. Signed-off-by: Paul Moore <paul.moore@hp.com> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'CREDITS')
-rw-r--r--CREDITS7
1 files changed, 7 insertions, 0 deletions
diff --git a/CREDITS b/CREDITS
index 0fe904ebb7c..cc3453a55fb 100644
--- a/CREDITS
+++ b/CREDITS
@@ -2384,6 +2384,13 @@ N: Thomas Molina
2384E: tmolina@cablespeed.com 2384E: tmolina@cablespeed.com
2385D: bug fixes, documentation, minor hackery 2385D: bug fixes, documentation, minor hackery
2386 2386
2387N: Paul Moore
2388E: paul.moore@hp.com
2389D: NetLabel author
2390S: Hewlett-Packard
2391S: 110 Spit Brook Road
2392S: Nashua, NH 03062
2393
2387N: James Morris 2394N: James Morris
2388E: jmorris@namei.org 2395E: jmorris@namei.org
2389W: http://namei.org/ 2396W: http://namei.org/