diff options
author | stephen hemminger | 2013-01-03 01:50:29 -0600 |
---|---|---|
committer | David S. Miller | 2013-01-04 17:12:34 -0600 |
commit | 3b09adcb20c1e393a8721b1805f49dd8c1657563 (patch) | |
tree | 3a9652bae88002f1a5d3573cedae9dff59b76fb5 /Documentation | |
parent | 5ff3fec6d3fc848753c2fa30b18607358f89a202 (diff) | |
download | kernel-common-3b09adcb20c1e393a8721b1805f49dd8c1657563.tar.gz kernel-common-3b09adcb20c1e393a8721b1805f49dd8c1657563.tar.xz kernel-common-3b09adcb20c1e393a8721b1805f49dd8c1657563.zip |
ip-sysctl: fix spelling errors
Signed-off-by: Stephen Hemminger <shemminger@vyatta.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'Documentation')
-rw-r--r-- | Documentation/networking/ip-sysctl.txt | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/Documentation/networking/ip-sysctl.txt b/Documentation/networking/ip-sysctl.txt index ac1710ef21a..dbca6618208 100644 --- a/Documentation/networking/ip-sysctl.txt +++ b/Documentation/networking/ip-sysctl.txt | |||
@@ -36,7 +36,7 @@ neigh/default/unres_qlen_bytes - INTEGER | |||
36 | The maximum number of bytes which may be used by packets | 36 | The maximum number of bytes which may be used by packets |
37 | queued for each unresolved address by other network layers. | 37 | queued for each unresolved address by other network layers. |
38 | (added in linux 3.3) | 38 | (added in linux 3.3) |
39 | Seting negative value is meaningless and will retrun error. | 39 | Setting negative value is meaningless and will return error. |
40 | Default: 65536 Bytes(64KB) | 40 | Default: 65536 Bytes(64KB) |
41 | 41 | ||
42 | neigh/default/unres_qlen - INTEGER | 42 | neigh/default/unres_qlen - INTEGER |
@@ -215,7 +215,7 @@ tcp_ecn - INTEGER | |||
215 | Possible values are: | 215 | Possible values are: |
216 | 0 Disable ECN. Neither initiate nor accept ECN. | 216 | 0 Disable ECN. Neither initiate nor accept ECN. |
217 | 1 Always request ECN on outgoing connection attempts. | 217 | 1 Always request ECN on outgoing connection attempts. |
218 | 2 Enable ECN when requested by incomming connections | 218 | 2 Enable ECN when requested by incoming connections |
219 | but do not request ECN on outgoing connections. | 219 | but do not request ECN on outgoing connections. |
220 | Default: 2 | 220 | Default: 2 |
221 | 221 | ||
@@ -503,7 +503,7 @@ tcp_fastopen - INTEGER | |||
503 | tcp_syn_retries - INTEGER | 503 | tcp_syn_retries - INTEGER |
504 | Number of times initial SYNs for an active TCP connection attempt | 504 | Number of times initial SYNs for an active TCP connection attempt |
505 | will be retransmitted. Should not be higher than 255. Default value | 505 | will be retransmitted. Should not be higher than 255. Default value |
506 | is 6, which corresponds to 63seconds till the last restransmission | 506 | is 6, which corresponds to 63seconds till the last retransmission |
507 | with the current initial RTO of 1second. With this the final timeout | 507 | with the current initial RTO of 1second. With this the final timeout |
508 | for an active TCP connection attempt will happen after 127seconds. | 508 | for an active TCP connection attempt will happen after 127seconds. |
509 | 509 | ||
@@ -1536,7 +1536,7 @@ cookie_hmac_alg - STRING | |||
1536 | * sha1 | 1536 | * sha1 |
1537 | * none | 1537 | * none |
1538 | Ability to assign md5 or sha1 as the selected alg is predicated on the | 1538 | Ability to assign md5 or sha1 as the selected alg is predicated on the |
1539 | configuarion of those algorithms at build time (CONFIG_CRYPTO_MD5 and | 1539 | configuration of those algorithms at build time (CONFIG_CRYPTO_MD5 and |
1540 | CONFIG_CRYPTO_SHA1). | 1540 | CONFIG_CRYPTO_SHA1). |
1541 | 1541 | ||
1542 | Default: Dependent on configuration. MD5 if available, else SHA1 if | 1542 | Default: Dependent on configuration. MD5 if available, else SHA1 if |
@@ -1554,7 +1554,7 @@ rcvbuf_policy - INTEGER | |||
1554 | blocking. | 1554 | blocking. |
1555 | 1555 | ||
1556 | 1: rcvbuf space is per association | 1556 | 1: rcvbuf space is per association |
1557 | 0: recbuf space is per socket | 1557 | 0: rcvbuf space is per socket |
1558 | 1558 | ||
1559 | Default: 0 | 1559 | Default: 0 |
1560 | 1560 | ||