diff options
author | Jonathan Woithe | 2008-06-10 19:44:56 -0500 |
---|---|---|
committer | Andi Kleen | 2008-07-16 16:27:01 -0500 |
commit | 20b937343e55c16e37b1a4ad2176760b4a11002c (patch) | |
tree | fe79bea945e9fd2207c8c1d787019f68eb19efb2 /MAINTAINERS | |
parent | 706546d02384b64e083bd9130c56eaa599c66038 (diff) | |
download | kernel-common-20b937343e55c16e37b1a4ad2176760b4a11002c.tar.gz kernel-common-20b937343e55c16e37b1a4ad2176760b4a11002c.tar.xz kernel-common-20b937343e55c16e37b1a4ad2176760b4a11002c.zip |
Fujitsu-laptop update
Add additional capabilities to the Fujitsu-laptop driver.
* Brightness hotkey actions are sent to userspace. This can be disabled
using a module parameter if it causes issues with models which handle
these keys transparently in the BIOS.
* Actions of additional hotkeys found on some Fujitsu models (eg: the
suspend key and the dedicated "power on passphrase" keys) are broadcast
to userspace.
* An alternative brightness control method used by some Fujitsu models
(for example, the S6410) is now supported, enabling software brightness
controls on models using this method.
* DMI-based module aliases are configured for the S6410 and S7020.
* The current LCD brightness after booting should now be reflected in the
standard backlight interface sysfs file (previously it was always set to
0). The platform brightness sysfs interface has always been fine.
Thanks go to Peter Gruber who provided a significant portion of this code
and tested various iterations of the patch on his S6410.
Signed-off-by: Peter Gruber <nokos@gmx.net>
Signed-off-by: Jonathan Woithe <jwoithe@physics.adelaide.edu.au>
Signed-off-by: Len Brown <len.brown@intel.com>
Signed-off-by: Andi Kleen <ak@linux.intel.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 6 |
1 files changed, 6 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 2bfde032630..ec5c8ee3090 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1792,6 +1792,12 @@ P: David Howells | |||
1792 | M: dhowells@redhat.com | 1792 | M: dhowells@redhat.com |
1793 | S: Maintained | 1793 | S: Maintained |
1794 | 1794 | ||
1795 | FUJITSU LAPTOP EXTRAS | ||
1796 | P: Jonathan Woithe | ||
1797 | M: jwoithe@physics.adelaide.edu.au | ||
1798 | L: linux-acpi@vger.kernel.org | ||
1799 | S: Maintained | ||
1800 | |||
1795 | FUSE: FILESYSTEM IN USERSPACE | 1801 | FUSE: FILESYSTEM IN USERSPACE |
1796 | P: Miklos Szeredi | 1802 | P: Miklos Szeredi |
1797 | M: miklos@szeredi.hu | 1803 | M: miklos@szeredi.hu |