diff options
author | Konrad Rzeszutek Wilk | 2012-04-16 16:06:35 -0500 |
---|---|---|
committer | Konrad Rzeszutek Wilk | 2012-05-15 10:34:05 -0500 |
commit | 839a1f79ed0ce026e6d1106f202eaaae929b4200 (patch) | |
tree | fca8a95f86f203e9b5e5c47d7f672d8011fbcddb /MAINTAINERS | |
parent | 27c6aec214264992603526d47da9dabddf3521b3 (diff) | |
download | kernel-common-839a1f79ed0ce026e6d1106f202eaaae929b4200.tar.gz kernel-common-839a1f79ed0ce026e6d1106f202eaaae929b4200.tar.xz kernel-common-839a1f79ed0ce026e6d1106f202eaaae929b4200.zip |
MAINTAINER: Add myself for the frontswap API
Signed-off-by: Konrad Rzeszutek Wilk <konrad.wilk@oracle.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 7 |
1 files changed, 7 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 2dcfca85063..bc8905dc225 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -2876,6 +2876,13 @@ F: Documentation/power/freezing-of-tasks.txt | |||
2876 | F: include/linux/freezer.h | 2876 | F: include/linux/freezer.h |
2877 | F: kernel/freezer.c | 2877 | F: kernel/freezer.c |
2878 | 2878 | ||
2879 | FRONTSWAP API | ||
2880 | M: Konrad Rzeszutek Wilk <konrad.wilk@oracle.com> | ||
2881 | L: linux-kernel@vger.kernel.org | ||
2882 | S: Maintained | ||
2883 | F: mm/frontswap.c | ||
2884 | F: include/linux/frontswap.h | ||
2885 | |||
2879 | FS-CACHE: LOCAL CACHING FOR NETWORK FILESYSTEMS | 2886 | FS-CACHE: LOCAL CACHING FOR NETWORK FILESYSTEMS |
2880 | M: David Howells <dhowells@redhat.com> | 2887 | M: David Howells <dhowells@redhat.com> |
2881 | L: linux-cachefs@redhat.com | 2888 | L: linux-cachefs@redhat.com |