aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRalf Baechle2007-08-31 01:56:30 -0500
committerLinus Torvalds2007-08-31 03:42:22 -0500
commitcb109a0eb44cea24e83e7176473011fa41507b8b (patch)
treeb8470fb2035d39a930d8c0c38a9b9a4d51dfa2a4 /MAINTAINERS
parentf3de4be9d5f8551d7880a1f1f5231a30e0161b1f (diff)
downloadkernel-common-cb109a0eb44cea24e83e7176473011fa41507b8b.tar.gz
kernel-common-cb109a0eb44cea24e83e7176473011fa41507b8b.tar.xz
kernel-common-cb109a0eb44cea24e83e7176473011fa41507b8b.zip
Add MAINTAINERS entry for IOC3 serial driver
The IOC3 is a multifunction device but not in sense of the PCI specification. Currently its ethernet and serial functionality are supported by two separate drivers authored and maintained by different people, so MAINTAINERS should reflect that. Cc: Patrick Gefre <pfg@sgi.com> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS8
1 files changed, 7 insertions, 1 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 48ca8b47150..9ccac7f5ce9 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -2057,12 +2057,18 @@ L: http://lists.sourceforge.net/mailman/listinfo/ipw2100-devel
2057W: http://ipw2200.sourceforge.net 2057W: http://ipw2200.sourceforge.net
2058S: Supported 2058S: Supported
2059 2059
2060IOC3 DRIVER 2060IOC3 ETHERNET DRIVER
2061P: Ralf Baechle 2061P: Ralf Baechle
2062M: ralf@linux-mips.org 2062M: ralf@linux-mips.org
2063L: linux-mips@linux-mips.org 2063L: linux-mips@linux-mips.org
2064S: Maintained 2064S: Maintained
2065 2065
2066IOC3 SERIAL DRIVER
2067P: Pat Gefre
2068M: pfg@sgi.com
2069L: linux-kernel@linux-mips.org
2070S: Maintained
2071
2066IP MASQUERADING: 2072IP MASQUERADING:
2067P: Juanjo Ciarlante 2073P: Juanjo Ciarlante
2068M: jjciarla@raiz.uncu.edu.ar 2074M: jjciarla@raiz.uncu.edu.ar