diff options
author | Al Viro | 2008-08-25 03:51:27 -0500 |
---|---|---|
committer | H. Peter Anvin | 2008-10-23 00:55:23 -0500 |
commit | 61bee20445935ee9802d25c261849440497497d3 (patch) | |
tree | 481d98b301e248fcd5647c859ecfe9c137d57b0f /Makefile | |
parent | ec82c32d45644998a28abad0a6a9ccdd721a054e (diff) | |
download | kernel-common-61bee20445935ee9802d25c261849440497497d3.tar.gz kernel-common-61bee20445935ee9802d25c261849440497497d3.tar.xz kernel-common-61bee20445935ee9802d25c261849440497497d3.zip |
x86, um: get rid of arch/um/Kconfig.arch
Teach scripts/kconfig/Makefile and top-level Makefile that arch/*/Makefile
is allowed to say Kconfig := <whatever I want instead of arch/blah/Kconfig>.
Rewrite arch/um/Kconfig and arch/um/Kconfig.<subarch> so that the latter
would be top-level one (and include the pieces of the former).
Signed-off-by: Al Viro <viro@zeniv.linux.org.uk>
Signed-off-by: H. Peter Anvin <hpa@zytor.com>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -437,7 +437,7 @@ ifeq ($(config-targets),1) | |||
437 | # KBUILD_DEFCONFIG may point out an alternative default configuration | 437 | # KBUILD_DEFCONFIG may point out an alternative default configuration |
438 | # used for 'make defconfig' | 438 | # used for 'make defconfig' |
439 | include $(srctree)/arch/$(SRCARCH)/Makefile | 439 | include $(srctree)/arch/$(SRCARCH)/Makefile |
440 | export KBUILD_DEFCONFIG | 440 | export KBUILD_DEFCONFIG KBUILD_KCONFIG |
441 | 441 | ||
442 | config %config: scripts_basic outputmakefile FORCE | 442 | config %config: scripts_basic outputmakefile FORCE |
443 | $(Q)mkdir -p include/linux include/config | 443 | $(Q)mkdir -p include/linux include/config |