diff options
author | Robert P. J. Day | 2007-02-14 02:33:01 -0600 |
---|---|---|
committer | Linus Torvalds | 2007-02-14 10:09:52 -0600 |
commit | d395efb544aba803ffe42b16a1862be655aca369 (patch) | |
tree | a46f9996d2e8f2e77d24eb4c848b8fffa013d342 /Makefile | |
parent | f253f00003c3fed0355cf49482f24c56bc5dbea6 (diff) | |
download | kernel-common-d395efb544aba803ffe42b16a1862be655aca369.tar.gz kernel-common-d395efb544aba803ffe42b16a1862be655aca369.tar.xz kernel-common-d395efb544aba803ffe42b16a1862be655aca369.zip |
[PATCH] Kbuild: Remove references to deprecated "prepare-all" target from Makefile
Remove references to the deprecated "make prepare-all" target from the
top-level Makefile; use just "make prepare" instead.
Signed-off-by: Robert P. J. Day <rpjday@mindspring.com>
Cc: Sam Ravnborg <sam@ravnborg.org>
Acked-by: Oleg Verych <olecom@flower.upol.cz>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 5 |
1 files changed, 1 insertions, 4 deletions
@@ -825,9 +825,6 @@ include/config/kernel.release: include/config/auto.conf FORCE | |||
825 | # Listed in dependency order | 825 | # Listed in dependency order |
826 | PHONY += prepare archprepare prepare0 prepare1 prepare2 prepare3 | 826 | PHONY += prepare archprepare prepare0 prepare1 prepare2 prepare3 |
827 | 827 | ||
828 | # prepare-all is deprecated, use prepare as valid replacement | ||
829 | PHONY += prepare-all | ||
830 | |||
831 | # prepare3 is used to check if we are building in a separate output directory, | 828 | # prepare3 is used to check if we are building in a separate output directory, |
832 | # and if so do: | 829 | # and if so do: |
833 | # 1) Check that make has not been executed in the kernel src $(srctree) | 830 | # 1) Check that make has not been executed in the kernel src $(srctree) |
@@ -860,7 +857,7 @@ prepare0: archprepare FORCE | |||
860 | $(Q)$(MAKE) $(build)=. | 857 | $(Q)$(MAKE) $(build)=. |
861 | 858 | ||
862 | # All the preparing.. | 859 | # All the preparing.. |
863 | prepare prepare-all: prepare0 | 860 | prepare: prepare0 |
864 | 861 | ||
865 | # Leave this as default for preprocessing vmlinux.lds.S, which is now | 862 | # Leave this as default for preprocessing vmlinux.lds.S, which is now |
866 | # done in arch/$(ARCH)/kernel/Makefile | 863 | # done in arch/$(ARCH)/kernel/Makefile |