diff options
author | Tejun Heo | 2011-07-12 04:16:02 -0500 |
---|---|---|
committer | H. Peter Anvin | 2011-07-14 13:47:49 -0500 |
commit | 8a9ca34c11e1695dab7aff3cfa7780fbfe76b2f8 (patch) | |
tree | 5bd341215c7e829b89d1fcb481cfff71ef81f0f5 /arch/x86/include/asm/memblock.h | |
parent | 64a02daacbc880bac1d6b3aeefbcd226a9341fa7 (diff) | |
download | kernel-common-8a9ca34c11e1695dab7aff3cfa7780fbfe76b2f8.tar.gz kernel-common-8a9ca34c11e1695dab7aff3cfa7780fbfe76b2f8.tar.xz kernel-common-8a9ca34c11e1695dab7aff3cfa7780fbfe76b2f8.zip |
memblock, x86: Replace __get_free_all_memory_range() with for_each_free_mem_range()
__get_free_all_memory_range() walks memblock, calculates free memory
areas and fills in the specified range. It can be easily replaced
with for_each_free_mem_range().
Convert free_low_memory_core_early() and
add_highpages_with_active_regions() to for_each_free_mem_range().
This leaves __get_free_all_memory_range() without any user. Kill it
and related functions.
Signed-off-by: Tejun Heo <tj@kernel.org>
Link: http://lkml.kernel.org/r/1310462166-31469-10-git-send-email-tj@kernel.org
Cc: Yinghai Lu <yinghai@kernel.org>
Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org>
Cc: Thomas Gleixner <tglx@linutronix.de>
Cc: Ingo Molnar <mingo@redhat.com>
Cc: "H. Peter Anvin" <hpa@zytor.com>
Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Diffstat (limited to 'arch/x86/include/asm/memblock.h')
-rw-r--r-- | arch/x86/include/asm/memblock.h | 3 |
1 files changed, 0 insertions, 3 deletions
diff --git a/arch/x86/include/asm/memblock.h b/arch/x86/include/asm/memblock.h index 6c72ecaee57..bc9e44b0812 100644 --- a/arch/x86/include/asm/memblock.h +++ b/arch/x86/include/asm/memblock.h | |||
@@ -5,9 +5,6 @@ | |||
5 | 5 | ||
6 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); | 6 | void memblock_x86_reserve_range(u64 start, u64 end, char *name); |
7 | void memblock_x86_free_range(u64 start, u64 end); | 7 | void memblock_x86_free_range(u64 start, u64 end); |
8 | struct range; | ||
9 | int __get_free_all_memory_range(struct range **range, int nodeid, | ||
10 | unsigned long start_pfn, unsigned long end_pfn); | ||
11 | 8 | ||
12 | u64 memblock_x86_hole_size(u64 start, u64 end); | 9 | u64 memblock_x86_hole_size(u64 start, u64 end); |
13 | u64 memblock_x86_free_memory_in_range(u64 addr, u64 limit); | 10 | u64 memblock_x86_free_memory_in_range(u64 addr, u64 limit); |