diff options
author | Yinghai Lu | 2010-08-25 15:39:15 -0500 |
---|---|---|
committer | H. Peter Anvin | 2010-08-27 13:08:06 -0500 |
commit | fb74fb6db91abc3c1ceeb9d2c17b44866a12c63e (patch) | |
tree | 04ded1134ed6cae5572be992bcfd44646ee1875c /arch/x86/include/asm/memblock.h | |
parent | 7950c407c0288b223a200c1bba8198941599ca37 (diff) | |
download | kernel-common-fb74fb6db91abc3c1ceeb9d2c17b44866a12c63e.tar.gz kernel-common-fb74fb6db91abc3c1ceeb9d2c17b44866a12c63e.tar.xz kernel-common-fb74fb6db91abc3c1ceeb9d2c17b44866a12c63e.zip |
x86, memblock: Add memblock_x86_find_in_range_size()
size is returned according free range.
Will be used to find free ranges for early_memtest and memory corruption check
Do not mess it up with lib/memblock.c yet.
Signed-off-by: Yinghai Lu <yinghai@kernel.org>
Signed-off-by: H. Peter Anvin <hpa@zytor.com>
Diffstat (limited to 'arch/x86/include/asm/memblock.h')
-rw-r--r-- | arch/x86/include/asm/memblock.h | 8 |
1 files changed, 8 insertions, 0 deletions
diff --git a/arch/x86/include/asm/memblock.h b/arch/x86/include/asm/memblock.h new file mode 100644 index 00000000000..c14219a2616 --- /dev/null +++ b/arch/x86/include/asm/memblock.h | |||
@@ -0,0 +1,8 @@ | |||
1 | #ifndef _X86_MEMBLOCK_H | ||
2 | #define _X86_MEMBLOCK_H | ||
3 | |||
4 | #define ARCH_DISCARD_MEMBLOCK | ||
5 | |||
6 | u64 memblock_x86_find_in_range_size(u64 start, u64 *sizep, u64 align); | ||
7 | |||
8 | #endif | ||