aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTejun Heo2011-07-12 04:16:06 -0500
committerH. Peter Anvin2011-07-14 13:47:53 -0500
commit24aa07882b672fff2da2f5c955759f0bd13d32d5 (patch)
treee6dad38048ede1dbb9ad3c7fffcc4b37e72274a8 /arch/x86/kernel/head.c
parentc378ddd53f9b8832a46fd4fec050a97fc2269858 (diff)
downloadkernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.gz
kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.xz
kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.zip
memblock, x86: Replace memblock_x86_reserve/free_range() with generic ones
Other than sanity check and debug message, the x86 specific version of memblock reserve/free functions are simple wrappers around the generic versions - memblock_reserve/free(). This patch adds debug messages with caller identification to the generic versions and replaces x86 specific ones and kills them. arch/x86/include/asm/memblock.h and arch/x86/mm/memblock.c are empty after this change and removed. Signed-off-by: Tejun Heo <tj@kernel.org> Link: http://lkml.kernel.org/r/1310462166-31469-14-git-send-email-tj@kernel.org Cc: Yinghai Lu <yinghai@kernel.org> Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org> Cc: Thomas Gleixner <tglx@linutronix.de> Cc: Ingo Molnar <mingo@redhat.com> Cc: "H. Peter Anvin" <hpa@zytor.com> Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Diffstat (limited to 'arch/x86/kernel/head.c')
-rw-r--r--arch/x86/kernel/head.c2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c
index af0699ba48c..48d9d4ea102 100644
--- a/arch/x86/kernel/head.c
+++ b/arch/x86/kernel/head.c
@@ -52,5 +52,5 @@ void __init reserve_ebda_region(void)
52 lowmem = 0x9f000; 52 lowmem = 0x9f000;
53 53
54 /* reserve all memory between lowmem and the 1MB mark */ 54 /* reserve all memory between lowmem and the 1MB mark */
55 memblock_x86_reserve_range(lowmem, 0x100000, "* BIOS reserved"); 55 memblock_reserve(lowmem, 0x100000 - lowmem);
56} 56}