aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTejun Heo2011-07-12 04:16:06 -0500
committerH. Peter Anvin2011-07-14 13:47:53 -0500
commit24aa07882b672fff2da2f5c955759f0bd13d32d5 (patch)
treee6dad38048ede1dbb9ad3c7fffcc4b37e72274a8 /arch/x86/kernel
parentc378ddd53f9b8832a46fd4fec050a97fc2269858 (diff)
downloadkernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.gz
kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.tar.xz
kernel-common-24aa07882b672fff2da2f5c955759f0bd13d32d5.zip
memblock, x86: Replace memblock_x86_reserve/free_range() with generic ones
Other than sanity check and debug message, the x86 specific version of memblock reserve/free functions are simple wrappers around the generic versions - memblock_reserve/free(). This patch adds debug messages with caller identification to the generic versions and replaces x86 specific ones and kills them. arch/x86/include/asm/memblock.h and arch/x86/mm/memblock.c are empty after this change and removed. Signed-off-by: Tejun Heo <tj@kernel.org> Link: http://lkml.kernel.org/r/1310462166-31469-14-git-send-email-tj@kernel.org Cc: Yinghai Lu <yinghai@kernel.org> Cc: Benjamin Herrenschmidt <benh@kernel.crashing.org> Cc: Thomas Gleixner <tglx@linutronix.de> Cc: Ingo Molnar <mingo@redhat.com> Cc: "H. Peter Anvin" <hpa@zytor.com> Signed-off-by: H. Peter Anvin <hpa@linux.intel.com>
Diffstat (limited to 'arch/x86/kernel')
-rw-r--r--arch/x86/kernel/aperture_64.c2
-rw-r--r--arch/x86/kernel/check.c2
-rw-r--r--arch/x86/kernel/head.c2
-rw-r--r--arch/x86/kernel/head32.c5
-rw-r--r--arch/x86/kernel/head64.c5
-rw-r--r--arch/x86/kernel/mpparse.c6
-rw-r--r--arch/x86/kernel/setup.c17
-rw-r--r--arch/x86/kernel/trampoline.c2
8 files changed, 20 insertions, 21 deletions
diff --git a/arch/x86/kernel/aperture_64.c b/arch/x86/kernel/aperture_64.c
index 56363082bbd..6e76c191a83 100644
--- a/arch/x86/kernel/aperture_64.c
+++ b/arch/x86/kernel/aperture_64.c
@@ -94,7 +94,7 @@ static u32 __init allocate_aperture(void)
94 addr, aper_size>>10); 94 addr, aper_size>>10);
95 return 0; 95 return 0;
96 } 96 }
97 memblock_x86_reserve_range(addr, addr + aper_size, "aperture64"); 97 memblock_reserve(addr, aper_size);
98 /* 98 /*
99 * Kmemleak should not scan this block as it may not be mapped via the 99 * Kmemleak should not scan this block as it may not be mapped via the
100 * kernel direct mapping. 100 * kernel direct mapping.
diff --git a/arch/x86/kernel/check.c b/arch/x86/kernel/check.c
index 621cd23bb4e..5da1269e8dd 100644
--- a/arch/x86/kernel/check.c
+++ b/arch/x86/kernel/check.c
@@ -91,7 +91,7 @@ void __init setup_bios_corruption_check(void)
91 if (start >= end) 91 if (start >= end)
92 continue; 92 continue;
93 93
94 memblock_x86_reserve_range(start, end, "SCAN RAM"); 94 memblock_reserve(start, end - start);
95 scan_areas[num_scan_areas].addr = start; 95 scan_areas[num_scan_areas].addr = start;
96 scan_areas[num_scan_areas].size = end - start; 96 scan_areas[num_scan_areas].size = end - start;
97 97
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c
index af0699ba48c..48d9d4ea102 100644
--- a/arch/x86/kernel/head.c
+++ b/arch/x86/kernel/head.c
@@ -52,5 +52,5 @@ void __init reserve_ebda_region(void)
52 lowmem = 0x9f000; 52 lowmem = 0x9f000;
53 53
54 /* reserve all memory between lowmem and the 1MB mark */ 54 /* reserve all memory between lowmem and the 1MB mark */
55 memblock_x86_reserve_range(lowmem, 0x100000, "* BIOS reserved"); 55 memblock_reserve(lowmem, 0x100000 - lowmem);
56} 56}
diff --git a/arch/x86/kernel/head32.c b/arch/x86/kernel/head32.c
index 3bb08509a7a..be9282bcda7 100644
--- a/arch/x86/kernel/head32.c
+++ b/arch/x86/kernel/head32.c
@@ -33,7 +33,8 @@ void __init i386_start_kernel(void)
33{ 33{
34 memblock_init(); 34 memblock_init();
35 35
36 memblock_x86_reserve_range(__pa_symbol(&_text), __pa_symbol(&__bss_stop), "TEXT DATA BSS"); 36 memblock_reserve(__pa_symbol(&_text),
37 __pa_symbol(&__bss_stop) - __pa_symbol(&_text));
37 38
38#ifdef CONFIG_BLK_DEV_INITRD 39#ifdef CONFIG_BLK_DEV_INITRD
39 /* Reserve INITRD */ 40 /* Reserve INITRD */
@@ -42,7 +43,7 @@ void __init i386_start_kernel(void)
42 u64 ramdisk_image = boot_params.hdr.ramdisk_image; 43 u64 ramdisk_image = boot_params.hdr.ramdisk_image;
43 u64 ramdisk_size = boot_params.hdr.ramdisk_size; 44 u64 ramdisk_size = boot_params.hdr.ramdisk_size;
44 u64 ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size); 45 u64 ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size);
45 memblock_x86_reserve_range(ramdisk_image, ramdisk_end, "RAMDISK"); 46 memblock_reserve(ramdisk_image, ramdisk_end - ramdisk_image);
46 } 47 }
47#endif 48#endif
48 49
diff --git a/arch/x86/kernel/head64.c b/arch/x86/kernel/head64.c
index 5655c2272ad..fd25b11549b 100644
--- a/arch/x86/kernel/head64.c
+++ b/arch/x86/kernel/head64.c
@@ -100,7 +100,8 @@ void __init x86_64_start_reservations(char *real_mode_data)
100 100
101 memblock_init(); 101 memblock_init();
102 102
103 memblock_x86_reserve_range(__pa_symbol(&_text), __pa_symbol(&__bss_stop), "TEXT DATA BSS"); 103 memblock_reserve(__pa_symbol(&_text),
104 __pa_symbol(&__bss_stop) - __pa_symbol(&_text));
104 105
105#ifdef CONFIG_BLK_DEV_INITRD 106#ifdef CONFIG_BLK_DEV_INITRD
106 /* Reserve INITRD */ 107 /* Reserve INITRD */
@@ -109,7 +110,7 @@ void __init x86_64_start_reservations(char *real_mode_data)
109 unsigned long ramdisk_image = boot_params.hdr.ramdisk_image; 110 unsigned long ramdisk_image = boot_params.hdr.ramdisk_image;
110 unsigned long ramdisk_size = boot_params.hdr.ramdisk_size; 111 unsigned long ramdisk_size = boot_params.hdr.ramdisk_size;
111 unsigned long ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size); 112 unsigned long ramdisk_end = PAGE_ALIGN(ramdisk_image + ramdisk_size);
112 memblock_x86_reserve_range(ramdisk_image, ramdisk_end, "RAMDISK"); 113 memblock_reserve(ramdisk_image, ramdisk_end - ramdisk_image);
113 } 114 }
114#endif 115#endif
115 116
diff --git a/arch/x86/kernel/mpparse.c b/arch/x86/kernel/mpparse.c
index 8faeaa0ed2c..a6b79c16ec7 100644
--- a/arch/x86/kernel/mpparse.c
+++ b/arch/x86/kernel/mpparse.c
@@ -564,9 +564,7 @@ void __init default_get_smp_config(unsigned int early)
564 564
565static void __init smp_reserve_memory(struct mpf_intel *mpf) 565static void __init smp_reserve_memory(struct mpf_intel *mpf)
566{ 566{
567 unsigned long size = get_mpc_size(mpf->physptr); 567 memblock_reserve(mpf->physptr, get_mpc_size(mpf->physptr));
568
569 memblock_x86_reserve_range(mpf->physptr, mpf->physptr+size, "* MP-table mpc");
570} 568}
571 569
572static int __init smp_scan_config(unsigned long base, unsigned long length) 570static int __init smp_scan_config(unsigned long base, unsigned long length)
@@ -595,7 +593,7 @@ static int __init smp_scan_config(unsigned long base, unsigned long length)
595 mpf, (u64)virt_to_phys(mpf)); 593 mpf, (u64)virt_to_phys(mpf));
596 594
597 mem = virt_to_phys(mpf); 595 mem = virt_to_phys(mpf);
598 memblock_x86_reserve_range(mem, mem + sizeof(*mpf), "* MP-table mpf"); 596 memblock_reserve(mem, sizeof(*mpf));
599 if (mpf->physptr) 597 if (mpf->physptr)
600 smp_reserve_memory(mpf); 598 smp_reserve_memory(mpf);
601 599
diff --git a/arch/x86/kernel/setup.c b/arch/x86/kernel/setup.c
index 31ffe20d5d2..97d227ec995 100644
--- a/arch/x86/kernel/setup.c
+++ b/arch/x86/kernel/setup.c
@@ -306,7 +306,8 @@ static void __init cleanup_highmap(void)
306static void __init reserve_brk(void) 306static void __init reserve_brk(void)
307{ 307{
308 if (_brk_end > _brk_start) 308 if (_brk_end > _brk_start)
309 memblock_x86_reserve_range(__pa(_brk_start), __pa(_brk_end), "BRK"); 309 memblock_reserve(__pa(_brk_start),
310 __pa(_brk_end) - __pa(_brk_start));
310 311
311 /* Mark brk area as locked down and no longer taking any 312 /* Mark brk area as locked down and no longer taking any
312 new allocations */ 313 new allocations */
@@ -337,7 +338,7 @@ static void __init relocate_initrd(void)
337 338
338 /* Note: this includes all the lowmem currently occupied by 339 /* Note: this includes all the lowmem currently occupied by
339 the initrd, we rely on that fact to keep the data intact. */ 340 the initrd, we rely on that fact to keep the data intact. */
340 memblock_x86_reserve_range(ramdisk_here, ramdisk_here + area_size, "NEW RAMDISK"); 341 memblock_reserve(ramdisk_here, area_size);
341 initrd_start = ramdisk_here + PAGE_OFFSET; 342 initrd_start = ramdisk_here + PAGE_OFFSET;
342 initrd_end = initrd_start + ramdisk_size; 343 initrd_end = initrd_start + ramdisk_size;
343 printk(KERN_INFO "Allocated new RAMDISK: %08llx - %08llx\n", 344 printk(KERN_INFO "Allocated new RAMDISK: %08llx - %08llx\n",
@@ -393,7 +394,7 @@ static void __init reserve_initrd(void)
393 initrd_start = 0; 394 initrd_start = 0;
394 395
395 if (ramdisk_size >= (end_of_lowmem>>1)) { 396 if (ramdisk_size >= (end_of_lowmem>>1)) {
396 memblock_x86_free_range(ramdisk_image, ramdisk_end); 397 memblock_free(ramdisk_image, ramdisk_end - ramdisk_image);
397 printk(KERN_ERR "initrd too large to handle, " 398 printk(KERN_ERR "initrd too large to handle, "
398 "disabling initrd\n"); 399 "disabling initrd\n");
399 return; 400 return;
@@ -416,7 +417,7 @@ static void __init reserve_initrd(void)
416 417
417 relocate_initrd(); 418 relocate_initrd();
418 419
419 memblock_x86_free_range(ramdisk_image, ramdisk_end); 420 memblock_free(ramdisk_image, ramdisk_end - ramdisk_image);
420} 421}
421#else 422#else
422static void __init reserve_initrd(void) 423static void __init reserve_initrd(void)
@@ -490,15 +491,13 @@ static void __init memblock_x86_reserve_range_setup_data(void)
490{ 491{
491 struct setup_data *data; 492 struct setup_data *data;
492 u64 pa_data; 493 u64 pa_data;
493 char buf[32];
494 494
495 if (boot_params.hdr.version < 0x0209) 495 if (boot_params.hdr.version < 0x0209)
496 return; 496 return;
497 pa_data = boot_params.hdr.setup_data; 497 pa_data = boot_params.hdr.setup_data;
498 while (pa_data) { 498 while (pa_data) {
499 data = early_memremap(pa_data, sizeof(*data)); 499 data = early_memremap(pa_data, sizeof(*data));
500 sprintf(buf, "setup data %x", data->type); 500 memblock_reserve(pa_data, sizeof(*data) + data->len);
501 memblock_x86_reserve_range(pa_data, pa_data+sizeof(*data)+data->len, buf);
502 pa_data = data->next; 501 pa_data = data->next;
503 early_iounmap(data, sizeof(*data)); 502 early_iounmap(data, sizeof(*data));
504 } 503 }
@@ -568,7 +567,7 @@ static void __init reserve_crashkernel(void)
568 return; 567 return;
569 } 568 }
570 } 569 }
571 memblock_x86_reserve_range(crash_base, crash_base + crash_size, "CRASH KERNEL"); 570 memblock_reserve(crash_base, crash_size);
572 571
573 printk(KERN_INFO "Reserving %ldMB of memory at %ldMB " 572 printk(KERN_INFO "Reserving %ldMB of memory at %ldMB "
574 "for crashkernel (System RAM: %ldMB)\n", 573 "for crashkernel (System RAM: %ldMB)\n",
@@ -626,7 +625,7 @@ static __init void reserve_ibft_region(void)
626 addr = find_ibft_region(&size); 625 addr = find_ibft_region(&size);
627 626
628 if (size) 627 if (size)
629 memblock_x86_reserve_range(addr, addr + size, "* ibft"); 628 memblock_reserve(addr, size);
630} 629}
631 630
632static unsigned reserve_low = CONFIG_X86_RESERVE_LOW << 10; 631static unsigned reserve_low = CONFIG_X86_RESERVE_LOW << 10;
diff --git a/arch/x86/kernel/trampoline.c b/arch/x86/kernel/trampoline.c
index a1f13ddb06e..a73b61055ad 100644
--- a/arch/x86/kernel/trampoline.c
+++ b/arch/x86/kernel/trampoline.c
@@ -18,7 +18,7 @@ void __init setup_trampolines(void)
18 panic("Cannot allocate trampoline\n"); 18 panic("Cannot allocate trampoline\n");
19 19
20 x86_trampoline_base = __va(mem); 20 x86_trampoline_base = __va(mem);
21 memblock_x86_reserve_range(mem, mem + size, "TRAMPOLINE"); 21 memblock_reserve(mem, size);
22 22
23 printk(KERN_DEBUG "Base memory trampoline at [%p] %llx size %zu\n", 23 printk(KERN_DEBUG "Base memory trampoline at [%p] %llx size %zu\n",
24 x86_trampoline_base, (unsigned long long)mem, size); 24 x86_trampoline_base, (unsigned long long)mem, size);