aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorIngo Molnar2008-12-12 04:08:42 -0600
committerIngo Molnar2008-12-12 04:08:42 -0600
commit85072bd55219231b8ca5d9d3fa3492eb4fa6635f (patch)
tree71bf45e711dd68607b06b5993b80a1b1509a82cb /arch/x86/kernel
parent8808500f26a61757cb414da76b271bbd09d5958c (diff)
downloadkernel-common-85072bd55219231b8ca5d9d3fa3492eb4fa6635f.tar.gz
kernel-common-85072bd55219231b8ca5d9d3fa3492eb4fa6635f.tar.xz
kernel-common-85072bd55219231b8ca5d9d3fa3492eb4fa6635f.zip
x86, debug: remove EBDA debug printk
Remove leftover EBDA debug message. Reported-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch/x86/kernel')
-rw-r--r--arch/x86/kernel/head.c1
1 files changed, 0 insertions, 1 deletions
diff --git a/arch/x86/kernel/head.c b/arch/x86/kernel/head.c
index 1dcb0f13897..3e66bd364a9 100644
--- a/arch/x86/kernel/head.c
+++ b/arch/x86/kernel/head.c
@@ -35,7 +35,6 @@ void __init reserve_ebda_region(void)
35 35
36 /* start of EBDA area */ 36 /* start of EBDA area */
37 ebda_addr = get_bios_ebda(); 37 ebda_addr = get_bios_ebda();
38 printk(KERN_INFO "BIOS EBDA/lowmem at: %08x/%08x\n", ebda_addr, lowmem);
39 38
40 /* Fixup: bios puts an EBDA in the top 64K segment */ 39 /* Fixup: bios puts an EBDA in the top 64K segment */
41 /* of conventional memory, but does not adjust lowmem. */ 40 /* of conventional memory, but does not adjust lowmem. */