diff options
author | Yinghai Lu | 2008-09-14 04:33:14 -0500 |
---|---|---|
committer | Ingo Molnar | 2008-10-13 03:21:07 -0500 |
commit | a73aaedd95703bd49f4c3f9df06fb7b7373ba905 (patch) | |
tree | e912ceecc93975d59a3c95f20ec26b1ba8e01fc0 /arch/x86/kernel | |
parent | a32ad4626776f09b30ef98a872a5f6fb64fe6607 (diff) | |
download | kernel-common-a73aaedd95703bd49f4c3f9df06fb7b7373ba905.tar.gz kernel-common-a73aaedd95703bd49f4c3f9df06fb7b7373ba905.tar.xz kernel-common-a73aaedd95703bd49f4c3f9df06fb7b7373ba905.zip |
x86: check dsdt before find oem table for es7000, v2
v2: use __acpi_unmap_table()
Signed-off-by: Yinghai Lu <yhlu.kernel@gmail.com>
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch/x86/kernel')
-rw-r--r-- | arch/x86/kernel/es7000_32.c | 28 |
1 files changed, 23 insertions, 5 deletions
diff --git a/arch/x86/kernel/es7000_32.c b/arch/x86/kernel/es7000_32.c index 849e5cd485b..f454c78fcef 100644 --- a/arch/x86/kernel/es7000_32.c +++ b/arch/x86/kernel/es7000_32.c | |||
@@ -109,6 +109,7 @@ struct oem_table { | |||
109 | }; | 109 | }; |
110 | 110 | ||
111 | extern int find_unisys_acpi_oem_table(unsigned long *oem_addr); | 111 | extern int find_unisys_acpi_oem_table(unsigned long *oem_addr); |
112 | extern void unmap_unisys_acpi_oem_table(unsigned long oem_addr); | ||
112 | #endif | 113 | #endif |
113 | 114 | ||
114 | struct mip_reg { | 115 | struct mip_reg { |
@@ -243,21 +244,38 @@ parse_unisys_oem (char *oemptr) | |||
243 | } | 244 | } |
244 | 245 | ||
245 | #ifdef CONFIG_ACPI | 246 | #ifdef CONFIG_ACPI |
246 | int __init | 247 | static unsigned long oem_addrX; |
247 | find_unisys_acpi_oem_table(unsigned long *oem_addr) | 248 | static unsigned long oem_size; |
249 | int __init find_unisys_acpi_oem_table(unsigned long *oem_addr) | ||
248 | { | 250 | { |
249 | struct acpi_table_header *header = NULL; | 251 | struct acpi_table_header *header = NULL; |
250 | int i = 0; | 252 | int i = 0; |
251 | while (ACPI_SUCCESS(acpi_get_table("OEM1", i++, &header))) { | 253 | acpi_size tbl_size; |
254 | |||
255 | while (ACPI_SUCCESS(acpi_get_table_with_size("OEM1", i++, &header, &tbl_size))) { | ||
252 | if (!memcmp((char *) &header->oem_id, "UNISYS", 6)) { | 256 | if (!memcmp((char *) &header->oem_id, "UNISYS", 6)) { |
253 | struct oem_table *t = (struct oem_table *)header; | 257 | struct oem_table *t = (struct oem_table *)header; |
254 | *oem_addr = (unsigned long)__acpi_map_table(t->OEMTableAddr, | 258 | |
255 | t->OEMTableSize); | 259 | oem_addrX = t->OEMTableAddr; |
260 | oem_size = t->OEMTableSize; | ||
261 | early_acpi_os_unmap_memory(header, tbl_size); | ||
262 | |||
263 | *oem_addr = (unsigned long)__acpi_map_table(oem_addrX, | ||
264 | oem_size); | ||
256 | return 0; | 265 | return 0; |
257 | } | 266 | } |
267 | early_acpi_os_unmap_memory(header, tbl_size); | ||
258 | } | 268 | } |
259 | return -1; | 269 | return -1; |
260 | } | 270 | } |
271 | |||
272 | void __init unmap_unisys_acpi_oem_table(unsigned long oem_addr) | ||
273 | { | ||
274 | if (!oem_addr) | ||
275 | return; | ||
276 | |||
277 | __acpi_unmap_table((char *)oem_addr, oem_size); | ||
278 | } | ||
261 | #endif | 279 | #endif |
262 | 280 | ||
263 | static void | 281 | static void |