diff options
author | Ingo Molnar | 2009-01-27 17:14:11 -0600 |
---|---|---|
committer | Ingo Molnar | 2009-01-28 16:20:06 -0600 |
commit | c8d46cf06dc2e3a8f57a350eb9f9b19fd7f2ffe5 (patch) | |
tree | fe5ceac244165e5726f310027588cf6e1b6e60e6 /arch/x86/mach-generic/es7000.c | |
parent | 6781d948cc05b02df915650f2eb49550a1631df9 (diff) | |
download | kernel-common-c8d46cf06dc2e3a8f57a350eb9f9b19fd7f2ffe5.tar.gz kernel-common-c8d46cf06dc2e3a8f57a350eb9f9b19fd7f2ffe5.tar.xz kernel-common-c8d46cf06dc2e3a8f57a350eb9f9b19fd7f2ffe5.zip |
x86: rename 'genapic' to 'apic'
Rename genapic-> to apic-> references because in a future chagne we'll
open-code all the indirect calls (instead of obscuring them via macros),
so we want this reference to be as short as possible.
Signed-off-by: Ingo Molnar <mingo@elte.hu>
Diffstat (limited to 'arch/x86/mach-generic/es7000.c')
-rw-r--r-- | arch/x86/mach-generic/es7000.c | 12 |
1 files changed, 6 insertions, 6 deletions
diff --git a/arch/x86/mach-generic/es7000.c b/arch/x86/mach-generic/es7000.c index c2ded144802..2f4f4a6e39b 100644 --- a/arch/x86/mach-generic/es7000.c +++ b/arch/x86/mach-generic/es7000.c | |||
@@ -20,14 +20,14 @@ | |||
20 | 20 | ||
21 | void __init es7000_update_genapic_to_cluster(void) | 21 | void __init es7000_update_genapic_to_cluster(void) |
22 | { | 22 | { |
23 | genapic->target_cpus = target_cpus_cluster; | 23 | apic->target_cpus = target_cpus_cluster; |
24 | genapic->int_delivery_mode = INT_DELIVERY_MODE_CLUSTER; | 24 | apic->int_delivery_mode = INT_DELIVERY_MODE_CLUSTER; |
25 | genapic->int_dest_mode = INT_DEST_MODE_CLUSTER; | 25 | apic->int_dest_mode = INT_DEST_MODE_CLUSTER; |
26 | genapic->no_balance_irq = NO_BALANCE_IRQ_CLUSTER; | 26 | apic->no_balance_irq = NO_BALANCE_IRQ_CLUSTER; |
27 | 27 | ||
28 | genapic->init_apic_ldr = init_apic_ldr_cluster; | 28 | apic->init_apic_ldr = init_apic_ldr_cluster; |
29 | 29 | ||
30 | genapic->cpu_mask_to_apicid = cpu_mask_to_apicid_cluster; | 30 | apic->cpu_mask_to_apicid = cpu_mask_to_apicid_cluster; |
31 | } | 31 | } |
32 | 32 | ||
33 | static int probe_es7000(void) | 33 | static int probe_es7000(void) |